Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes. Typical applications include; anodizing, blasting, powder coating, e-coating, plating and general paint lines.
This range has several style options, include a range with a flanged design and an internal seal that provides a secure fit or options that feature an ergonomic finger pull-tab for easier removal.
These caps are easy to fit; to ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.
Our range is available in different material options with various beneficial properties. Silicone is a premium masking material with high temperature and chemical resistance. EPDM is a more economical material option with lower heat resistance. Both Silicone and EPDM options can be used multiple times. Whereas, Soft PVC is a more economical solution also with chemical resistance, a reduced heat resistance and is for single-use applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Maximum Temperature | Inside Diameter | View | |
|---|---|---|---|---|---|---|
| $0.6102 - $3.5328 | Request the lead time here |
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
1.500 in
38.1 mm
|
||
| $0.7962 - $2.2118 | 15285 In stock |
1.013 in
25.7 mm
|
600 °F
315.6 °C
|
0.485 in
12.3 mm
|
||
| $1.218 - $3.3832 | Request the lead time here |
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
0.725 in
18.4 mm
|
||
| $0.2014 - $1.166 | Request the lead time here |
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
0.207 in
5.3 mm
|
||
| $0.2573 - $1.4895 | Request the lead time here |
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
0.302 in
7.7 mm
|
||
| $0.1886 - $1.0915 | 14666 In stock |
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
0.320 in
8.1 mm
|
||
| $0.1167 - $0.6762 | Request the lead time here |
0.500 in
12.7 mm
|
425 °F
218.3 °C
|
0.365 in
9.3 mm
|
||
| $0.2652 - $1.5355 | Request the lead time here |
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
0.396 in
10.1 mm
|
||
| $0.2204 - $1.2759 | 11000 In stock |
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
0.420 in
10.7 mm
|
||
| $0.1281 - $0.7418 | 5000 In stock |
0.500 in
12.7 mm
|
425 °F
218.3 °C
|
0.450 in
11.4 mm
|
||
| $0.2692 - $0.7478 | 2000 In stock |
1.180 in
30 mm
|
425 °F
218.3 °C
|
0.236 in
6 mm
|
||
| $0.2284 - $1.3224 | Request the lead time here |
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
0.320 in
8.1 mm
|
||
| $0.2126 - $1.2305 | 143800 In stock |
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
0.343 in
8.7 mm
|
||
| $0.1192 - $0.6905 | 350000 In stock |
0.500 in
12.7 mm
|
425 °F
218.3 °C
|
0.396 in
10.1 mm
|
||
| $0.3227 - $1.8685 | Request the lead time here |
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
0.420 in
10.7 mm
|
||
| $0.2237 - $1.2949 | 4000 In stock |
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
0.427 in
10.8 mm
|
||
| SCE0531B | $0.581 - $1.6141 | 6000 In stock |
1.180 in
30 mm
|
425 °F
218.3 °C
|
0.531 in
13.5 mm
|
|
| $0.1058 - $0.6123 | 6739 In stock |
0.500 in
12.7 mm
|
425 °F
218.3 °C
|
0.180 in
4.6 mm
|
||
| $0.1114 - $0.6451 | 10000 In stock |
0.500 in
12.7 mm
|
425 °F
218.3 °C
|
0.240 in
6.1 mm
|
||
| $0.2109 - $1.221 | 50000 In stock |
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
0.302 in
7.7 mm