Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes. Typical applications include; anodizing, blasting, powder coating, e-coating, plating and general paint lines.
This range has several style options, include a range with a flanged design and an internal seal that provides a secure fit or options that feature an ergonomic finger pull-tab for easier removal.
These caps are easy to fit; to ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.
Our range is available in different material options with various beneficial properties. Silicone is a premium masking material with high temperature and chemical resistance. EPDM is a more economical material option with lower heat resistance. Both Silicone and EPDM options can be used multiple times. Whereas, Soft PVC is a more economical solution also with chemical resistance, a reduced heat resistance and is for single-use applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Maximum Temperature | Inside Diameter | View | |
|---|---|---|---|---|---|---|
| $0.2461 - $1.4245 | Request the lead time here |
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
0.590 in
15 mm
|
||
| $0.1144 - $0.6619 | 22300 In stock |
0.500 in
12.7 mm
|
425 °F
218.3 °C
|
0.302 in
7.7 mm
|
||
| $0.2284 - $1.3224 | Request the lead time here |
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
0.320 in
8.1 mm
|
||
| $0.2126 - $1.2305 | 143800 In stock |
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
0.343 in
8.7 mm
|
||
| $0.1949 - $1.1285 | 9600 In stock |
0.500 in
12.7 mm
|
425 °F
218.3 °C
|
0.708 in
18 mm
|
||
| $0.3354 - $1.9418 | Request the lead time here |
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
0.677 in
17.2 mm
|
||
| $0.2652 - $1.5355 | Request the lead time here |
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
0.687 in
17.4 mm
|
||
| $0.2141 - $1.2395 | Request the lead time here |
0.500 in
12.7 mm
|
425 °F
218.3 °C
|
0.740 in
18.8 mm
|
||
| $0.5335 - $3.0888 | Request the lead time here |
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
1.230 in
31.2 mm
|
||
| $0.2924 - $1.693 | Request the lead time here |
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
0.600 in
15.2 mm
|
||
| $0.4566 - $1.2684 | 1000 In stock |
1.180 in
30 mm
|
600 °F
315.6 °C
|
0.157 in
4 mm
|
||
| $0.2692 - $0.7478 | 2000 In stock |
1.180 in
30 mm
|
425 °F
218.3 °C
|
0.236 in
6 mm
|
||
| $0.4585 - $1.2736 | 2000 In stock |
1.330 in
33.8 mm
|
600 °F
315.6 °C
|
0.294 in
7.5 mm
|
||
| $0.6701 - $1.8612 | 351 In stock |
1.500 in
38.1 mm
|
600 °F
315.6 °C
|
0.355 in
9 mm
|
||
| SCE0451A | $0.7758 - $2.1552 | 600 In stock |
1.215 in
30.9 mm
|
600 °F
315.6 °C
|
0.451 in
11.5 mm
|
|
| $0.876 - $2.4333 | Request the lead time here |
1.575 in
40 mm
|
600 °F
315.6 °C
|
0.622 in
15.8 mm
|
||
| $0.3044 - $0.8456 | Request the lead time here |
2.000 in
50.8 mm
|
425 °F
218.3 °C
|
0.125 in
3.2 mm
|
||
| $0.3861 - $1.0723 | Request the lead time here |
1.180 in
30 mm
|
600 °F
315.6 °C
|
0.236 in
6 mm
|
||
| $0.6255 - $1.7372 | Request the lead time here |
1.180 in
30 mm
|
600 °F
315.6 °C
|
0.315 in
8 mm
|
||
| $0.6146 - $1.7072 | 2500 In stock |
0.950 in
24.1 mm
|
600 °F
315.6 °C
|
0.438 in
11.1 mm