Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes. Typical applications include; anodizing, blasting, powder coating, e-coating, plating and general paint lines.
This range has several style options, include a range with a flanged design and an internal seal that provides a secure fit or options that feature an ergonomic finger pull-tab for easier removal.
These caps are easy to fit; to ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.
Our range is available in different material options with various beneficial properties. Silicone is a premium masking material with high temperature and chemical resistance. EPDM is a more economical material option with lower heat resistance. Both Silicone and EPDM options can be used multiple times. Whereas, Soft PVC is a more economical solution also with chemical resistance, a reduced heat resistance and is for single-use applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Maximum Temperature | Inside Diameter | View | |
|---|---|---|---|---|---|---|
| $0.8299 - $2.3053 | 9500 In stock |
1.180 in
30 mm
|
600 °F
315.6 °C
|
0.531 in
13.5 mm
|
||
| $1.218 - $3.3832 | Request the lead time here |
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
0.725 in
18.4 mm
|
||
| $0.2014 - $1.166 | Request the lead time here |
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
0.207 in
5.3 mm
|
||
| $0.2573 - $1.4895 | Request the lead time here |
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
0.302 in
7.7 mm
|
||
| $0.1886 - $1.0915 | 14666 In stock |
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
0.320 in
8.1 mm
|
||
| $0.1167 - $0.6762 | Request the lead time here |
0.500 in
12.7 mm
|
425 °F
218.3 °C
|
0.365 in
9.3 mm
|
||
| $0.2652 - $1.5355 | Request the lead time here |
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
0.396 in
10.1 mm
|
||
| $0.2204 - $1.2759 | 11000 In stock |
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
0.420 in
10.7 mm
|
||
| $0.1281 - $0.7418 | 5000 In stock |
0.500 in
12.7 mm
|
425 °F
218.3 °C
|
0.450 in
11.4 mm
|
||
| $0.2573 - $1.4895 | 478 In stock |
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
0.470 in
11.9 mm
|
||
| $0.2318 - $1.3415 | 13147 In stock |
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
0.490 in
12.4 mm
|
||
| $0.1392 - $0.8056 | 10000 In stock |
0.500 in
12.7 mm
|
425 °F
218.3 °C
|
0.552 in
14 mm
|
||
| $0.2556 - $1.4799 | 5480 In stock |
0.500 in
12.7 mm
|
425 °F
218.3 °C
|
0.865 in
22 mm
|
||
| $0.4712 - $2.7283 | Request the lead time here |
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
0.937 in
23.8 mm
|
||
| $0.377 - $2.1829 | 1248 In stock |
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
0.990 in
25.1 mm
|
||
| $0.4855 - $2.8113 | 3000 In stock |
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
1.125 in
28.6 mm
|
||
| $0.5831 - $3.3759 | 2736 In stock |
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
1.500 in
38.1 mm
|
||
| $0.5567 - $1.5466 | 5355 In stock |
1.013 in
25.7 mm
|
425 °F
218.3 °C
|
0.485 in
12.3 mm
|
||
| $0.1238 - $0.7168 | Request the lead time here |
0.500 in
12.7 mm
|
425 °F
218.3 °C
|
0.470 in
11.9 mm
|
||
| $0.2333 - $1.3505 | 2000 In stock |
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
0.490 in
12.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue