Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Drive Rivets are a style of rivet that is installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. They can also be installed using a Push Rivet Installation Tool for faster installation, which is available to buy elsewhere.
Drive Rivets provide a fast, economical and permanent joining solution. These rivets provide solid connections by means of blind side fixing. Our product range offers good electrical insulation properties, as well as resistance to vibration, abrasion and corrosion.
Available in a variety of sizes and a choice of materials, including; Nylon 6/6 and Polyethylene (PE).
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Head Diameter | Compatible Panel Thickness Range | View | |
|---|---|---|---|---|---|---|
| $0.0854 - $0.1707 | Request the lead time here |
|
0.197 in
5.0 mm
|
0.039 - 0.157 in
1.0 - 4.0 mm
|
||
| $0.2424 - $0.4865 | 4250 In stock |
|
0.335 in
8.5 mm
|
0.059 - 0.276 in
1.5 - 7.0 mm
|
||
| $0.0614 - $0.084 | 9000 In stock |
0.187 in
4.7 mm
|
0.375 in
9.5 mm
|
0.062 - 0.187 in
1.6 - 4.7 mm
|
||
| $0.0653 - $0.0895 | 1076000 In stock |
0.290 in
7.4 mm
|
0.620 in
15.7 mm
|
0.093 - 0.187 in
2.4 - 4.7 mm
|
||
| $0.0614 - $0.084 | 7000 In stock |
0.156 in
4 mm
|
0.218 in
5.5 mm
|
0.187 - 0.250 in
4.7 - 6.4 mm
|
||
| $0.0618 - $0.0848 | 128000 In stock |
0.187 in
4.7 mm
|
0.435 in
11 mm
|
0.156 - 0.281 in
4 - 7.1 mm
|
||
| $0.0618 - $0.0848 | 4000 In stock |
0.187 in
4.7 mm
|
0.275 in
7 mm
|
0.031 - 0.200 in
0.8 - 5.1 mm
|
||
| $0.0618 - $0.0848 | 19000 In stock |
0.187 in
4.7 mm
|
0.281 in
7.1 mm
|
0.078 - 0.375 in
2 - 9.5 mm
|
||
| $0.0883 - $0.1211 | 22500 In stock |
0.275 in
7 mm
|
0.370 in
9.4 mm
|
0.062 - 0.600 in
1.6 - 15.2 mm
|
||
| $0.0653 - $0.0896 | Request the lead time here |
0.187 in
4.7 mm
|
0.312 in
7.9 mm
|
0.078 - 0.375 in
2 - 9.5 mm
|
||
| $0.0834 - $0.1145 | 12500 In stock |
0.182 in
4.6 mm
|
0.280 in
7.1 mm
|
0.130 - 0.290 in
3.3 - 7.4 mm
|
||
| 61PR800000 | $0.0883 - $0.1211 | 41500 In stock |
0.250 in
6.4 mm
|
0.468 in
11.9 mm
|
0.093 - 0.312 in
2.4 - 7.9 mm
|
|
| 61PR900100 | $0.0614 - $0.084 | 500 In stock |
0.130 in
3.3 mm
|
0.218 in
5.5 mm
|
0.031 - 0.140 in
0.8 - 3.6 mm
|
|
| 61PR300100 | $0.0618 - $0.0848 | 8000 In stock |
0.187 in
4.7 mm
|
0.281 in
7.1 mm
|
0.062 - 0.187 in
1.6 - 4.7 mm
|
|
| $0.0526 - $0.0721 | 230000 In stock |
0.250 in
6.4 mm
|
0.370 in
9.4 mm
|
0.062 - 0.125 in
1.6 - 3.2 mm
|
||
| $0.0614 - $0.084 | 44000 In stock |
0.126 in
3.2 mm
|
0.187 in
4.7 mm
|
0.031 - 0.142 in
0.8 - 3.6 mm
|
||
| $0.0883 - $0.1211 | Request the lead time here |
0.224 in
5.7 mm
|
0.437 in
11.1 mm
|
0.126 - 0.311 in
3.2 - 7.9 mm
|
||
| $0.0883 - $0.1211 | 84000 In stock |
0.276 in
7.0 mm
|
0.620 in
15.7 mm
|
0.094 - 0.252 in
2.4 - 6.4 mm
|
||
| 61PR100800 | $0.0614 - $0.084 | 6000 In stock |
0.157 in
4.0 mm
|
0.218 in
5.5 mm
|
0.217 - 0.382 in
5.5 - 9.7 mm
|
|
| $0.0834 - $0.1145 | 26500 In stock |
0.189 in
4.8 mm
|
0.281 in
7.1 mm
|
0.374 - 0.5 in
9.5 - 12.7 mm