Drive Rivets are a style of rivet that is installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. They can also be installed using a Push Rivet Installation Tool for faster installation, which is available to buy elsewhere.
Drive Rivets provide a fast, economical and permanent joining solution. These rivets provide solid connections by means of blind side fixing. Our product range offers good electrical insulation properties, as well as resistance to vibration, abrasion and corrosion.
Available in a variety of sizes and a choice of materials, including; Nylon 6/6 and Polyethylene (PE).
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Head Diameter | Compatible Panel Thickness Range | View | |
|---|---|---|---|---|---|---|
| $0.2043 - $0.5676 | Request the lead time here |
|
0.118 in
3 mm
|
0.079 - 0.118 in
2 - 3 mm
|
||
| $0.2442 - $0.4865 | Request the lead time here |
|
0.303 in
7.7 mm
|
0.079 - 0.217 in
2.0 - 5.5 mm
|
||
| $0.2764 - $0.5548 | 250 In stock |
|
0.28 in
7.1 mm
|
0.157 - 0.343 in
4.0 - 8.7 mm
|
||
| $0.2263 - $0.2504 | 21979 In stock |
|
0.157 in
4 mm
|
0.138 - 0.177 in
3.5 - 4.5 mm
|
||
| $0.2769 - $0.3079 | Request the lead time here |
|
0.197 in
5 mm
|
0.197 - 0.236 in
5 - 6 mm
|
||
| $0.2769 - $0.3079 | 1000 In stock |
0.201 in
5.1 mm
|
0.197 in
5 mm
|
0.276 - 0.315 in
7 - 8 mm
|
||
| $0.2764 - $0.5548 | Request the lead time here |
|
0.28 in
7.1 mm
|
0.157 - 0.343 in
4.0 - 8.7 mm
|
||
| $0.2043 - $0.2265 | Request the lead time here |
|
0.228 in
5.8 mm
|
0.118 - 0.157 in
3 - 4 mm
|
||
| $0.2705 - $0.2991 | Request the lead time here |
|
0.197 in
5 mm
|
0.157 - 0.197 in
4 - 5 mm
|
||
| $0.2769 - $0.3079 | Request the lead time here |
0.201 in
5.1 mm
|
0.197 in
5 mm
|
0.197 - 0.236 in
5 - 6 mm
|
||
| $0.2043 - $0.5676 | 1900 In stock |
|
0.118 in
3 mm
|
0.079 - 0.118 in
2 - 3 mm
|
||
| RP115B | $0.2263 - $0.2504 | 1000 In stock |
|
0.157 in
4 mm
|
0.138 - 0.177 in
3.5 - 4.5 mm
|
|
| $0.2705 - $0.2991 | Request the lead time here |
|
0.370 in
9.4 mm
|
0.157 - 0.197 in
4 - 5 mm
|
||
| $0.2769 - $0.3079 | Request the lead time here |
0.201 in
5.1 mm
|
0.197 in
5 mm
|
0.236 - 0.276 in
6 - 7 mm
|
||
| $0.2476 - $0.3832 | 250 In stock |
|
0.256 in
6.5 mm
|
0.157 - 0.256 in
4.0 - 6.5 mm
|
||
| $0.2424 - $0.4728 | 22700 In stock |
|
0.343 in
8.7 mm
|
0.063 - 0.185 in
1.6 - 4.7 mm
|
||
| $0.2263 - $0.2504 | Request the lead time here |
|
0.315 in
8 mm
|
0.098 - 0.138 in
2.5 - 3.5 mm
|
||
| $0.2705 - $0.2991 | Request the lead time here |
|
0.370 in
9.4 mm
|
0.118 - 0.157 in
3 - 4 mm
|
||
| $0.2769 - $0.3079 | Request the lead time here |
0.201 in
5.1 mm
|
0.197 in
5 mm
|
0.236 - 0.276 in
6 - 7 mm
|
||
| $0.2442 - $0.4865 | 250 In stock |
|
0.303 in
7.7 mm
|
0.079 - 0.217 in
2.0 - 5.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue