Quantity | Unit price |
---|---|
1000 - 4999 | $0.169 |
5000 - 9999 | $0.1611 |
10000 + | $0.1526 |
Anchor Length | 5.6 mm |
---|---|
Anchor Length | 0.220 in |
Compatible Hole Diameter | 3 mm |
Compatible Hole Diameter | 0.118 in |
Compatible Panel Thickness Range | 3 - 4 mm |
Compatible Panel Thickness Range | 0.118 - 0.157 in |
Head Diameter | 5.8 mm |
Head Diameter | 0.228 in |
Head Height | 2 mm |
Head Height | 0.079 in |
Operating Temperature Range | -40 - 65 °C |
Operating Temperature Range | -40 - 149 °F |
Colour | Black |
Material | Nylon |
Full Material | Nylon 6/6 |
Rivet Type | Drive Fastener |
Rivet Head Shape | Truss |
Rivet Fitting Style | Push-In |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue