Menu Search

Compression Latches - Adjustable

In stock

Compression Latches that feature a wide grip range with adjustable screw. The latch provides good compression and is available in a choice of pre-set compression options that include; 4mm and 6mm for improved noise isolation.

The latch has noise dampening properties and offers better sealing under vibration and shock conditions. The latch is rated per DIN-EN 61373.

The range features latches with a quarter turn cam operation and a choice of locking and non-locking options. Cams and driver keys are sold separately.

  • Materials: Die Cast Zinc Alloy and Stainless Steel
  • Finish Options: Chrome Plated, Powder Coating, Matt and Stainless Steel
  • Left Hand and Right Hand mounting

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
56 results
Product SKUs information
Item Code Price range Availability Mounting Hole Width Maximum Compression Mounting Orientation Latch Material Key Type Maximum Compatible Door Thickness View
$58.13 - $70.43 Request the lead time here
0.756 in
0.236 in
Left-Handed
2 x 4 mm Slot Key
0.709 in
$18.29 - $25.14 Request the lead time here
0.756 in
0.236 in
Right-Handed
8.0 mm Double Bit Key
0.709 in
$18.29 - $25.14 149 In stock
0.756 in
0.236 in
Right-Handed
Wing Knob Key
0.709 in
$18.29 - $25.14 Request the lead time here
0.756 in
0.236 in
Right-Handed
7.0 mm Square Key
0.709 in
$58.13 - $70.43 Request the lead time here
0.756 in
0.236 in
Left-Handed
7.0 mm Triangle Key
0.709 in
$18.29 - $25.14 Request the lead time here
0.756 in
0.236 in
Right-Handed
Tubular Key
0.709 in
$58.13 - $70.43 Request the lead time here
0.756 in
0.236 in
Right-Handed
3.0 mm Double Bit Key
0.709 in
$58.13 - $70.43 Request the lead time here
0.756 in
0.236 in
Right-Handed
7.0 mm Triangle Key
0.709 in
$58.13 - $70.43 Request the lead time here
0.756 in
0.236 in
Right-Handed
Railway Key
0.709 in
$18.29 - $25.14 Request the lead time here
0.756 in
0.236 in
Left-Handed
3.0 mm Double Bit Key
0.709 in
$18.29 - $25.14 Request the lead time here
0.756 in
0.236 in
Left-Handed
Tubular Key
0.709 in
$18.29 - $25.14 Request the lead time here
0.756 in
0.236 in
Left-Handed
7.0 mm Triangle Key
0.709 in
$18.29 - $25.14 Request the lead time here
0.756 in
0.236 in
Right-Handed
3.0 mm Double Bit Key
0.709 in
$18.29 - $25.14 184 In stock
0.756 in
0.236 in
Left-Handed
Wing Knob Key
0.709 in
$18.29 - $25.14 Request the lead time here
0.756 in
0.236 in
Right-Handed
8.0 mm Double Bit Key
0.709 in
$18.29 - $25.14 Request the lead time here
0.756 in
0.236 in
Right-Handed
Wing Knob Key
0.709 in
$58.13 - $70.43 Request the lead time here
0.756 in
0.236 in
Right-Handed
2 x 4 mm Slot Key
0.709 in
$16.64 - $22.90 38 In stock
0.756 in
Left-Handed
8 mm Hex with Security Pin Key
$25.99 - $28.48 68 In stock
1.358 in
Universal
Die Cast Zinc Alloy
No Key
3771232 $30.88 - $33.86 111 In stock
1.358 in
Universal
Die Cast Zinc Alloy
Keyed To Differ
  • of 3
Compression Cam Latch - Finish: Natural ; ; ; Latch Style - Compression Latch

0406404200002

Price Range
$70.43 - $58.13

Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    0.709 in
  • Maximum Compatible Door Thickness
    0.709 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in
Compression Cam Latch - Finish: Chrome Plated ; ; ; Latch Style - Compression Latch

0404116800001

Price Range
$25.14 - $18.29

Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    0.709 in
  • Maximum Compatible Door Thickness
    0.709 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in
Compression Cam Latch - Finish: Chrome Plated ; ; ; Latch Style - Compression Latch

0404119400001

Price Range
$25.14 - $18.29

Stock Levels
149 In stock
Attributes
  • Compatible Door Thickness Range
    0.709 in
  • Maximum Compatible Door Thickness
    0.709 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in
Compression Cam Latch - Finish: Powder-Coated ; ; ; Latch Style - Compression Latch

0404122700001

Price Range
$25.14 - $18.29

Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    0.709 in
  • Maximum Compatible Door Thickness
    0.709 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in
Compression Cam Latch - Finish: Natural ; ; ; Latch Style - Compression Latch

0406403700002

Price Range
$70.43 - $58.13

Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    0.709 in
  • Maximum Compatible Door Thickness
    0.709 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in
Compression Cam Latch - Finish: Powder-Coated ; ; ; Latch Style - Compression Latch

0404129300001

Price Range
$25.14 - $18.29

Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    0.709 in
  • Maximum Compatible Door Thickness
    0.709 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in
Compression Cam Latch - Finish: Natural ; ; ; Latch Style - Compression Latch

0406401300001

Price Range
$70.43 - $58.13

Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    0.709 in
  • Maximum Compatible Door Thickness
    0.709 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in
Compression Cam Latch - Finish: Natural ; ; ; Latch Style - Compression Latch

0406403700001

Price Range
$70.43 - $58.13

Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    0.709 in
  • Maximum Compatible Door Thickness
    0.709 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in
Compression Cam Latch - Finish: Natural ; ; ; Latch Style - Compression Latch

0406408800001

Price Range
$70.43 - $58.13

Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    0.709 in
  • Maximum Compatible Door Thickness
    0.709 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in
Compression Cam Latch - Finish: Chrome Plated ; ; ; Latch Style - Compression Latch

0404111300002

Price Range
$25.14 - $18.29

Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    0.709 in
  • Maximum Compatible Door Thickness
    0.709 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in
Compression Cam Latch - Finish: Chrome Plated ; ; ; Latch Style - Compression Latch

0404119300002

Price Range
$25.14 - $18.29

Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    0.709 in
  • Maximum Compatible Door Thickness
    0.709 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in
Compression Cam Latch - Finish: Powder-Coated ; ; ; Latch Style - Compression Latch

0404123700002

Price Range
$25.14 - $18.29

Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    0.709 in
  • Maximum Compatible Door Thickness
    0.709 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in
Compression Cam Latch - Finish: Powder-Coated ; ; ; Latch Style - Compression Latch

0404121300001

Price Range
$25.14 - $18.29

Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    0.709 in
  • Maximum Compatible Door Thickness
    0.709 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in
Compression Cam Latch - Finish: Powder-Coated ; ; ; Latch Style - Compression Latch

0404129400002

Price Range
$25.14 - $18.29

Stock Levels
184 In stock
Attributes
  • Compatible Door Thickness Range
    0.709 in
  • Maximum Compatible Door Thickness
    0.709 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in
Compression Cam Latch - Finish: Powder-Coated ; ; ; Latch Style - Compression Latch

0404126800001

Price Range
$25.14 - $18.29

Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    0.709 in
  • Maximum Compatible Door Thickness
    0.709 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in
Compression Cam Latch - Finish: Powder-Coated ; ; ; Latch Style - Compression Latch

0404129400001

Price Range
$25.14 - $18.29

Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    0.709 in
  • Maximum Compatible Door Thickness
    0.709 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in
Compression Cam Latch - Finish: Natural ; ; ; Latch Style - Compression Latch

0406404200001

Price Range
$70.43 - $58.13

Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    0.709 in
  • Maximum Compatible Door Thickness
    0.709 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in
Compression Cam Latch - Finish: Powder-Coated ; Minimum Grip - 27.0 mm | 1.063 in ; Maximum Grip - 72.0 mm | 2.835 in ; Latch Style - Compression Latch

0404126900002

Price Range
$22.90 - $16.64

Stock Levels
38 In stock
Attributes
  • Grip Range
    1.063 - 2.835 in
  • Maximum Grip
    2.835 in
  • Minimum Grip
    1.063 in
  • Mounting Hole Width
    0.756 in
  • Specifications
    IP65, NEMA 4, DIN-EN 61373, DIN-EN 1774
Compression Cam Latch - Maximum Grip - 48.0 mm | 1.89 in ; Key Type:No Key ; Mounting Orientation:Universal

3771200

Price Range
$28.48 - $25.99

Stock Levels
68 In stock
Attributes
  • Grip Range
    1.89 in
  • Maximum Grip
    1.89 in
  • Maximum Panel Thickness
    0.079 in
  • Mounting Hole Length
    3.524 in
  • Mounting Hole Width
    1.358 in
Compression Cam Latch - Maximum Grip - 48.0 mm | 1.89 in ; Minimum Grip - 36.0 mm | 1.417 in Key Type:Keyed To Differ ; Mounting Orientation:Universal

3771232

Price Range
$33.86 - $30.88

Stock Levels
111 In stock
Attributes
  • Grip Range
    1.417 - 1.89 in
  • Maximum Grip
    1.89 in
  • Maximum Panel Thickness
    0.079 in
  • Mounting Hole Length
    3.524 in
  • Mounting Hole Width
    1.358 in