Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
T-Handle Knobs are available in a wide range of configurations. The T-Handle design offers a positive torquing operation and is available in studded, threaded insert and through-hole mounting configurations. The simple yet functional clamping knob is available in standard and ergonomic grip designs.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Stud Length | Thread Size | Insert Type | Insert Material | Nominal Diameter | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.59 - $1.01 | Request the lead time here |
|
1/4-20
|
Thru-Hole
|
Steel
|
1.160 in
29.5 mm
|
PP
|
||
| $0.72 - $1.24 | 1300 In stock |
|
5/16-18
|
Stop Nut
|
Steel
|
1.160 in
29.5 mm
|
PP
|
||
| $0.85 - $1.47 | 884 In stock |
|
5/16-18
|
Stop Nut
|
Steel
|
2.000 in
50.8 mm
|
PA
|
||
| $0.59 - $1.01 | 1000 In stock |
0.500 in
12.7 mm
|
#10-24
|
Stud
|
Steel
|
1.120 in
28.4 mm
|
PP
|
||
| $0.75 - $1.29 | Request the lead time here |
0.750 in
19.1 mm
|
1/4-20
|
Stud
|
Steel
|
2.000 in
50.8 mm
|
PP
|
||
| $0.92 - $1.58 | 1801 In stock |
|
3/8-16
|
Stop Nut
|
Steel
|
2.000 in
50.8 mm
|
PP
|
||
| $1.05 - $1.81 | 1990 In stock |
|
3/8-16
|
Thru-Hole
|
Steel
|
2.500 in
63.5 mm
|
PP
|
||
| $0.80 - $1.38 | 850 In stock |
1.500 in
38.1 mm
|
1/4-20
|
Stud
|
Steel
|
2.000 in
50.8 mm
|
PP
|
||
| $0.74 - $1.28 | 2388 In stock |
|
1/4-20
|
Thru-Hole
|
Steel
|
2.000 in
50.8 mm
|
PP
|
||
| $1.03 - $1.77 | 1290 In stock |
|
5/16-18
|
Stop Nut
|
Steel
|
2.500 in
63.5 mm
|
PA
|
||
| $1.05 - $1.80 | 1000 In stock |
2.000 in
50.8 mm
|
5/16-18
|
Stud
|
Steel
|
2.500 in
63.5 mm
|
PP
|
||
| $1.24 - $2.13 | 1889 In stock |
0.870 in
22.1 mm
|
#10-32
|
Stud
|
Stainless Steel
|
1.250 in
31.8 mm
|
Nylon
|
||
| $0.61 - $1.05 | 2036 In stock |
0.750 in
19.1 mm
|
#10-24
|
Stud
|
Steel
|
1.120 in
28.4 mm
|
PP
|
||
| $0.78 - $1.33 | 1990 In stock |
1.000 in
25.4 mm
|
1/4-20
|
Stud
|
Steel
|
2.000 in
50.8 mm
|
PP