T-Handle Knobs are available in a wide range of configurations. The T-Handle design offers a positive torquing operation and is available in studded, threaded insert and through-hole mounting configurations. The simple yet functional clamping knob is available in standard and ergonomic grip designs.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Stud Length | Thread Size | Insert Type | Insert Material | Nominal Diameter | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.95 - $1.64 | 1801 In stock |
|
3/8-16
|
Stop Nut
|
Steel
|
2.000 in
50.8 mm
|
PP
|
||
| $1.28 - $2.20 | 1889 In stock |
0.870 in
22.1 mm
|
#10-32
|
Stud
|
Stainless Steel
|
1.250 in
31.8 mm
|
Nylon
|
||
| $1.09 - $1.87 | 1990 In stock |
|
3/8-16
|
Thru-Hole
|
Steel
|
2.500 in
63.5 mm
|
PP
|
||
| $1.12 - $1.91 | Request the lead time here |
0.750 in
19.1 mm
|
3/8-16
|
Stud
|
Steel
|
2.500 in
63.5 mm
|
PP
|
||
| $0.80 - $1.37 | 1915 In stock |
|
1/4-20
|
Blind Hole
|
Steel
|
2.000 in
50.8 mm
|
PP
|
||
| $0.61 - $1.05 | Request the lead time here |
|
1/4-20
|
Thru-Hole
|
Steel
|
1.160 in
29.5 mm
|
PP
|
||
| $0.75 - $1.28 | 929 In stock |
0.500 in
12.7 mm
|
1/4-20
|
Stud
|
Steel
|
1.120 in
28.4 mm
|
PP
|
||
| $0.97 - $1.68 | 1000 In stock |
2.000 in
50.8 mm
|
5/16-18
|
Stud
|
Steel
|
2.000 in
50.8 mm
|
PP
|
||
| $1.02 - $1.77 | 1190 In stock |
1.500 in
38.1 mm
|
3/8-16
|
Stud
|
Steel
|
2.000 in
50.8 mm
|
PP
|
||
| $0.63 - $1.09 | 2679 In stock |
|
1/4-20
|
Thru-Hole
|
Steel
|
1.160 in
29.5 mm
|
PP
|
||
| $1.07 - $1.83 | 1290 In stock |
|
5/16-18
|
Stop Nut
|
Steel
|
2.500 in
63.5 mm
|
PA
|
||
| $1.36 - $2.34 | 1190 In stock |
|
3/8-16
|
Blind Hole
|
Steel
|
2.250 in
57.2 mm
|
PP
|
||
| $1.16 - $2.00 | 26 In stock |
|
1/2-13
|
Blind Hole
|
Steel
|
3.500 in
88.9 mm
|
PA
|
||
| $1.31 - $2.27 | 990 In stock |
0.750 in
19.1 mm
|
5/16-18
|
Stud
|
Steel
|
2.250 in
57.2 mm
|
PP
|
||
| $0.93 - $1.60 | Request the lead time here |
|
M8
|
Stop Nut
|
Steel
|
|
Polypropylene
|
||
| $0.66 - $1.14 | Request the lead time here |
0.394 in
10.0 mm
|
M6
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $0.85 - $1.46 | Request the lead time here |
0.787 in
20.0 mm
|
M8
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $0.67 - $1.16 | Request the lead time here |
|
M6
|
Thru-Hole
|
Steel
|
|
Polypropylene
|
||
| $1.24 - $2.13 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $1.13 - $1.94 | Request the lead time here |
|
M10
|
Thru-Hole
|
Steel
|
|
Polypropylene
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue