Menu Search

Clamping Knobs T-Handle

In stock

T-Handle Knobs are available in a wide range of configurations. The T-Handle design offers a positive torquing operation and is available in studded, threaded insert and through-hole mounting configurations. The simple yet functional clamping knob is available in standard and ergonomic grip designs.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
74 results
Product SKUs information
Item Code Price range Availability Stud Length Thread Size Insert Type Insert Material Nominal Diameter Knob Material View
$0.96 - $1.66 1600 In stock
5/16-18
Thru-Hole
Steel
2.500 in
PP
$1.27 - $2.19 1490 In stock
5/16-18
Blind Hole
Steel
2.250 in
PP
$1.35 - $2.32 Request the lead time here
1.000 in
3/8-16
Stud
Steel
2.250 in
PP
$0.86 - $1.48 1200 In stock
0.750 in
5/16-18
Stud
Steel
2.000 in
PP
$1.02 - $1.76 Request the lead time here
1.250 in
5/16-18
Stud
Steel
2.000 in
PP
$0.99 - $1.71 1190 In stock
1.500 in
3/8-16
Stud
Steel
2.000 in
PP
$0.67 - $1.15 1987 In stock
0.750 in
1/4-20
Stud
Steel
1.120 in
PP
$0.83 - $1.43 1795 In stock
2.000 in
1/4-20
Stud
Steel
2.000 in
PP
$0.82 - $1.13 3240 In stock
1/4-20
Blind Hole
Steel
1.160 in
PP
$0.99 - $1.70 1790 In stock
5/16-18
Blind Hole
Steel
2.500 in
PP
$0.54 - $0.94 8413 In stock
#10-24
Thru-Hole
Steel
1.160 in
PP
$0.70 - $1.20 2211 In stock
5/16-18
Thru-Hole
Steel
1.160 in
PP
$0.81 - $1.39 1599 In stock
5/16-18
Thru-Hole
Steel
2.000 in
PP
$0.94 - $1.62 1766 In stock
1/4-20
Thru-Hole
Steel
2.500 in
PP
$1.13 - $1.94 896 In stock
1/4-20
Blind Hole
Steel
2.250 in
PP
$1.31 - $2.26 557 In stock
0.500 in
3/8-16
Stud
Steel
2.250 in
PP
$0.72 - $1.24 929 In stock
0.500 in
1/4-20
Stud
Steel
1.120 in
PP
$0.94 - $1.62 1000 In stock
2.000 in
5/16-18
Stud
Steel
2.000 in
PP
$0.97 - $1.66 690 In stock
1.000 in
3/8-16
Stud
Steel
2.000 in
PP
$0.90 - $1.55 3373 In stock
3/8-16
Blind Hole
Steel
2.000 in
PP
  • of 4
T-Handle Knob 2.500 in 5/16-18 1.110 in PP Black

KN5C----T7---21

Price Range
$1.66 - $0.96

Stock Levels
1600 In stock
Attributes
  • Nominal Diameter
    2.500 in
  • Thread Size
    5/16-18
  • Hub Diameter
    0.750 in
  • Knob Height
    1.110 in
  • Hub Height
    0.460 in
T-Handle Knob 2.250 in 5/16-18 1.410 in PP Black

KN5C----TR6--22

Price Range
$2.19 - $1.27

Stock Levels
1490 In stock
Attributes
  • Nominal Diameter
    2.250 in
  • Thread Size
    5/16-18
  • Hub Diameter
    0.770 in
  • Knob Height
    1.410 in
  • Hub Height
    0.570 in
T-Handle Knob 2.250 in 3/8-16 1.410 in PP Black

KN6C1000TR6--21

Price Range
$2.32 - $1.35

Stock Levels
Request the lead time here
Attributes
  • Nominal Diameter
    2.250 in
  • Thread Size
    3/8-16
  • Hub Diameter
    0.770 in
  • Knob Height
    1.410 in
  • Hub Height
    0.570 in
T-Handle Knob 2.000 in 5/16-18 1.040 in PP Black

KN5C0750T5---21

Price Range
$1.48 - $0.86

Stock Levels
1200 In stock
Attributes
  • Nominal Diameter
    2.000 in
  • Thread Size
    5/16-18
  • Hub Diameter
    0.750 in
  • Knob Height
    1.040 in
  • Hub Height
    0.490 in
T-Handle Knob 2.000 in 5/16-18 1.110 in PP Black

KN5C1250T7---21

Price Range
$1.76 - $1.02

Stock Levels
Request the lead time here
Attributes
  • Nominal Diameter
    2.000 in
  • Thread Size
    5/16-18
  • Hub Diameter
    0.750 in
  • Knob Height
    1.110 in
  • Hub Height
    0.460 in
T-Handle Knob 2.000 in 3/8-16 1.040 in PP Black

KN6C1500T5---21

Price Range
$1.71 - $0.99

Stock Levels
1190 In stock
Attributes
  • Nominal Diameter
    2.000 in
  • Thread Size
    3/8-16
  • Hub Diameter
    0.750 in
  • Knob Height
    1.040 in
  • Hub Height
    0.490 in
T-Handle Knob 1.120 in 1/4-20 0.940 in PP Black

KN4C0750T1---21

Price Range
$1.15 - $0.67

Stock Levels
1987 In stock
Attributes
  • Nominal Diameter
    1.120 in
  • Thread Size
    1/4-20
  • Hub Diameter
    0.500 in
  • Knob Height
    0.940 in
  • Hub Height
    0.390 in
T-Handle Knob 2.000 in 1/4-20 1.040 in PP Black

KN4C2000T5---21

Price Range
$1.43 - $0.83

Stock Levels
1795 In stock
Attributes
  • Nominal Diameter
    2.000 in
  • Thread Size
    1/4-20
  • Hub Diameter
    0.750 in
  • Knob Height
    1.040 in
  • Hub Height
    0.490 in
T-Handle Knob 1.160 in 1/4-20 0.940 in PP Black

KN4C----T1-B-21

Price Range
$1.13 - $0.82

Stock Levels
3240 In stock
Attributes
  • Nominal Diameter
    1.160 in
  • Thread Size
    1/4-20
  • Hub Diameter
    0.500 in
  • Knob Height
    0.940 in
  • Hub Height
    0.390 in
T-Handle Knob 2.500 in 5/16-18 1.110 in PP Black

KN5C----T7-B-22

Price Range
$1.70 - $0.99

Stock Levels
1790 In stock
Attributes
  • Nominal Diameter
    2.500 in
  • Thread Size
    5/16-18
  • Hub Diameter
    0.750 in
  • Knob Height
    1.110 in
  • Hub Height
    0.460 in
T-Handle Knob 1.160 in #10-24 0.940 in PP Black

KN04----T1A--21

Price Range
$0.94 - $0.54

Stock Levels
8413 In stock
Attributes
  • Nominal Diameter
    1.160 in
  • Thread Size
    #10-24
  • Hub Diameter
    0.500 in
  • Knob Height
    0.940 in
  • Hub Height
    0.390 in
T-Handle Knob 1.160 in 5/16-18 0.940 in PP Black

KN5C----T1---22

Price Range
$1.20 - $0.70

Stock Levels
2211 In stock
Attributes
  • Nominal Diameter
    1.160 in
  • Thread Size
    5/16-18
  • Hub Diameter
    0.500 in
  • Knob Height
    0.940 in
  • Hub Height
    0.390 in
T-Handle Knob 2.000 in 5/16-18 1.040 in PP Black

KN5C----T5---21

Price Range
$1.39 - $0.81

Stock Levels
1599 In stock
Attributes
  • Nominal Diameter
    2.000 in
  • Thread Size
    5/16-18
  • Hub Diameter
    0.750 in
  • Knob Height
    1.040 in
  • Hub Height
    0.490 in
T-Handle Knob 2.500 in 1/4-20 1.110 in PP Black

KN4C----T7---21

Price Range
$1.62 - $0.94

Stock Levels
1766 In stock
Attributes
  • Nominal Diameter
    2.500 in
  • Thread Size
    1/4-20
  • Hub Diameter
    0.750 in
  • Knob Height
    1.110 in
  • Hub Height
    0.460 in
T-Handle Knob 2.250 in 1/4-20 1.410 in PP Black

KN4C----TR6--21

Price Range
$1.94 - $1.13

Stock Levels
896 In stock
Attributes
  • Nominal Diameter
    2.250 in
  • Thread Size
    1/4-20
  • Hub Diameter
    0.770 in
  • Knob Height
    1.410 in
  • Hub Height
    0.570 in
T-Handle Knob 2.250 in 3/8-16 1.410 in PP Black

KN6C0500TR6--21

Price Range
$2.26 - $1.31

Stock Levels
557 In stock
Attributes
  • Nominal Diameter
    2.250 in
  • Thread Size
    3/8-16
  • Hub Diameter
    0.770 in
  • Knob Height
    1.410 in
  • Hub Height
    0.570 in
T-Handle Knob 1.120 in 1/4-20 0.670 in PP Black

KN4C0500T1A--21

Price Range
$1.24 - $0.72

Stock Levels
929 In stock
Attributes
  • Nominal Diameter
    1.120 in
  • Thread Size
    1/4-20
  • Hub Diameter
    0.500 in
  • Knob Height
    0.670 in
  • Hub Height
    0.120 in
T-Handle Knob 2.000 in 5/16-18 1.040 in PP Black

KN5C2000T5---21

Price Range
$1.62 - $0.94

Stock Levels
1000 In stock
Attributes
  • Nominal Diameter
    2.000 in
  • Thread Size
    5/16-18
  • Hub Diameter
    0.750 in
  • Knob Height
    1.040 in
  • Hub Height
    0.490 in
T-Handle Knob 2.000 in 3/8-16 1.040 in PP Black

KN6C1000T5---21

Price Range
$1.66 - $0.97

Stock Levels
690 In stock
Attributes
  • Nominal Diameter
    2.000 in
  • Thread Size
    3/8-16
  • Hub Diameter
    0.750 in
  • Knob Height
    1.040 in
  • Hub Height
    0.490 in
T-Handle Knob 2.000 in 3/8-16 1.040 in PP Black

KN6C----T5-B-21

Price Range
$1.55 - $0.90

Stock Levels
3373 In stock
Attributes
  • Nominal Diameter
    2.000 in
  • Thread Size
    3/8-16
  • Hub Diameter
    0.750 in
  • Knob Height
    1.040 in
  • Hub Height
    0.490 in