Menu Search

Clamping Knobs T-Handle

In stock

T-Handle Knobs are available in a wide range of configurations. The T-Handle design offers a positive torquing operation and is available in studded, threaded insert and through-hole mounting configurations. The simple yet functional clamping knob is available in standard and ergonomic grip designs.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
74 results
Product SKUs information
Item Code Price range Availability Stud Length Thread Size Insert Type Insert Material Nominal Diameter Knob Material View
$1.31 - $2.27 1490 In stock
5/16-18
Blind Hole
Steel
2.250 in
PP
$1.40 - $2.40 Request the lead time here
1.000 in
3/8-16
Stud
Steel
2.250 in
PP
$1.12 - $1.91 Request the lead time here
0.750 in
3/8-16
Stud
Steel
2.500 in
PP
$1.45 - $2.49 Request the lead time here
1.120 in
#10-32
Stud
Stainless Steel
1.250 in
Nylon
$0.83 - $1.43 850 In stock
1.500 in
1/4-20
Stud
Steel
2.000 in
PP
$1.14 - $1.96 502 In stock
3/8-16
Blind Hole
Steel
3.500 in
PP
$0.80 - $1.37 1915 In stock
1/4-20
Blind Hole
Steel
2.000 in
PP
$1.16 - $2.00 326 In stock
1/2-13
Blind Hole
Steel
3.500 in
PA
$0.70 - $1.20 7117 In stock
1/4-20
Thru-Hole
Moulded Plastic
1.160 in
PA
$1.09 - $1.86 1000 In stock
2.000 in
5/16-18
Stud
Steel
2.500 in
PP
$0.82 - $1.40 1666 In stock
1/4-20
Stop Nut
Steel
2.000 in
PA
$0.95 - $1.64 1801 In stock
3/8-16
Stop Nut
Steel
2.000 in
PP
$0.99 - $1.72 1600 In stock
5/16-18
Thru-Hole
Steel
2.500 in
PP
$0.66 - $1.14 900 In stock
0.500 in
1/4-20
Stud
Steel
1.120 in
PP
$0.86 - $1.48 2900 In stock
5/16-18
Blind Hole
Steel
2.000 in
PP
$0.58 - $0.99 310 In stock
0.500 in
#10-32
Stud
Steel
1.120 in
PP
$1.09 - $1.87 1990 In stock
3/8-16
Thru-Hole
Steel
2.500 in
PP
$1.31 - $2.27 990 In stock
0.750 in
5/16-18
Stud
Steel
2.250 in
PP
$0.71 - $1.23 40 In stock
1.000 in
1/4-20
Stud
Steel
1.120 in
PP
$0.94 - $1.62 1190 In stock
1.500 in
5/16-18
Stud
Steel
2.000 in
PP
  • of 4
T-Handle Knob 2.250 in 5/16-18 1.410 in PP Black

KN5C----TR6--22

Price Range
$2.27 - $1.31

Stock Levels
1490 In stock
Attributes
  • Nominal Diameter
    2.250 in
  • Thread Size
    5/16-18
  • Hub Diameter
    0.770 in
  • Knob Height
    1.410 in
  • Hub Height
    0.570 in
T-Handle Knob 2.250 in 3/8-16 1.410 in PP Black

KN6C1000TR6--21

Price Range
$2.40 - $1.40

Stock Levels
Request the lead time here
Attributes
  • Nominal Diameter
    2.250 in
  • Thread Size
    3/8-16
  • Hub Diameter
    0.770 in
  • Knob Height
    1.410 in
  • Hub Height
    0.570 in
T-Handle Knob 2.500 in 3/8-16 1.110 in PP Black

KN6C0750T7---21

Price Range
$1.91 - $1.12

Stock Levels
Request the lead time here
Attributes
  • Nominal Diameter
    2.500 in
  • Thread Size
    3/8-16
  • Hub Diameter
    0.750 in
  • Knob Height
    1.110 in
  • Hub Height
    0.460 in
T-Handle Knob 1.250 in #10-32 0.350 in Nylon Black

KN021125T2--N70

Price Range
$2.49 - $1.45

Stock Levels
Request the lead time here
Attributes
  • Nominal Diameter
    1.250 in
  • Thread Size
    #10-32
  • Hub Diameter
    0.540 in
  • Knob Height
    0.350 in
  • Hub Height
    0.350 in
T-Handle Knob 2.000 in 1/4-20 1.040 in PP Black

KN4C1500T5---21

Price Range
$1.43 - $0.83

Stock Levels
850 In stock
Attributes
  • Nominal Diameter
    2.000 in
  • Thread Size
    1/4-20
  • Hub Diameter
    0.750 in
  • Knob Height
    1.040 in
  • Hub Height
    0.490 in
T-Handle Knob 3.500 in 3/8-16 1.130 in PP Black

KN6C----T9-B-21

Price Range
$1.96 - $1.14

Stock Levels
502 In stock
Attributes
  • Nominal Diameter
    3.500 in
  • Thread Size
    3/8-16
  • Hub Diameter
    0.970 in
  • Knob Height
    1.130 in
  • Hub Height
    0.270 in
T-Handle Knob 2.000 in 1/4-20 1.040 in PP Black

KN4C----T5-B-21

Price Range
$1.37 - $0.80

Stock Levels
1915 In stock
Attributes
  • Nominal Diameter
    2.000 in
  • Thread Size
    1/4-20
  • Hub Diameter
    0.750 in
  • Knob Height
    1.040 in
  • Hub Height
    0.490 in
T-Handle Knob 3.500 in 1/2-13 1.130 in PA Black

KN8C----T9-BN21

Price Range
$2.00 - $1.16

Stock Levels
326 In stock
Attributes
  • Nominal Diameter
    3.500 in
  • Thread Size
    1/2-13
  • Hub Diameter
    0.970 in
  • Knob Height
    1.130 in
  • Hub Height
    0.270 in
T-Handle Knob 1.160 in 1/4-20 0.980 in PA Black

KN4C----T1D-N--

Price Range
$1.20 - $0.70

Stock Levels
7117 In stock
Attributes
  • Nominal Diameter
    1.160 in
  • Thread Size
    1/4-20
  • Hub Diameter
    0.480 in
  • Knob Height
    0.980 in
  • Hub Height
    0.420 in
T-Handle Knob 2.500 in 5/16-18 1.110 in PP Black

KN5C2000T7---21

Price Range
$1.86 - $1.09

Stock Levels
1000 In stock
Attributes
  • Nominal Diameter
    2.500 in
  • Thread Size
    5/16-18
  • Hub Diameter
    0.750 in
  • Knob Height
    1.110 in
  • Hub Height
    0.460 in
T-Handle Knob 2.000 in 1/4-20 1.040 in PA Black

KN4C----T5-LN21

Price Range
$1.40 - $0.82

Stock Levels
1666 In stock
Attributes
  • Nominal Diameter
    2.000 in
  • Thread Size
    1/4-20
  • Hub Diameter
    0.750 in
  • Knob Height
    1.040 in
  • Hub Height
    0.490 in
T-Handle Knob 2.000 in 3/8-16 1.040 in PP Black

KN6C----T5-L-21

Price Range
$1.64 - $0.95

Stock Levels
1801 In stock
Attributes
  • Nominal Diameter
    2.000 in
  • Thread Size
    3/8-16
  • Hub Diameter
    0.750 in
  • Knob Height
    1.040 in
  • Hub Height
    0.490 in
T-Handle Knob 2.500 in 5/16-18 1.110 in PP Black

KN5C----T7---21

Price Range
$1.72 - $0.99

Stock Levels
1600 In stock
Attributes
  • Nominal Diameter
    2.500 in
  • Thread Size
    5/16-18
  • Hub Diameter
    0.750 in
  • Knob Height
    1.110 in
  • Hub Height
    0.460 in
T-Handle Knob 1.120 in 1/4-20 0.940 in PP Black

KN4C0500T1---21

Price Range
$1.14 - $0.66

Stock Levels
900 In stock
Attributes
  • Nominal Diameter
    1.120 in
  • Thread Size
    1/4-20
  • Hub Diameter
    0.500 in
  • Knob Height
    0.940 in
  • Hub Height
    0.390 in
T-Handle Knob 2.000 in 5/16-18 1.040 in PP Black

KN5C----T5-B-22

Price Range
$1.48 - $0.86

Stock Levels
2900 In stock
Attributes
  • Nominal Diameter
    2.000 in
  • Thread Size
    5/16-18
  • Hub Diameter
    0.750 in
  • Knob Height
    1.040 in
  • Hub Height
    0.490 in
T-Handle Knob 1.120 in #10-32 0.940 in PP Black

KN020500T1---21

Price Range
$0.99 - $0.58

Stock Levels
310 In stock
Attributes
  • Nominal Diameter
    1.120 in
  • Thread Size
    #10-32
  • Hub Diameter
    0.500 in
  • Knob Height
    0.940 in
  • Hub Height
    0.390 in
T-Handle Knob 2.500 in 3/8-16 1.110 in PP Black

KN6C----T7---21

Price Range
$1.87 - $1.09

Stock Levels
1990 In stock
Attributes
  • Nominal Diameter
    2.500 in
  • Thread Size
    3/8-16
  • Hub Diameter
    0.750 in
  • Knob Height
    1.110 in
  • Hub Height
    0.460 in
T-Handle Knob 2.250 in 5/16-18 1.410 in PP Black

KN5C0750TR6--21

Price Range
$2.27 - $1.31

Stock Levels
990 In stock
Attributes
  • Nominal Diameter
    2.250 in
  • Thread Size
    5/16-18
  • Hub Diameter
    0.770 in
  • Knob Height
    1.410 in
  • Hub Height
    0.570 in
T-Handle Knob 1.120 in 1/4-20 0.940 in PP Black

KN4C1000T1---21

Price Range
$1.23 - $0.71

Stock Levels
40 In stock
Attributes
  • Nominal Diameter
    1.120 in
  • Thread Size
    1/4-20
  • Hub Diameter
    0.500 in
  • Knob Height
    0.940 in
  • Hub Height
    0.390 in
T-Handle Knob 2.000 in 5/16-18 1.040 in PP Black

KN5C1500T5---21

Price Range
$1.62 - $0.94

Stock Levels
1190 In stock
Attributes
  • Nominal Diameter
    2.000 in
  • Thread Size
    5/16-18
  • Hub Diameter
    0.750 in
  • Knob Height
    1.040 in
  • Hub Height
    0.490 in