T-Handle Knobs are available in a wide range of configurations. The T-Handle design offers a positive torquing operation and is available in studded, threaded insert and through-hole mounting configurations. The simple yet functional clamping knob is available in standard and ergonomic grip designs.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Stud Length | Thread Size | Insert Type | Insert Material | Nominal Diameter | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.80 - $1.37 | 1915 In stock |
|
1/4-20
|
Blind Hole
|
Steel
|
2.000 in
50.8 mm
|
PP
|
||
| $1.12 - $1.91 | 2050 In stock |
|
3/8-16
|
Blind Hole
|
Steel
|
2.500 in
63.5 mm
|
PP
|
||
| $0.61 - $1.05 | Request the lead time here |
|
1/4-20
|
Thru-Hole
|
Steel
|
1.160 in
29.5 mm
|
PP
|
||
| $0.75 - $1.28 | 1300 In stock |
|
5/16-18
|
Stop Nut
|
Steel
|
1.160 in
29.5 mm
|
PP
|
||
| $0.88 - $1.52 | 884 In stock |
|
5/16-18
|
Stop Nut
|
Steel
|
2.000 in
50.8 mm
|
PA
|
||
| $0.99 - $1.72 | 1600 In stock |
|
5/16-18
|
Thru-Hole
|
Steel
|
2.500 in
63.5 mm
|
PP
|
||
| $1.40 - $2.40 | Request the lead time here |
1.000 in
25.4 mm
|
3/8-16
|
Stud
|
Steel
|
2.250 in
57.2 mm
|
PP
|
||
| $0.97 - $1.68 | 1000 In stock |
2.000 in
50.8 mm
|
5/16-18
|
Stud
|
Steel
|
2.000 in
50.8 mm
|
PP
|
||
| $1.00 - $1.72 | 690 In stock |
1.000 in
25.4 mm
|
3/8-16
|
Stud
|
Steel
|
2.000 in
50.8 mm
|
PP
|
||
| $0.89 - $1.53 | 1200 In stock |
0.750 in
19.1 mm
|
5/16-18
|
Stud
|
Steel
|
2.000 in
50.8 mm
|
PP
|
||
| $0.59 - $1.00 | 5250 In stock |
|
#10-24
|
Blind Hole
|
Brass
|
1.160 in
29.5 mm
|
PP
|
||
| $0.95 - $1.64 | 1801 In stock |
|
3/8-16
|
Stop Nut
|
Steel
|
2.000 in
50.8 mm
|
PP
|
||
| $1.36 - $2.34 | 1190 In stock |
|
3/8-16
|
Blind Hole
|
Steel
|
2.250 in
57.2 mm
|
PP
|
||
| $0.71 - $1.23 | 40 In stock |
1.000 in
25.4 mm
|
1/4-20
|
Stud
|
Steel
|
1.120 in
28.4 mm
|
PP
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue