T-Handle Knobs are available in a wide range of configurations. The T-Handle design offers a positive torquing operation and is available in studded, threaded insert and through-hole mounting configurations. The simple yet functional clamping knob is available in standard and ergonomic grip designs.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Stud Length | Thread Size | Insert Type | Insert Material | Nominal Diameter | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.82 - $1.13 | 3240 In stock |
|
1/4-20
|
Blind Hole
|
Steel
|
1.160 in
29.5 mm
|
PP
|
||
| $0.99 - $1.70 | 1790 In stock |
|
5/16-18
|
Blind Hole
|
Steel
|
2.500 in
63.5 mm
|
PP
|
||
| $0.54 - $0.94 | 8413 In stock |
|
#10-24
|
Thru-Hole
|
Steel
|
1.160 in
29.5 mm
|
PP
|
||
| $0.70 - $1.20 | 2211 In stock |
|
5/16-18
|
Thru-Hole
|
Steel
|
1.160 in
29.5 mm
|
PP
|
||
| $0.81 - $1.39 | 1599 In stock |
|
5/16-18
|
Thru-Hole
|
Steel
|
2.000 in
50.8 mm
|
PP
|
||
| $0.94 - $1.62 | 1766 In stock |
|
1/4-20
|
Thru-Hole
|
Steel
|
2.500 in
63.5 mm
|
PP
|
||
| $1.13 - $1.94 | 896 In stock |
|
1/4-20
|
Blind Hole
|
Steel
|
2.250 in
57.2 mm
|
PP
|
||
| $1.31 - $2.26 | 557 In stock |
0.500 in
12.7 mm
|
3/8-16
|
Stud
|
Steel
|
2.250 in
57.2 mm
|
PP
|
||
| $0.72 - $1.24 | 929 In stock |
0.500 in
12.7 mm
|
1/4-20
|
Stud
|
Steel
|
1.120 in
28.4 mm
|
PP
|
||
| $0.94 - $1.62 | 1000 In stock |
2.000 in
50.8 mm
|
5/16-18
|
Stud
|
Steel
|
2.000 in
50.8 mm
|
PP
|
||
| $0.97 - $1.66 | 690 In stock |
1.000 in
25.4 mm
|
3/8-16
|
Stud
|
Steel
|
2.000 in
50.8 mm
|
PP
|
||
| $0.63 - $1.09 | 1903 In stock |
|
1/4-20
|
Blind Hole
|
Steel
|
1.160 in
29.5 mm
|
PP
|
||
| $1.27 - $2.19 | 990 In stock |
0.750 in
19.1 mm
|
5/16-18
|
Stud
|
Steel
|
2.250 in
57.2 mm
|
PP
|
||
| $0.69 - $1.19 | 40 In stock |
1.000 in
25.4 mm
|
1/4-20
|
Stud
|
Steel
|
1.120 in
28.4 mm
|
PP
|
||
| $0.91 - $1.57 | 1190 In stock |
1.500 in
38.1 mm
|
5/16-18
|
Stud
|
Steel
|
2.000 in
50.8 mm
|
PP
|
||
| $1.08 - $1.85 | Request the lead time here |
0.750 in
19.1 mm
|
3/8-16
|
Stud
|
Steel
|
2.500 in
63.5 mm
|
PP
|
||
| $0.74 - $1.28 | 2388 In stock |
|
1/4-20
|
Thru-Hole
|
Steel
|
2.000 in
50.8 mm
|
PP
|
||
| $1.03 - $1.77 | 1290 In stock |
|
5/16-18
|
Stop Nut
|
Steel
|
2.500 in
63.5 mm
|
PA
|
||
| $1.31 - $2.26 | 1190 In stock |
|
3/8-16
|
Blind Hole
|
Steel
|
2.250 in
57.2 mm
|
PP
|
||
| $1.05 - $1.80 | 1000 In stock |
2.000 in
50.8 mm
|
5/16-18
|
Stud
|
Steel
|
2.500 in
63.5 mm
|
PP
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue