Menu Search

Clamping Knobs Star

In stock

Star Knobs offer a secure grip with its multi prong design for controlling, positioning and tightening on a variety of different applications. Flexible mounting options include studded, threaded insert and through-hole. Our plastic lobe knobs allow for an economical, lighter weight alternative to steel with good impact strength, resistance to oil, grease and solvents.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
161 results
Product SKUs information
Item Code Price range Availability Stud Length Thread Size Insert Type Insert Material Nominal Diameter Knob Material View
$0.58 - $0.99 Request the lead time here
0.500 in
1/4-20
Stud
Steel
1.750 in
PP
$0.73 - $1.26 500 In stock
1.000 in
1/4-20
Stud
Steel
2.250 in
PP
$0.82 - $1.40 990 In stock
1.000 in
5/16-18
Stud
Steel
2.250 in
PP
$0.62 - $1.07 890 In stock
1/4-20
Thru-Hole
Steel
2.250 in
PP
$0.72 - $1.25 590 In stock
5/16-18
Thru-Hole
Steel
2.250 in
PP
$0.85 - $1.47 1083 In stock
3/8-16
Thru-Hole
Steel
2.250 in
PP
$0.80 - $1.37 712 In stock
0.750 in
5/16-18
Stud
Steel
2.250 in
PP
$0.87 - $1.50 Request the lead time here
4.000 in
5/16-18
Stud
Steel
2.250 in
PP
$0.95 - $1.64 Request the lead time here
4.000 in
3/8-16
Stud
Steel
2.250 in
PP
$1.45 - $2.48 Request the lead time here
0.500 in
1/4-20
Stud
Steel
1.570 in
TPE Overlay PP
$0.85 - $1.47 766 In stock
2.000 in
5/16-18
Stud
Steel
2.250 in
PP
$0.93 - $1.60 Request the lead time here
1.500 in
3/8-16
Stud
Steel
2.250 in
PP
$1.01 - $1.74 688 In stock
2.200 in
1/2-13
Stud
Steel
2.250 in
PP
$1.90 - $3.28 161 In stock
1.750 in
5/16-18
Stud
Steel
1.890 in
TPE Overlay PP
$2.13 - $3.67 10 In stock
1.000 in
3/8-16
Stud
Steel
1.890 in
TPE Overlay PP
$2.32 - $4.00 155 In stock
3.000 in
3/8-16
Stud
Steel
2.420 in
TPE Overlay PP
$0.43 - $0.75 1990 In stock
1/4-20
Stop Nut
Steel
1.380 in
PP
$0.75 - $1.28 990 In stock
5/16-18
Blind Hole
Steel
2.250 in
PP
$1.86 - $3.21 590 In stock
1/4-20
Blind Hole
Steel
1.890 in
TPE Overlay PP
$2.26 - $2.64 Request the lead time here
5/16-18
Blind Hole
Steel
1.570 in
TPE Overlay PP
  • of 9
Star Knob - Knob Diameter 44.5 mm | 1.750 in; ; Knob Height 31.8 mm | 1.250 in

KN4C05005S3--21

Price Range
$0.99 - $0.58

Stock Levels
Request the lead time here
Attributes
  • Nominal Diameter
    1.750 in
  • Thread Size
    1/4-20
  • Hub Diameter
    0.880 in
  • Knob Height
    1.250 in
  • Hub Height
    0.750 in
Star Knob - Knob Diameter 57.2 mm | 2.250 in; ; Knob Height 15.5 mm | 0.610 in

KN4C10005S4--21

Price Range
$1.26 - $0.73

Stock Levels
500 In stock
Attributes
  • Nominal Diameter
    2.250 in
  • Thread Size
    1/4-20
  • Hub Diameter
    0.980 in
  • Knob Height
    0.610 in
  • Hub Height
    0.120 in
Star Knob - Knob Diameter 57.2 mm | 2.250 in; ; Knob Height 15.5 mm | 0.610 in

KN5C10005S4--21

Price Range
$1.40 - $0.82

Stock Levels
990 In stock
Attributes
  • Nominal Diameter
    2.250 in
  • Thread Size
    5/16-18
  • Hub Diameter
    0.980 in
  • Knob Height
    0.610 in
  • Hub Height
    0.120 in
Star Knob - Knob Diameter 57.2 mm | 2.250 in; ; Knob Height 15.5 mm | 0.610 in

KN4C----5S4--21

Price Range
$1.07 - $0.62

Stock Levels
890 In stock
Attributes
  • Nominal Diameter
    2.250 in
  • Thread Size
    1/4-20
  • Hub Diameter
    0.980 in
  • Knob Height
    0.610 in
  • Hub Height
    0.120 in
Star Knob - Knob Diameter 57.2 mm | 2.250 in; ; Knob Height 25.4 mm | 1.000 in

KN5C----5SA--21

Price Range
$1.25 - $0.72

Stock Levels
590 In stock
Attributes
  • Nominal Diameter
    2.250 in
  • Thread Size
    5/16-18
  • Hub Diameter
    0.980 in
  • Knob Height
    1.000 in
  • Hub Height
    0.470 in
Star Knob - Knob Diameter 57.2 mm | 2.250 in; ; Knob Height 18.5 mm | 0.730 in

KN6C----5SB--21

Price Range
$1.47 - $0.85

Stock Levels
1083 In stock
Attributes
  • Nominal Diameter
    2.250 in
  • Thread Size
    3/8-16
  • Hub Diameter
    0.980 in
  • Knob Height
    0.730 in
  • Hub Height
    0.250 in
Star Knob - Knob Diameter 57.2 mm | 2.250 in; ; Knob Height 15.5 mm | 0.610 in

KN5C07505S4--21

Price Range
$1.37 - $0.80

Stock Levels
712 In stock
Attributes
  • Nominal Diameter
    2.250 in
  • Thread Size
    5/16-18
  • Hub Diameter
    0.980 in
  • Knob Height
    0.610 in
  • Hub Height
    0.120 in
Star Knob - Knob Diameter 57.2 mm | 2.250 in; ; Knob Height 25.4 mm | 1.000 in

KN5C40005SA--21

Price Range
$1.50 - $0.87

Stock Levels
Request the lead time here
Attributes
  • Nominal Diameter
    2.250 in
  • Thread Size
    5/16-18
  • Hub Diameter
    0.980 in
  • Knob Height
    1.000 in
  • Hub Height
    0.470 in
Star Knob - Knob Diameter 57.2 mm | 2.250 in; ; Knob Height 25.4 mm | 1.000 in

KN6C40005SA--21

Price Range
$1.64 - $0.95

Stock Levels
Request the lead time here
Attributes
  • Nominal Diameter
    2.250 in
  • Thread Size
    3/8-16
  • Hub Diameter
    0.980 in
  • Knob Height
    1.000 in
  • Hub Height
    0.470 in
Star Knob - Knob Diameter 39.9 mm | 1.570 in; ; Knob Height 29.2 mm | 1.150 in

KN4C0500R3--S21

Price Range
$2.48 - $1.45

Stock Levels
Request the lead time here
Attributes
  • Nominal Diameter
    1.570 in
  • Thread Size
    1/4-20
  • Hub Diameter
    0.740 in
  • Knob Height
    1.150 in
  • Hub Height
    0.250 in
Star Knob - Knob Diameter 57.2 mm | 2.250 in; ; Knob Height 25.4 mm | 1.000 in

KN5C20005SA--21

Price Range
$1.47 - $0.85

Stock Levels
766 In stock
Attributes
  • Nominal Diameter
    2.250 in
  • Thread Size
    5/16-18
  • Hub Diameter
    0.980 in
  • Knob Height
    1.000 in
  • Hub Height
    0.470 in
Star Knob - Knob Diameter 57.2 mm | 2.250 in; ; Knob Height 15.5 mm | 0.610 in

KN6C15005S4--21

Price Range
$1.60 - $0.93

Stock Levels
Request the lead time here
Attributes
  • Nominal Diameter
    2.250 in
  • Thread Size
    3/8-16
  • Hub Diameter
    0.980 in
  • Knob Height
    0.610 in
  • Hub Height
    0.120 in
Star Knob - Knob Diameter 57.2 mm | 2.250 in; ; Knob Height 25.4 mm | 1.000 in

KN8C22005SA--21

Price Range
$1.74 - $1.01

Stock Levels
688 In stock
Attributes
  • Nominal Diameter
    2.250 in
  • Thread Size
    1/2-13
  • Hub Diameter
    0.980 in
  • Knob Height
    1.000 in
  • Hub Height
    0.470 in
Star Knob - Knob Diameter 48 mm | 1.890 in; ; Knob Height 29.7 mm | 1.170 in

KN5C1750R5--S21

Price Range
$3.28 - $1.90

Stock Levels
161 In stock
Attributes
  • Nominal Diameter
    1.890 in
  • Thread Size
    5/16-18
  • Hub Diameter
    1.000 in
  • Knob Height
    1.170 in
  • Hub Height
    0.180 in
Star Knob - Knob Diameter 48 mm | 1.890 in; ; Knob Height 29.7 mm | 1.170 in

KN6C1000R5--S21

Price Range
$3.67 - $2.13

Stock Levels
10 In stock
Attributes
  • Nominal Diameter
    1.890 in
  • Thread Size
    3/8-16
  • Hub Diameter
    1.000 in
  • Knob Height
    1.170 in
  • Hub Height
    0.180 in
Star Knob - Knob Diameter 61.5 mm | 2.420 in; ; Knob Height 32 mm | 1.260 in

KN6C3000R7--S21

Price Range
$4.00 - $2.32

Stock Levels
155 In stock
Attributes
  • Nominal Diameter
    2.420 in
  • Thread Size
    3/8-16
  • Hub Diameter
    1.000 in
  • Knob Height
    1.260 in
  • Hub Height
    0.200 in
Star Knob - Knob Diameter 35.1 mm | 1.380 in; ; Knob Height 29.2 mm | 1.150 in

KN4C----5S2L-21

Price Range
$0.75 - $0.43

Stock Levels
1990 In stock
Attributes
  • Nominal Diameter
    1.380 in
  • Thread Size
    1/4-20
  • Hub Diameter
    0.860 in
  • Knob Height
    1.150 in
  • Hub Height
    0.700 in
Star Knob - Knob Diameter 57.2 mm | 2.250 in; ; Knob Height 25.4 mm | 1.000 in

KN5C----5SAB-22

Price Range
$1.28 - $0.75

Stock Levels
990 In stock
Attributes
  • Nominal Diameter
    2.250 in
  • Thread Size
    5/16-18
  • Hub Diameter
    0.980 in
  • Knob Height
    1.000 in
  • Hub Height
    0.470 in
Star Knob - Knob Diameter 48 mm | 1.890 in; ; Knob Height 29.7 mm | 1.170 in

KN4C----R5SB-21

Price Range
$3.21 - $1.86

Stock Levels
590 In stock
Attributes
  • Nominal Diameter
    1.890 in
  • Thread Size
    1/4-20
  • Hub Diameter
    1.000 in
  • Knob Height
    1.170 in
  • Hub Height
    0.180 in
Star Knob - Knob Diameter 39.9 mm | 1.570 in; ; Knob Height 29.2 mm | 1.150 in

KN5C----R3SB-22

Price Range
$2.64 - $2.26

Stock Levels
Request the lead time here
Attributes
  • Nominal Diameter
    1.570 in
  • Thread Size
    5/16-18
  • Hub Diameter
    0.740 in
  • Knob Height
    1.150 in
  • Hub Height
    0.250 in