Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Fluted Clamping Knobs have a round design with a positive comfortable grip. The scalloped style allows for a stylish yet functional knob. Flexible mounting options include studded, threaded insert and through-hole. Our knobs are ideal for many mechanical clamping conditions and come in both standard and soft-touch materials.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Stud Length | Thread Size | Insert Type | Insert Material | Nominal Diameter | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.95 - $1.64 | 1647 In stock |
1.000 in
25.4 mm
|
1/4-20
|
Stud
|
Steel
|
1.375 in
34.9 mm
|
PP
|
||
| $1.09 - $1.86 | 890 In stock |
0.875 in
22.2 mm
|
3/8-16
|
Stud
|
Steel
|
1.375 in
34.9 mm
|
PP
|
||
| $1.27 - $2.18 | 80 In stock |
1.250 in
31.8 mm
|
5/16-18
|
Stud
|
Steel
|
1.750 in
44.5 mm
|
PP
|
||
| $1.38 - $2.37 | 690 In stock |
0.500 in
12.7 mm
|
3/8-16
|
Stud
|
Steel
|
1.750 in
44.5 mm
|
PP
|
||
| $1.48 - $2.56 | 1150 In stock |
1.500 in
38.1 mm
|
3/8-16
|
Stud
|
Steel
|
1.750 in
44.5 mm
|
PP
|
||
| $1.59 - $2.73 | 496 In stock |
0.750 in
19.1 mm
|
1/4-20
|
Stud
|
Steel
|
1.750 in
44.5 mm
|
PP
|
||
| $1.80 - $3.11 | 212 In stock |
1.000 in
25.4 mm
|
3/8-16
|
Stud
|
Steel
|
2.380 in
60.5 mm
|
PP
|
||
| $1.91 - $3.29 | 400 In stock |
2.500 in
63.5 mm
|
3/8-16
|
Stud
|
Steel
|
2.380 in
60.5 mm
|
PP
|
||
| $2.02 - $3.48 | Request the lead time here |
2.000 in
50.8 mm
|
1/2-13
|
Stud
|
Steel
|
2.380 in
60.5 mm
|
PP
|
||
| $1.02 - $1.77 | 2030 In stock |
0.750 in
19.1 mm
|
5/16-18
|
Stud
|
Steel
|
1.375 in
34.9 mm
|
PP
|
||
| $1.61 - $2.78 | 140 In stock |
1.000 in
25.4 mm
|
1/4-20
|
Stud
|
Steel
|
2.380 in
60.5 mm
|
PP
|
||
| $2.19 - $3.78 | 279 In stock |
1.750 in
44.5 mm
|
5/16-18
|
Stud
|
Steel
|
2.500 in
63.5 mm
|
TPE Overlay PP
|
||
| $2.59 - $4.45 | 1369 In stock |
1.000 in
25.4 mm
|
1/2-13
|
Stud
|
Steel
|
2.500 in
63.5 mm
|
TPE Overlay PP
|
||
| $1.54 - $2.65 | 1090 In stock |
2.500 in
63.5 mm
|
3/8-16
|
Stud
|
Steel
|
1.750 in
44.5 mm
|
PP
|
||
| $1.75 - $3.01 | 390 In stock |
1.750 in
44.5 mm
|
5/16-18
|
Stud
|
Steel
|
2.380 in
60.5 mm
|
PP
|
||
| $1.86 - $3.20 | 390 In stock |
2.000 in
50.8 mm
|
3/8-16
|
Stud
|
Steel
|
2.380 in
60.5 mm
|
PP
|
||
| $1.97 - $3.38 | 400 In stock |
1.250 in
31.8 mm
|
1/2-13
|
Stud
|
Steel
|
2.380 in
60.5 mm
|
PP
|
||
| $0.92 - $1.58 | 3198 In stock |
0.750 in
19.1 mm
|
1/4-20
|
Stud
|
Steel
|
1.375 in
34.9 mm
|
PP
|
||
| $1.06 - $1.82 | 1140 In stock |
4.750 in
120.7 mm
|
5/16-18
|
Stud
|
Steel
|
1.375 in
34.9 mm
|
PP
|
||
| $0.97 - $1.68 | 3285 In stock |
2.000 in
50.8 mm
|
1/4-20
|
Stud
|
Steel
|
1.375 in
34.9 mm
|
PP