Menu Search

Lobed Knob - Thread Size - 5/16-18, Overall Diameter - 60 mm | 2.362 in, ,

Black 5/16-18 Female Knob has 60 mm | 2.362 in diameter with 6 lobes for excellent grip and comfort during adjustment.
Item code:

KNS1500A

1550 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 $2.7098
50 - 124 $2.3767
125 - 249 $2.0285
250 - 499 $1.3565
500 - 999 $1.2201
1000 - 1999 $1.0854
2000 - 2999 $0.9493
3000 + $0.8827
Standard pack: 1

Order in multiple of 1

Total price:

$2.71

1 x $2.7098

Add sample +

Specifications

Imperial
Metric
SKU attributes
Thread Size 5/16-18
Mounting Method Threaded
Insert Material Steel
Knob Material PP

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us