Menu Search

Lobed Knob - Thread Size - 5/16-18, Overall Diameter - 40 mm | 1.575 in, ,

Black 5/16-18 Female Knob has 40 mm | 1.575 in diameter with 6 lobes for excellent grip and comfort during adjustment.
Item code:

KNS1400A

5050 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 $1.7106
50 - 124 $1.4942
125 - 249 $1.2807
250 - 499 $0.8538
500 - 999 $0.769
1000 - 1999 $0.6827
2000 - 2999 $0.598
3000 + $0.5541
Standard pack: 250

Order in multiple of 250

Total price:

$1.71

1 x $1.7106

Add sample +

Specifications

Imperial
Metric
SKU attributes
Thread Size 5/16-18
Mounting Method Threaded
Insert Material Steel
Knob Material PP

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us