Quantity | Unit price |
---|---|
1 - 49 | $3.6007 |
50 - 99 | $2.6864 |
100 - 299 | $1.7986 |
300 - 499 | $1.709 |
500 - 999 | $1.6213 |
1000 - 1499 | $1.4405 |
1500 - 1999 | $1.349 |
2000 + | $1.2601 |
Knob Diameter | 60 mm |
---|---|
Knob Diameter | 2.362 in |
Knob Height | 0 mm |
Knob Height | 0 in |
Hub Diameter | 0 mm |
Hub Diameter | 0 in |
Hub Height | 0 mm |
Hub Height | 0 in |
Thread Size | 3/8-16 |
Finish | No Finish |
Mounting Method | Threaded Blind |
Insert Material | Aluminium |
Insert Type | Blind Hole |
Knob Colour | Black |
Knob Material | Phenolic |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue