Menu Search

Center Pull Tab Hose Plug

In stock

Center Pull Tab Hose Plugs are designed to plug and seal hose ends. They have ribs that ensure a tight fit when plugging hydraulic lines without straining them. It features a high tensile strength, toughness, and flexibility.

The internal, centrally located pull tab enables simple plug insertion and removal, making it a hassle-free alternative. Furthermore, the tapered form allows for the plugging of numerous interior diameters. The plugs snug fit and secure seal effectively prevents dust, dirt, and other impurities from entering the hose. This helps protect internal components, guaranteeing optimal performance.

Commonly used for construction, automotive, and agricultural applications.

  • Features a high tensile strength, toughness, and flexibility.
  • Features ribs that ensure a tight fit when plugging hydraulic lines without straining them.
  • The tapered form allows for the plugging of numerous interior diameters.
Material: EVA Color: Yellow Series Code: SR6111

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability d2 D d1 H View
$0.0621 - $0.0966 2500 In stock
0.201 in
0.209 in
0.433 in
$0.1337 - $0.208 955 In stock
0.598 in
0.606 in
0.433 in
$0.1744 - $0.2713 400 In stock
0.756 in
0.764 in
0.433 in
$0.1241 - $0.1931 1000 In stock
0.402 in
0.409 in
0.433 in
Center Pull-Tab Plug 11.0 mm 5.3 mm 5.1 mm Yellow EVA

20594893

Price Range
$0.0966 - $0.0621

Stock Levels
2500 In stock
Attributes
  • d1
    0.209 in
  • d2
    0.201 in
  • H
    0.433 in
  • Material
    EVA
  • Color
    Yellow
Center Pull-Tab Plug 21.5 mm 15.4 mm 15.2 mm Yellow EVA

20594916

Price Range
$0.208 - $0.1337

Stock Levels
955 In stock
Attributes
  • d1
    0.606 in
  • d2
    0.598 in
  • H
    0.433 in
  • Material
    EVA
  • Color
    Yellow
Center Pull-Tab Plug 28.5 mm 19.4 mm 19.2 mm Yellow EVA

20594923

Price Range
$0.2713 - $0.1744

Stock Levels
400 In stock
Attributes
  • d1
    0.764 in
  • d2
    0.756 in
  • H
    0.433 in
  • Material
    EVA
  • Color
    Yellow
Center Pull-Tab Plug 18.0 mm 10.4 mm 10.2 mm Yellow EVA

20594909

Price Range
$0.1931 - $0.1241

Stock Levels
1000 In stock
Attributes
  • d1
    0.409 in
  • d2
    0.402 in
  • H
    0.433 in
  • Material
    EVA
  • Color
    Yellow