Menu Search

Center Pull Plugs

In stock

These Center Pull Plugs are used to seal electrical wire ends. Due to the tapered design, the item can plug multiple inner diameters. These plugs' snug fit and secure seal prevents undesired substances from entering the open tube or hole, protecting internal components and ensuring optimal performance.

The integrated centre tab is designed for quick and easy removal and installation by hand and with a tool. It protects against damage, dirt, moisture, and corrosion during storage and shipping. Used in various applications, including electrical cables in machinery, equipment, and control panels.

  • Material: LDPE, TPR, Low Density Polyethylene
  • Colour: Yellow, Red, Black, Orange

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Show less filters Show more filters
80 results
Product SKUs information
Item Code Price range Availability H D d2 Material d1 Type View
$0.3795 - $0.9477 10000 In stock
0.72 in
1.906 in
1.735 in
LDPE
1.615 in
$0.1681 - $0.4217 10000 In stock
1 in
2.160 in
1.938 in
LDPE
1.807 in
$0.3535 - $0.8851 9470 In stock
0.461 in
2.530 in
2.270 in
LDPE
2.230 in
$0.0437 - $0.272 50000 In stock
0.374 in
0.531 in
0.370 in
LDPE
0.302 in
MPP20A $0.1022 - $0.6388 13999 In stock
0.394 in
0.768 in
0.453 in
TPR
0.453 in
1
$0.3285 - $0.8191 31898 In stock
0.394 in
1.004 in
0.693 in
TPR
0.693 in
1
$0.0642 - $0.0713 11210 In stock
0.374 in
0.799 in
0.276 in
LDPE - PIR
0.197 in
$0.1028 - $0.1142 1000 In stock
0.374 in
0.976 in
0.453 in
LDPE
0.374 in
$0.1412 - $0.1569 2000 In stock
0.394 in
1.161 in
0.61 in
LDPE - PIR
0.531 in
$0.1861 - $0.2069 33500 In stock
0.394 in
1.339 in
0.768 in
LDPE
0.689 in
$0.222 - $0.2467 5500 In stock
0.472 in
1.575 in
1.004 in
LDPE
0.886 in
$0.0509 - $0.318 9134 In stock
0.484 in
0.874 in
0.72 in
LDPE - PIR
0.646 in
$0.0406 - $0.2541 17103 In stock
0.433 in
0.677 in
0.539 in
LDPE - PIR
0.461 in
$0.1384 - $0.8642 Request the lead time here
0.752 in
1.750 in
1.601 in
LDPE
1.451 in
$0.0432 - $0.2688 19948 In stock
0.327 in
0.469 in
0.303 in
LDPE
0.239 in
$0.381 - $1.0605 4500 In stock
0.461 in
2.031 in
1.835 in
LDPE
1.820 in
$0.4011 - $1.0025 4012 In stock
0.961 in
2.660 in
2.464 in
LDPE
2.300 in
$0.0466 - $0.2914 60000 In stock
0.37 in
0.530 in
0.396 in
LDPE
0.330 in
$0.3621 - $2.2688 7374 In stock
0.394 in
0.846 in
0.501 in
TPR
0.501 in
1
$0.3813 - $0.9531 3500 In stock
0.472 in
1.083 in
0.764 in
TPR
0.764 in
1
  • of 4
Center Pull-Tab Plug - 1.125 in ; LDPE ; Orange

CP56A

Price Range
$0.9477 - $0.3795

Stock Levels
10000 In stock
Attributes
  • D
    1.906 in
  • d1
    1.615 in
  • d2
    1.735 in
  • H
    0.72 in
Center Pull-Tab Plug - 1.250 in ; LDPE ; Orange

CP57A

Price Range
$0.4217 - $0.1681

Stock Levels
10000 In stock
Attributes
  • D
    2.160 in
  • d1
    1.807 in
  • d2
    1.938 in
  • H
    1 in
Center Pull-Tab Plug - 0.750 in ; LDPE ; Orange

CP63A

Price Range
$0.8851 - $0.3535

Stock Levels
9470 In stock
Attributes
  • D
    2.530 in
  • d1
    2.230 in
  • d2
    2.270 in
  • H
    0.461 in
Center Pull-Tab Plug - 0.750 in ; LDPE ; Orange

CP7A

Price Range
$0.272 - $0.0437

Stock Levels
50000 In stock
Attributes
  • D
    0.531 in
  • d1
    0.302 in
  • d2
    0.370 in
  • H
    0.374 in
Center Pull-Tab Plug - ; TPR ; Black

MPP20A

Price Range
$0.6388 - $0.1022

Stock Levels
13999 In stock
Attributes
  • D
    0.768 in
  • d1
    0.453 in
  • d2
    0.453 in
  • H
    0.394 in
  • Type
    1
Center Pull-Tab Plug - ; TPR ; Black

MPP55A

Price Range
$0.8191 - $0.3285

Stock Levels
31898 In stock
Attributes
  • D
    1.004 in
  • d1
    0.693 in
  • d2
    0.693 in
  • H
    0.394 in
  • Type
    1
Center Pull-Tab Plug - 5.0 mm | 0.197 in ; 7.0 mm | 0.276 in ; LDPE - PIR ; Yellow

498716

Price Range
$0.0713 - $0.0642

Stock Levels
11210 In stock
Attributes
  • D
    0.799 in
  • d1
    0.197 in
  • d2
    0.276 in
  • H
    0.374 in
  • Commodity Code
    3923509000
Center Pull-Tab Plug - 9.5 mm | 0.374 in ; 11.5 mm | 0.453 in ; LDPE ; Yellow

498720

Price Range
$0.1142 - $0.1028

Stock Levels
1000 In stock
Attributes
  • D
    0.976 in
  • d1
    0.374 in
  • d2
    0.453 in
  • H
    0.374 in
  • Commodity Code
    3923509000
Center Pull-Tab Plug - 13.5 mm | 0.531 in ; 15.5 mm | 0.61 in ; LDPE - PIR ; Yellow

498724

Price Range
$0.1569 - $0.1412

Stock Levels
2000 In stock
Attributes
  • D
    1.161 in
  • d1
    0.531 in
  • d2
    0.61 in
  • H
    0.394 in
  • Commodity Code
    3923509000
Center Pull-Tab Plug - 17.5 mm | 0.689 in ; 19.5 mm | 0.768 in ; LDPE ; Yellow

498728

Price Range
$0.2069 - $0.1861

Stock Levels
33500 In stock
Attributes
  • D
    1.339 in
  • d1
    0.689 in
  • d2
    0.768 in
  • H
    0.394 in
  • Commodity Code
    3923509000
Center Pull-Tab Plug - 22.5 mm | 0.886 in ; 25.5 mm | 1.004 in ; LDPE ; Yellow

498732

Price Range
$0.2467 - $0.222

Stock Levels
5500 In stock
Attributes
  • D
    1.575 in
  • d1
    0.886 in
  • d2
    1.004 in
  • H
    0.472 in
  • Commodity Code
    3923509000
Center Pull-Tab Plug - 16.4 mm | 0.646 in ; 18.3 mm | 0.72 in ; LDPE - PIR ; Red

110035

Price Range
$0.318 - $0.0509

Stock Levels
9134 In stock
Attributes
  • D
    0.874 in
  • d1
    0.646 in
  • d2
    0.72 in
  • H
    0.484 in
  • Commodity Code
    3926909790
Center Pull-Tab Plug - 11.7 mm | 0.461 in ; 13.7 mm | 0.539 in ; LDPE - PIR ; Red

110033

Price Range
$0.2541 - $0.0406

Stock Levels
17103 In stock
Attributes
  • D
    0.677 in
  • d1
    0.461 in
  • d2
    0.539 in
  • H
    0.433 in
  • Commodity Code
    3926909790
Center Pull-Tab Plug - 1.000 in ; LDPE ; Orange

CP55A

Price Range
$0.8642 - $0.1384

Stock Levels
Request the lead time here
Attributes
  • D
    1.750 in
  • d1
    1.451 in
  • d2
    1.601 in
  • H
    0.752 in
Center Pull-Tab Plug - 0.630 in ; LDPE ; Orange

CP5A

Price Range
$0.2688 - $0.0432

Stock Levels
19948 In stock
Attributes
  • D
    0.469 in
  • d1
    0.239 in
  • d2
    0.303 in
  • H
    0.327 in
Center Pull-Tab Plug - 0.750 in ; LDPE ; Orange

CP59A

Price Range
$1.0605 - $0.381

Stock Levels
4500 In stock
Attributes
  • D
    2.031 in
  • d1
    1.820 in
  • d2
    1.835 in
  • H
    0.461 in
Center Pull-Tab Plug - 1.250 in ; LDPE ; Orange

CP65A

Price Range
$1.0025 - $0.4011

Stock Levels
4012 In stock
Attributes
  • D
    2.660 in
  • d1
    2.300 in
  • d2
    2.464 in
  • H
    0.961 in
Center Pull-Tab Plug - 0.790 in ; LDPE ; Orange

CP8A

Price Range
$0.2914 - $0.0466

Stock Levels
60000 In stock
Attributes
  • D
    0.530 in
  • d1
    0.330 in
  • d2
    0.396 in
  • H
    0.37 in
Center Pull-Tab Plug - ; TPR ; Black

MPP30A

Price Range
$2.2688 - $0.3621

Stock Levels
7374 In stock
Attributes
  • D
    0.846 in
  • d1
    0.501 in
  • d2
    0.501 in
  • H
    0.394 in
  • Type
    1
Center Pull-Tab Plug - ; TPR ; Black

MPP60A

Price Range
$0.9531 - $0.3813

Stock Levels
3500 In stock
Attributes
  • D
    1.083 in
  • d1
    0.764 in
  • d2
    0.764 in
  • H
    0.472 in
  • Type
    1