Menu Search

Center Pull Plugs

In stock

These Center Pull Plugs are used to seal electrical wire ends. Due to the tapered design, the item can plug multiple inner diameters. These plugs' snug fit and secure seal prevents undesired substances from entering the open tube or hole, protecting internal components and ensuring optimal performance.

The integrated centre tab is designed for quick and easy removal and installation by hand and with a tool. It protects against damage, dirt, moisture, and corrosion during storage and shipping. Used in various applications, including electrical cables in machinery, equipment, and control panels.

  • Material: LDPE, TPR, Low Density Polyethylene
  • Colour: Yellow, Red, Black, Orange

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Show less filters Show more filters
80 results
Product SKUs information
Item Code Price range Availability H D d2 Material d1 Type View
$0.2728 - $0.4243 1900 In stock
0.472 in
1.693 in
LDPE - PIR
1.575 in
Tapered
$0.2758 - $0.429 2000 In stock
0.472 in
1.772 in
LDPE - PIR
1.673 in
Tapered
$0.2628 - $0.4088 2000 In stock
0.472 in
1.398 in
LDPE - PIR
1.26 in
Tapered
$0.2815 - $0.4379 2000 In stock
0.472 in
1.87 in
LDPE - PIR
1.752 in
Tapered
$0.3189 - $0.496 1900 In stock
0.472 in
2.126 in
LDPE - PIR
2.028 in
Tapered
$0.2699 - $0.4199 1500 In stock
0.472 in
1.594 in
LDPE - PIR
1.516 in
Tapered
$0.2987 - $0.4647 2000 In stock
0.472 in
2.008 in
LDPE - PIR
1.909 in
Tapered
$0.2498 - $0.3886 2000 In stock
0.472 in
1.492 in
LDPE - PIR
1.323 in
Tapered
$0.1861 - $0.2069 33500 In stock
0.394 in
1.339 in
0.768 in
LDPE
0.689 in
$0.222 - $0.2467 5500 In stock
0.472 in
1.575 in
1.004 in
LDPE
0.886 in
$0.0509 - $0.318 9134 In stock
0.484 in
0.874 in
0.72 in
LDPE - PIR
0.646 in
$0.381 - $1.0605 4500 In stock
0.461 in
2.031 in
1.835 in
LDPE
1.820 in
$0.4011 - $1.0025 4012 In stock
0.961 in
2.660 in
2.464 in
LDPE
2.300 in
$0.0466 - $0.2914 60000 In stock
0.37 in
0.530 in
0.396 in
LDPE
0.330 in
$0.3621 - $2.2688 7374 In stock
0.394 in
0.846 in
0.501 in
TPR
0.501 in
1
$0.3813 - $0.9531 3500 In stock
0.472 in
1.083 in
0.764 in
TPR
0.764 in
1
$0.0682 - $0.0759 5000 In stock
0.374 in
0.831 in
0.315 in
LDPE - PIR
0.236 in
$0.1285 - $0.1427 1009 In stock
0.374 in
1.043 in
0.492 in
LDPE
0.413 in
$0.1554 - $0.1727 3059 In stock
0.394 in
1.193 in
0.638 in
LDPE - PIR
0.559 in
$0.1926 - $0.214 3000 In stock
0.394 in
1.339 in
0.787 in
LDPE - PIR
0.709 in
  • of 4
Center Pull-Tab Plug - ; LDPE - PIR ; Yellow

20572785

Price Range
$0.4243 - $0.2728

Stock Levels
1900 In stock
Attributes
  • d1
    1.575 in
  • d2
    1.693 in
  • H
    0.472 in
  • Type
    Tapered
  • Commodity Code
    3923509000
Center Pull-Tab Plug - ; LDPE - PIR ; Yellow

20572792

Price Range
$0.429 - $0.2758

Stock Levels
2000 In stock
Attributes
  • d1
    1.673 in
  • d2
    1.772 in
  • H
    0.472 in
  • Type
    Tapered
  • Commodity Code
    3923509000
Center Pull-Tab Plug - ; LDPE - PIR ; Yellow

20572754

Price Range
$0.4088 - $0.2628

Stock Levels
2000 In stock
Attributes
  • d1
    1.26 in
  • d2
    1.398 in
  • H
    0.472 in
  • Type
    Tapered
  • Commodity Code
    3923509000
Center Pull-Tab Plug - ; LDPE - PIR ; Yellow

20572808

Price Range
$0.4379 - $0.2815

Stock Levels
2000 In stock
Attributes
  • d1
    1.752 in
  • d2
    1.87 in
  • H
    0.472 in
  • Type
    Tapered
  • Commodity Code
    3923509000
Center Pull-Tab Plug - ; LDPE - PIR ; Yellow

20572822

Price Range
$0.496 - $0.3189

Stock Levels
1900 In stock
Attributes
  • d1
    2.028 in
  • d2
    2.126 in
  • H
    0.472 in
  • Type
    Tapered
  • Commodity Code
    3923509000
Center Pull-Tab Plug - ; LDPE - PIR ; Yellow

20572778

Price Range
$0.4199 - $0.2699

Stock Levels
1500 In stock
Attributes
  • d1
    1.516 in
  • d2
    1.594 in
  • H
    0.472 in
  • Type
    Tapered
  • Commodity Code
    3923509000
Center Pull-Tab Plug - ; LDPE - PIR ; Yellow

20572815

Price Range
$0.4647 - $0.2987

Stock Levels
2000 In stock
Attributes
  • d1
    1.909 in
  • d2
    2.008 in
  • H
    0.472 in
  • Type
    Tapered
  • Commodity Code
    3923509000
Center Pull-Tab Plug - ; LDPE - PIR ; Yellow

20572761

Price Range
$0.3886 - $0.2498

Stock Levels
2000 In stock
Attributes
  • d1
    1.323 in
  • d2
    1.492 in
  • H
    0.472 in
  • Type
    Tapered
  • Commodity Code
    3923509000
Center Pull-Tab Plug - 17.5 mm | 0.689 in ; 19.5 mm | 0.768 in ; LDPE ; Yellow

498728

Price Range
$0.2069 - $0.1861

Stock Levels
33500 In stock
Attributes
  • D
    1.339 in
  • d1
    0.689 in
  • d2
    0.768 in
  • H
    0.394 in
  • Commodity Code
    3923509000
Center Pull-Tab Plug - 22.5 mm | 0.886 in ; 25.5 mm | 1.004 in ; LDPE ; Yellow

498732

Price Range
$0.2467 - $0.222

Stock Levels
5500 In stock
Attributes
  • D
    1.575 in
  • d1
    0.886 in
  • d2
    1.004 in
  • H
    0.472 in
  • Commodity Code
    3923509000
Center Pull-Tab Plug - 16.4 mm | 0.646 in ; 18.3 mm | 0.72 in ; LDPE - PIR ; Red

110035

Price Range
$0.318 - $0.0509

Stock Levels
9134 In stock
Attributes
  • D
    0.874 in
  • d1
    0.646 in
  • d2
    0.72 in
  • H
    0.484 in
  • Commodity Code
    3926909790
Center Pull-Tab Plug - 0.750 in ; LDPE ; Orange

CP59A

Price Range
$1.0605 - $0.381

Stock Levels
4500 In stock
Attributes
  • D
    2.031 in
  • d1
    1.820 in
  • d2
    1.835 in
  • H
    0.461 in
Center Pull-Tab Plug - 1.250 in ; LDPE ; Orange

CP65A

Price Range
$1.0025 - $0.4011

Stock Levels
4012 In stock
Attributes
  • D
    2.660 in
  • d1
    2.300 in
  • d2
    2.464 in
  • H
    0.961 in
Center Pull-Tab Plug - 0.790 in ; LDPE ; Orange

CP8A

Price Range
$0.2914 - $0.0466

Stock Levels
60000 In stock
Attributes
  • D
    0.530 in
  • d1
    0.330 in
  • d2
    0.396 in
  • H
    0.37 in
Center Pull-Tab Plug - ; TPR ; Black

MPP30A

Price Range
$2.2688 - $0.3621

Stock Levels
7374 In stock
Attributes
  • D
    0.846 in
  • d1
    0.501 in
  • d2
    0.501 in
  • H
    0.394 in
  • Type
    1
Center Pull-Tab Plug - ; TPR ; Black

MPP60A

Price Range
$0.9531 - $0.3813

Stock Levels
3500 In stock
Attributes
  • D
    1.083 in
  • d1
    0.764 in
  • d2
    0.764 in
  • H
    0.472 in
  • Type
    1
Center Pull-Tab Plug - 6.0 mm | 0.236 in ; 8.0 mm | 0.315 in ; LDPE - PIR ; Yellow

498717

Price Range
$0.0759 - $0.0682

Stock Levels
5000 In stock
Attributes
  • D
    0.831 in
  • d1
    0.236 in
  • d2
    0.315 in
  • H
    0.374 in
  • Commodity Code
    3926909790
Center Pull-Tab Plug - 10.5 mm | 0.413 in ; 12.5 mm | 0.492 in ; LDPE ; Yellow

498721

Price Range
$0.1427 - $0.1285

Stock Levels
1009 In stock
Attributes
  • D
    1.043 in
  • d1
    0.413 in
  • d2
    0.492 in
  • H
    0.374 in
  • Commodity Code
    39235
Center Pull-Tab Plug - 14.2 mm | 0.559 in ; 16.2 mm | 0.638 in ; LDPE - PIR ; Yellow

498725

Price Range
$0.1727 - $0.1554

Stock Levels
3059 In stock
Attributes
  • D
    1.193 in
  • d1
    0.559 in
  • d2
    0.638 in
  • H
    0.394 in
  • Commodity Code
    3923509000
Center Pull-Tab Plug - 18.0 mm | 0.709 in ; 20.0 mm | 0.787 in ; LDPE - PIR ; Yellow

498729

Price Range
$0.214 - $0.1926

Stock Levels
3000 In stock
Attributes
  • D
    1.339 in
  • d1
    0.709 in
  • d2
    0.787 in
  • H
    0.394 in
  • Commodity Code
    3926909790