These Center Pull Plugs are used to seal electrical wire ends. Due to the tapered design, the item can plug multiple inner diameters. These plugs' snug fit and secure seal prevents undesired substances from entering the open tube or hole, protecting internal components and ensuring optimal performance.
The integrated centre tab is designed for quick and easy removal and installation by hand and with a tool. It protects against damage, dirt, moisture, and corrosion during storage and shipping. Used in various applications, including electrical cables in machinery, equipment, and control panels.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | H | D | d2 | Material | d1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.1153 - $0.7209 | 76432 In stock |
0.752 in
19.1 mm
|
1.120 in
28.4 mm
|
0.973 in
24.7 mm
|
LDPE
|
0.869 in
22.1 mm
|
|
||
| $0.0917 - $0.5712 | 27492 In stock |
0.78 in
19.8 mm
|
1.410 in
35.8 mm
|
1.219 in
31 mm
|
LDPE
|
1.093 in
27.8 mm
|
|
||
| $0.0432 - $0.2688 | 19948 In stock |
0.327 in
8.3 mm
|
0.469 in
11.9 mm
|
0.303 in
7.7 mm
|
LDPE
|
0.239 in
6.1 mm
|
|
||
| $0.0432 - $0.2688 | 65000 In stock |
0.406 in
10.3 mm
|
0.469 in
11.9 mm
|
0.335 in
8.5 mm
|
LDPE
|
0.267 in
6.8 mm
|
|
||
| $0.0442 - $0.2753 | 204766 In stock |
0.374 in
9.5 mm
|
0.594 in
15.1 mm
|
0.428 in
10.9 mm
|
LDPE
|
0.362 in
9.2 mm
|
|
||
| $0.4011 - $2.5103 | Request the lead time here |
0.394 in
10.0 mm
|
0.925 in
23.5 mm
|
0.598 in
15.2 mm
|
TPR
|
0.598 in
15.2 mm
|
1
|
||
| $0.4197 - $1.0484 | 51018 In stock |
0.472 in
12.0 mm
|
1.161 in
29.5 mm
|
0.843 in
21.4 mm
|
TPR
|
0.843 in
21.4 mm
|
1
|
||
| $0.0728 - $0.0809 | 1000 In stock |
0.374 in
9.5 mm
|
0.917 in
23.3 mm
|
0.374 in
9.5 mm
|
LDPE
|
0.276 in
7.0 mm
|
|
||
| $0.1324 - $0.147 | 3500 In stock |
0.374 in
9.5 mm
|
1.083 in
27.5 mm
|
0.531 in
13.5 mm
|
LDPE - PIR
|
0.453 in
11.5 mm
|
|
||
| $0.1697 - $0.1886 | 1500 In stock |
0.394 in
10.0 mm
|
1.22 in
31.0 mm
|
0.669 in
17.0 mm
|
LDPE - PIR
|
0.571 in
14.5 mm
|
|
||
| $0.1992 - $0.2212 | 83000 In stock |
0.433 in
11.0 mm
|
1.406 in
35.7 mm
|
0.846 in
21.5 mm
|
LDPE
|
0.748 in
19.0 mm
|
|
||
| $0.2568 - $0.2853 | 500 In stock |
0.472 in
12.0 mm
|
1.85 in
47.0 mm
|
1.24 in
31.5 mm
|
LDPE - PIR
|
1.142 in
29.0 mm
|
|
||
| $0.317 - $0.7048 | 1350 In stock |
1.024 in
26.0 mm
|
2.559 in
65.0 mm
|
2.402 in
61.0 mm
|
LDPE - PIR
|
2.165 in
55.0 mm
|
|
||
| $0.1225 - $0.7648 | 2720 In stock |
0.701 in
17.8 mm
|
1.138 in
28.9 mm
|
1.004 in
25.5 mm
|
LDPE - PIR
|
0.886 in
22.5 mm
|
|
||
| $0.1368 - $0.152 | 122535 In stock |
0.394 in
10.0 mm
|
1.118 in
28.4 mm
|
0.571 in
14.5 mm
|
LDPE - PIR
|
0.492 in
12.5 mm
|
|
||
| $0.1799 - $0.1998 | 4553 In stock |
0.394 in
10.0 mm
|
1.26 in
32.0 mm
|
0.709 in
18.0 mm
|
LDPE
|
0.61 in
15.5 mm
|
|
||
| $0.2054 - $0.2284 | 916 In stock |
0.433 in
11.0 mm
|
1.524 in
38.7 mm
|
0.953 in
24.2 mm
|
LDPE - PIR
|
0.827 in
21.0 mm
|
|
||
| $0.1926 - $0.214 | 3000 In stock |
0.394 in
10.0 mm
|
1.339 in
34.0 mm
|
0.787 in
20.0 mm
|
LDPE - PIR
|
0.709 in
18.0 mm
|
|
||
| $0.2451 - $0.2722 | 500 In stock |
0.472 in
12.0 mm
|
1.661 in
42.2 mm
|
1.102 in
28.0 mm
|
LDPE
|
0.984 in
25.0 mm
|
|
||
| $0.949 - $2.1087 | 200 In stock |
1.039 in
26.4 mm
|
2.248 in
57.1 mm
|
2.075 in
52.7 mm
|
LDPE - PIR
|
1.898 in
48.2 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue