Menu Search

Center Pull Plugs

In stock

These Center Pull Plugs are used to seal electrical wire ends. Due to the tapered design, the item can plug multiple inner diameters. These plugs' snug fit and secure seal prevents undesired substances from entering the open tube or hole, protecting internal components and ensuring optimal performance.

The integrated centre tab is designed for quick and easy removal and installation by hand and with a tool. It protects against damage, dirt, moisture, and corrosion during storage and shipping. Used in various applications, including electrical cables in machinery, equipment, and control panels.

  • Material: LDPE, TPR, Low Density Polyethylene
  • Colour: Yellow, Red, Black, Orange

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Show less filters Show more filters
80 results
Product SKUs information
Item Code Price range Availability H D d2 Material d1 Type View
$0.1153 - $0.7209 76432 In stock
0.752 in
1.120 in
0.973 in
LDPE
0.869 in
$0.0917 - $0.5712 27492 In stock
0.78 in
1.410 in
1.219 in
LDPE
1.093 in
$0.0432 - $0.2688 19948 In stock
0.327 in
0.469 in
0.303 in
LDPE
0.239 in
$0.0432 - $0.2688 65000 In stock
0.406 in
0.469 in
0.335 in
LDPE
0.267 in
$0.0442 - $0.2753 204766 In stock
0.374 in
0.594 in
0.428 in
LDPE
0.362 in
$0.4011 - $2.5103 Request the lead time here
0.394 in
0.925 in
0.598 in
TPR
0.598 in
1
$0.4197 - $1.0484 51018 In stock
0.472 in
1.161 in
0.843 in
TPR
0.843 in
1
$0.0728 - $0.0809 1000 In stock
0.374 in
0.917 in
0.374 in
LDPE
0.276 in
$0.1324 - $0.147 3500 In stock
0.374 in
1.083 in
0.531 in
LDPE - PIR
0.453 in
$0.1697 - $0.1886 1500 In stock
0.394 in
1.22 in
0.669 in
LDPE - PIR
0.571 in
$0.1992 - $0.2212 83000 In stock
0.433 in
1.406 in
0.846 in
LDPE
0.748 in
$0.2568 - $0.2853 500 In stock
0.472 in
1.85 in
1.24 in
LDPE - PIR
1.142 in
$0.317 - $0.7048 1350 In stock
1.024 in
2.559 in
2.402 in
LDPE - PIR
2.165 in
$0.1225 - $0.7648 2720 In stock
0.701 in
1.138 in
1.004 in
LDPE - PIR
0.886 in
$0.1368 - $0.152 122535 In stock
0.394 in
1.118 in
0.571 in
LDPE - PIR
0.492 in
$0.1799 - $0.1998 4553 In stock
0.394 in
1.26 in
0.709 in
LDPE
0.61 in
$0.2054 - $0.2284 916 In stock
0.433 in
1.524 in
0.953 in
LDPE - PIR
0.827 in
$0.1926 - $0.214 3000 In stock
0.394 in
1.339 in
0.787 in
LDPE - PIR
0.709 in
$0.2451 - $0.2722 500 In stock
0.472 in
1.661 in
1.102 in
LDPE
0.984 in
$0.949 - $2.1087 200 In stock
1.039 in
2.248 in
2.075 in
LDPE - PIR
1.898 in
  • of 4
Center Pull-Tab Plug - 1.000 in ; LDPE ; Orange

CP31A

Price Range
$0.7209 - $0.1153

Stock Levels
76432 In stock
Attributes
  • D
    1.120 in
  • d1
    0.869 in
  • d2
    0.973 in
  • H
    0.752 in
Center Pull-Tab Plug - 1.000 in ; LDPE ; Orange

CP42A

Price Range
$0.5712 - $0.0917

Stock Levels
27492 In stock
Attributes
  • D
    1.410 in
  • d1
    1.093 in
  • d2
    1.219 in
  • H
    0.78 in
Center Pull-Tab Plug - 0.630 in ; LDPE ; Orange

CP5A

Price Range
$0.2688 - $0.0432

Stock Levels
19948 In stock
Attributes
  • D
    0.469 in
  • d1
    0.239 in
  • d2
    0.303 in
  • H
    0.327 in
Center Pull-Tab Plug - 0.625 in ; LDPE ; Orange

CP6A

Price Range
$0.2688 - $0.0432

Stock Levels
65000 In stock
Attributes
  • D
    0.469 in
  • d1
    0.267 in
  • d2
    0.335 in
  • H
    0.406 in
Center Pull-Tab Plug - 0.750 in ; LDPE ; Orange

CP9A

Price Range
$0.2753 - $0.0442

Stock Levels
204766 In stock
Attributes
  • D
    0.594 in
  • d1
    0.362 in
  • d2
    0.428 in
  • H
    0.374 in
Center Pull-Tab Plug - ; TPR ; Black

MPP40A

Price Range
$2.5103 - $0.4011

Stock Levels
Request the lead time here
Attributes
  • D
    0.925 in
  • d1
    0.598 in
  • d2
    0.598 in
  • H
    0.394 in
  • Type
    1
Center Pull-Tab Plug - ; TPR ; Black

MPP70A

Price Range
$1.0484 - $0.4197

Stock Levels
51018 In stock
Attributes
  • D
    1.161 in
  • d1
    0.843 in
  • d2
    0.843 in
  • H
    0.472 in
  • Type
    1
Center Pull-Tab Plug - 7.0 mm | 0.276 in ; 9.5 mm | 0.374 in ; LDPE ; Yellow

498718

Price Range
$0.0809 - $0.0728

Stock Levels
1000 In stock
Attributes
  • D
    0.917 in
  • d1
    0.276 in
  • d2
    0.374 in
  • H
    0.374 in
  • Commodity Code
    3926909790
Center Pull-Tab Plug - 11.5 mm | 0.453 in ; 13.5 mm | 0.531 in ; LDPE - PIR ; Yellow

498722

Price Range
$0.147 - $0.1324

Stock Levels
3500 In stock
Attributes
  • D
    1.083 in
  • d1
    0.453 in
  • d2
    0.531 in
  • H
    0.374 in
  • Commodity Code
    3923509000
Center Pull-Tab Plug - 14.5 mm | 0.571 in ; 17.0 mm | 0.669 in ; LDPE - PIR ; Yellow

498726

Price Range
$0.1886 - $0.1697

Stock Levels
1500 In stock
Attributes
  • D
    1.22 in
  • d1
    0.571 in
  • d2
    0.669 in
  • H
    0.394 in
  • Commodity Code
    3926909790
Center Pull-Tab Plug - 19.0 mm | 0.748 in ; 21.5 mm | 0.846 in ; LDPE ; Yellow

498730

Price Range
$0.2212 - $0.1992

Stock Levels
83000 In stock
Attributes
  • D
    1.406 in
  • d1
    0.748 in
  • d2
    0.846 in
  • H
    0.433 in
  • Commodity Code
    39235
Center Pull-Tab Plug - 29.0 mm | 1.142 in ; 31.5 mm | 1.24 in ; LDPE - PIR ; Yellow

498734

Price Range
$0.2853 - $0.2568

Stock Levels
500 In stock
Attributes
  • D
    1.85 in
  • d1
    1.142 in
  • d2
    1.24 in
  • H
    0.472 in
  • Commodity Code
    39235
Center Pull-Tab Plug - 55 mm | 2.165 in ; 61 mm | 2.402 in ; LDPE - PIR ; Red

110040

Price Range
$0.7048 - $0.317

Stock Levels
1350 In stock
Attributes
  • D
    2.559 in
  • d1
    2.165 in
  • d2
    2.402 in
  • H
    1.024 in
  • Commodity Code
    3926909790
Center Pull-Tab Plug - 22.5 mm | 0.886 in ; 25.5 mm | 1.004 in ; LDPE - PIR ; Red

10418

Price Range
$0.7648 - $0.1225

Stock Levels
2720 In stock
Attributes
  • D
    1.138 in
  • d1
    0.886 in
  • d2
    1.004 in
  • H
    0.701 in
  • Commodity Code
    39235
Center Pull-Tab Plug - 12.5 mm | 0.492 in ; 14.5 mm | 0.571 in ; LDPE - PIR ; Yellow

498723

Price Range
$0.152 - $0.1368

Stock Levels
122535 In stock
Attributes
  • D
    1.118 in
  • d1
    0.492 in
  • d2
    0.571 in
  • H
    0.394 in
  • Commodity Code
    3926909790
Center Pull-Tab Plug - 15.5 mm | 0.61 in ; 18.0 mm | 0.709 in ; LDPE ; Yellow

498727

Price Range
$0.1998 - $0.1799

Stock Levels
4553 In stock
Attributes
  • D
    1.26 in
  • d1
    0.61 in
  • d2
    0.709 in
  • H
    0.394 in
  • Commodity Code
    3926909790
Center Pull-Tab Plug - 21.0 mm | 0.827 in ; 24.2 mm | 0.953 in ; LDPE - PIR ; Yellow

498731

Price Range
$0.2284 - $0.2054

Stock Levels
916 In stock
Attributes
  • D
    1.524 in
  • d1
    0.827 in
  • d2
    0.953 in
  • H
    0.433 in
  • Commodity Code
    39235
Center Pull-Tab Plug - 18.0 mm | 0.709 in ; 20.0 mm | 0.787 in ; LDPE - PIR ; Yellow

498729

Price Range
$0.214 - $0.1926

Stock Levels
3000 In stock
Attributes
  • D
    1.339 in
  • d1
    0.709 in
  • d2
    0.787 in
  • H
    0.394 in
  • Commodity Code
    3926909790
Center Pull-Tab Plug - 25.0 mm | 0.984 in ; 28.0 mm | 1.102 in ; LDPE ; Yellow

498733

Price Range
$0.2722 - $0.2451

Stock Levels
500 In stock
Attributes
  • D
    1.661 in
  • d1
    0.984 in
  • d2
    1.102 in
  • H
    0.472 in
  • Commodity Code
    3926909790
Center Pull-Tab Plug - 48.2 mm | 1.898 in ; 52.7 mm | 2.075 in ; LDPE - PIR ; Red

110039

Price Range
$2.1087 - $0.949

Stock Levels
200 In stock
Attributes
  • D
    2.248 in
  • d1
    1.898 in
  • d2
    2.075 in
  • H
    1.039 in
  • Commodity Code
    3923509000