Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Center Pull Plugs are used to seal electrical wire ends. Due to the tapered design, the item can plug multiple inner diameters. These plugs' snug fit and secure seal prevents undesired substances from entering the open tube or hole, protecting internal components and ensuring optimal performance.
The integrated centre tab is designed for quick and easy removal and installation by hand and with a tool. It protects against damage, dirt, moisture, and corrosion during storage and shipping. Used in various applications, including electrical cables in machinery, equipment, and control panels.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | H | D | d2 | Material | d1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.0435 - $0.272 | 20667 In stock |
0.301 in
7.64 mm
|
0.380 in
9.7 mm
|
0.269 in
6.8 mm
|
LDPE
|
0.209 in
5.3 mm
|
|
||
| CP10A | $0.0447 - $0.28 | 226226 In stock |
0.374 in
9.5 mm
|
0.625 in
15.9 mm
|
0.463 in
11.8 mm
|
LDPE
|
0.402 in
10.2 mm
|
|
|
| $0.0487 - $0.3042 | Request the lead time here |
0.469 in
11.9 mm
|
0.719 in
18.3 mm
|
0.568 in
14.4 mm
|
LDPE
|
0.500 in
12.7 mm
|
|
||
| $0.0531 - $0.3315 | Request the lead time here |
0.531 in
13.5 mm
|
0.840 in
21.3 mm
|
0.695 in
17.7 mm
|
LDPE
|
0.610 in
15.5 mm
|
|
||
| $0.1153 - $0.7209 | 76432 In stock |
0.752 in
19.1 mm
|
1.120 in
28.4 mm
|
0.973 in
24.7 mm
|
LDPE
|
0.869 in
22.1 mm
|
|
||
| $0.0917 - $0.5712 | 27492 In stock |
0.78 in
19.8 mm
|
1.410 in
35.8 mm
|
1.219 in
31 mm
|
LDPE
|
1.093 in
27.8 mm
|
|
||
| $0.1253 - $0.7837 | 74549 In stock |
0.752 in
19.1 mm
|
1.620 in
41.1 mm
|
1.465 in
37.2 mm
|
LDPE
|
1.312 in
33.3 mm
|
|
||
| $0.1376 - $0.861 | 23378 In stock |
0.78 in
19.8 mm
|
1.250 in
31.8 mm
|
1.092 in
27.7 mm
|
LDPE
|
0.967 in
24.6 mm
|
|
||
| $0.3752 - $1.0411 | 12600 In stock |
0.78 in
19.8 mm
|
1.500 in
38.1 mm
|
1.356 in
34.4 mm
|
LDPE
|
1.292 in
32.8 mm
|
|
||
| $0.1384 - $0.8642 | Request the lead time here |
0.752 in
19.1 mm
|
1.750 in
44.5 mm
|
1.601 in
40.7 mm
|
LDPE
|
1.451 in
36.9 mm
|
|
||
| $0.1579 - $0.9913 | 12000 In stock |
0.709 in
18.0 mm
|
1.530 in
38.9 mm
|
1.360 in
34.5 mm
|
LDPE
|
1.235 in
31.4 mm
|
|
||
| $0.1323 - $0.8255 | 63936 In stock |
0.882 in
22.4 mm
|
1.750 in
44.5 mm
|
1.527 in
38.8 mm
|
LDPE
|
1.344 in
34.1 mm
|
|
||
| $0.3535 - $0.8851 | 9470 In stock |
0.461 in
11.7 mm
|
2.530 in
64.3 mm
|
2.270 in
57.7 mm
|
LDPE
|
2.230 in
56.6 mm
|
|
||
| $0.1028 - $0.1142 | 1000 In stock |
0.374 in
9.5 mm
|
0.976 in
24.8 mm
|
0.453 in
11.5 mm
|
LDPE
|
0.374 in
9.5 mm
|
|
||
| $0.1412 - $0.1569 | 2000 In stock |
0.394 in
10.0 mm
|
1.161 in
29.5 mm
|
0.61 in
15.5 mm
|
LDPE - PIR
|
0.531 in
13.5 mm
|
|
||
| $0.0509 - $0.318 | 9134 In stock |
0.484 in
12.3 mm
|
0.874 in
22.2 mm
|
0.72 in
18.3 mm
|
LDPE - PIR
|
0.646 in
16.4 mm
|
|
||
| $0.0406 - $0.2541 | 17103 In stock |
0.433 in
11.0 mm
|
0.677 in
17.2 mm
|
0.539 in
13.7 mm
|
LDPE - PIR
|
0.461 in
11.7 mm
|
|
||
| $0.3795 - $0.9477 | 10000 In stock |
0.72 in
18.3 mm
|
1.906 in
48.4 mm
|
1.735 in
44.1 mm
|
LDPE
|
1.615 in
41 mm
|
|
||
| $0.1926 - $0.4797 | 12000 In stock |
0.988 in
25.1 mm
|
2.440 in
62 mm
|
2.243 in
57 mm
|
LDPE
|
2.067 in
52.5 mm
|
|
||
| $0.0466 - $0.2914 | 60000 In stock |
0.37 in
9.4 mm
|
0.530 in
13.5 mm
|
0.396 in
10.1 mm
|
LDPE
|
0.330 in
8.4 mm