Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Center Pull Plugs are used to seal electrical wire ends. Due to the tapered design, the item can plug multiple inner diameters. These plugs' snug fit and secure seal prevents undesired substances from entering the open tube or hole, protecting internal components and ensuring optimal performance.
The integrated centre tab is designed for quick and easy removal and installation by hand and with a tool. It protects against damage, dirt, moisture, and corrosion during storage and shipping. Used in various applications, including electrical cables in machinery, equipment, and control panels.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | H | D | d2 | Material | d1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.3669 - $4.5864 | 3000 In stock |
0.72 in
18.3 mm
|
1.906 in
48.4 mm
|
1.735 in
44.1 mm
|
LDPE
|
1.615 in
41 mm
|
|
||
| $0.1851 - $2.3321 | 5000 In stock |
0.988 in
25.1 mm
|
2.440 in
62 mm
|
2.243 in
57 mm
|
LDPE
|
2.067 in
52.5 mm
|
Tab
|
||
| $0.6577 - $8.2243 | 5400 In stock |
0.709 in
18.0 mm
|
3.620 in
91.9 mm
|
3.452 in
87.7 mm
|
LDPE
|
3.320 in
84.3 mm
|
Tab
|
||
| $0.0993 - $0.1103 | 1000 In stock |
0.374 in
9.5 mm
|
0.976 in
24.8 mm
|
0.453 in
11.5 mm
|
LDPE
|
0.374 in
9.5 mm
|
|
||
| $0.1077 - $1.2733 | 104566 In stock |
0.315 in
8.0 mm
|
0.689 in
17.5 mm
|
0.374 in
9.5 mm
|
TPR
|
0.374 in
9.5 mm
|
Flexible
|
||
| $0.0745 - $0.0828 | 745 In stock |
0.374 in
9.5 mm
|
0.913 in
23.2 mm
|
0.394 in
10.0 mm
|
LDPE
|
0.315 in
8.0 mm
|
|
||
| $0.0415 - $0.4913 | 17103 In stock |
0.433 in
11.0 mm
|
0.677 in
17.2 mm
|
0.539 in
13.7 mm
|
LDPE
|
0.461 in
11.7 mm
|
|
||
| $0.1322 - $0.1469 | 99535 In stock |
0.394 in
10.0 mm
|
1.118 in
28.4 mm
|
0.571 in
14.5 mm
|
LDPE
|
0.492 in
12.5 mm
|
|
||
| $0.1738 - $0.193 | 4553 In stock |
0.394 in
10.0 mm
|
1.26 in
32.0 mm
|
0.709 in
18.0 mm
|
LDPE
|
0.61 in
15.5 mm
|
|
||
| $0.1501 - $0.1669 | 3059 In stock |
0.394 in
10.0 mm
|
1.193 in
30.3 mm
|
0.638 in
16.2 mm
|
LDPE
|
0.559 in
14.2 mm
|
|
||
| $0.917 - $11.46 | 300 In stock |
1.039 in
26.4 mm
|
2.248 in
57.1 mm
|
2.075 in
52.7 mm
|
LDPE
|
1.898 in
48.2 mm
|
|
||
| $0.1633 - $2.0367 | 10000 In stock |
1 in
25.4 mm
|
2.160 in
54.9 mm
|
1.938 in
49.2 mm
|
LDPE
|
1.807 in
45.9 mm
|
|
||
| $0.3421 - $4.2754 | 9470 In stock |
0.461 in
11.7 mm
|
2.530 in
64.3 mm
|
2.270 in
57.7 mm
|
LDPE
|
2.230 in
56.6 mm
|
Tab
|
||
| $0.0423 - $0.5287 | 60000 In stock |
0.374 in
9.5 mm
|
0.531 in
13.5 mm
|
0.370 in
9.4 mm
|
LDPE
|
0.302 in
7.7 mm
|
Tab
|
||
| $0.1279 - $0.142 | 3500 In stock |
0.374 in
9.5 mm
|
1.083 in
27.5 mm
|
0.531 in
13.5 mm
|
LDPE
|
0.453 in
11.5 mm
|
|
||
| $0.3174 - $3.9767 | 33908 In stock |
0.394 in
10.0 mm
|
1.004 in
25.5 mm
|
0.693 in
17.6 mm
|
TPR
|
0.693 in
17.6 mm
|
Flexible
|
||
| $0.3685 - $2.0522 | 6000 In stock |
0.461 in
11.7 mm
|
2.031 in
51.6 mm
|
1.835 in
46.6 mm
|
LDPE
|
1.820 in
46.2 mm
|
Tab
|
||
| $0.3872 - $4.8507 | 4012 In stock |
0.961 in
24.4 mm
|
2.660 in
67.6 mm
|
2.464 in
62.6 mm
|
LDPE
|
2.300 in
58.4 mm
|
Tab
|
||
| MPP4A | $0.1381 - $1.7258 | 2900 In stock |
0.315 in
8.0 mm
|
0.610 in
15.5 mm
|
0.295 in
7.5 mm
|
TPR
|
0.295 in
7.5 mm
|
Flexible
|
|
| $0.3064 - $3.8299 | 1350 In stock |
1.024 in
26.0 mm
|
2.559 in
65.0 mm
|
2.402 in
61.0 mm
|
LDPE - PIR
|
2.165 in
55.0 mm
|
Tab
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue