Cap Nuts, also known as a Blind Nut or a Crown Nut, is a nut that has a domed end on one side. The Domed Cap Nut is used to cover exposed threaded stud, rod and bolt ends with a dome-like cap. This offers protection and safety to the fastening assembly, while also creating a finished appearance to the exposed threaded end.
Our range is made up from Hex Cap Dome Nuts that feature a hexagonal nut shape with the dome or cap that encloses external threads. They are offered with or without a molded-in locking thread for applications which require torque for a more secure assembly.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Distance Across Flats | Color | Nut Form | Overall Height | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.5836 - $1.3292 | 250 In stock |
M16
|
0.933 in
23.7 mm
|
Black
|
Domed
|
0.976 in
24.8 mm
|
|||||
$0.0823 - $0.0959 | 68000 In stock |
#6-32
|
0.305 in
7.7 mm
|
Black
|
Domed
|
0.345 in
8.8 mm
|
|||||
$0.0929 - $0.2114 | 1000 In stock |
#10-24
|
0.365 in
9.3 mm
|
Black
|
Locking
|
0.400 in
10.2 mm
|
|||||
0525018CN | $0.1691 - $0.232 | 4500 In stock |
1/4-18
|
0.750 in
19.1 mm
|
Natural
|
Domed
|
0.810 in
20.6 mm
|
||||
$0.0474 - $0.065 | 11500 In stock |
1/4-20
|
0.425 in
10.8 mm
|
Black
|
Locking
|
0.475 in
12.1 mm
|
|||||
$0.2655 - $0.3642 | 500 In stock |
1/2-20
|
0.750 in
19.1 mm
|
Black
|
Domed
|
0.810 in
20.6 mm
|
|||||
$0.0996 - $0.1161 | 1000 In stock |
M4
|
0.276 in
7.0 mm
|
Black
|
Locking
|
0.315 in
8.0 mm
|
|||||
05M080125CNB | $0.1582 - $0.1844 | 12000 In stock |
M8
|
0.512 in
13.0 mm
|
Black
|
Domed
|
0.591 in
15.0 mm
|
||||
$0.2656 - $0.3644 | 500 In stock |
M12
|
0.744 in
18.9 mm
|
Black
|
Domed
|
0.807 in
20.5 mm
|
|||||
$0.6541 - $0.7631 | 1000 In stock |
M20
|
1.051 in
26.7 mm
|
Black
|
Domed
|
1.146 in
29.1 mm
|
|||||
$0.0796 - $0.0929 | 21000 In stock |
#4-40
|
0.250 in
6.4 mm
|
Black
|
Domed
|
0.280 in
7.1 mm
|
|||||
0500832CNB | $0.0849 - $0.099 | 2000 In stock |
#8-32
|
0.330 in
8.4 mm
|
Black
|
Domed
|
0.375 in
9.5 mm
|
||||
$0.0643 - $0.0882 | 3000 In stock |
1/4-28
|
0.425 in
10.8 mm
|
Natural
|
Domed
|
0.475 in
12.1 mm
|
|||||
$0.1625 - $0.1894 | 95000 In stock |
3/8-24
|
0.565 in
14.4 mm
|
Black
|
Domed
|
0.620 in
15.7 mm
|
|||||
$0.4072 - $0.927 | 35500 In stock |
7/16-14
|
0.750 in
19.1 mm
|
Black
|
Domed
|
0.810 in
20.6 mm
|
|||||
05M040070CNB | $0.0906 - $0.1055 | 15000 In stock |
M4
|
0.276 in
7.0 mm
|
Black
|
Domed
|
0.315 in
8.0 mm
|
||||
$0.1027 - $0.1198 | 5000 In stock |
M5
|
0.315 in
8.0 mm
|
Black
|
Locking
|
0.394 in
10.0 mm
|
|||||
$0.1436 - $0.1677 | 4000 In stock |
M8
|
0.512 in
13.0 mm
|
Natural
|
Domed
|
0.591 in
15.0 mm
|
|||||
$0.2415 - $0.3312 | 11500 In stock |
M12
|
0.744 in
18.9 mm
|
Natural
|
Domed
|
0.807 in
20.5 mm
|
|||||
05M200250CN | $0.5947 - $0.6938 | 1000 In stock |
M20
|
1.051 in
26.7 mm
|
Natural
|
Domed
|
1.146 in
29.1 mm
|
||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue