Canoe Clips are a low-cost fastener, designed to work in the same way as a rivet or a screw. The design of these clips means they are easier to remove than other rivets. The range features a variety of styles, including those with a fully hollow anchor or those that have a partially hollow anchor.
Suitable for front panel mounting, these economical clips easily snap into round holes and cover a smaller surface area. They are ideal for securely holding a variety of materials in place, including both metals and plastics. No tools are required for installation - simply apply thumb pressure over the flat round-shaped head.
Our range offers good electric insulation, as well as vibration, abrasion and corrosion resistance. They can be used on electronic, automotive or machine applications. Canoe Clips insert neatly into panel holes, and are ideal for long-term signs and displays. They can be removed and reused on occasion; however, thanks to their extra firm grip, they are better suited to applications that do not change very often.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Head Diameter | Compatible Panel Thickness Range | View | |
|---|---|---|---|---|---|---|
| $0.1491 - $0.2045 | Request the lead time here |
|
0.610 in
15.5 mm
|
0.500 - 0.750 in
12.7 - 19.1 mm
|
||
| $0.0626 - $0.0859 | 26000 In stock |
|
0.100 in
2.5 mm
|
0.010 - 0.031 in
0.3 - 0.8 mm
|
||
| $0.0603 - $0.0828 | 10000 In stock |
|
0.270 in
6.9 mm
|
0.200 - 0.250 in
5.1 - 6.4 mm
|
||
| $0.0936 - $0.1283 | 3500 In stock |
|
0.750 in
19.1 mm
|
0.095 - 0.218 in
2.4 - 5.5 mm
|
||
| 27AC0022 | $0.0485 - $0.0667 | 38000 In stock |
|
0.125 in
3.2 mm
|
0.032 - 0.107 in
0.81 - 2.72 mm
|
|
| $0.0379 - $0.0519 | 27000 In stock |
|
0.280 in
7.1 mm
|
0.031 - 0.126 in
0.8 - 3.2 mm
|
||
| 27AC0005 | $0.0513 - $0.0704 | 1000 In stock |
|
0.370 in
9.4 mm
|
0.126 - 0.189 in
3.2 - 4.8 mm
|
|
| 27AC0007 | $0.0479 - $0.0658 | 14000 In stock |
|
0.370 in
9.4 mm
|
0.063 - 0.126 in
1.6 - 3.2 mm
|
|
| $0.1228 - $0.1684 | 37522 In stock |
|
0.620 in
15.7 mm
|
0.358 - 0.382 in
9.1 - 9.7 mm
|
||
| 27AC0003 | $0.0511 - $0.0702 | 40000 In stock |
|
0.280 in
7.1 mm
|
0.063 - 0.126 in
1.6 - 3.2 mm
|
|
| $0.0489 - $0.0672 | 16000 In stock |
|
0.370 in
9.4 mm
|
0.311 - 0.331 in
7.9 - 8.4 mm
|
||
| $0.0627 - $0.086 | Request the lead time here |
|
0.685 in
17.4 mm
|
0.126 - 0.35 in
3.2 - 8.9 mm
|
||
| $0.049 - $0.0672 | 11000 In stock |
|
0.280 in
7.1 mm
|
0.063 - 0.146 in
1.6 - 3.7 mm
|
||
| $0.1458 - $0.2001 | Request the lead time here |
|
0.866 in
22 mm
|
0.063 - 0.142 in
1.6 - 3.6 mm
|
||
| 27AC0015 | $0.0481 - $0.066 | Request the lead time here |
|
0.280 in
7.1 mm
|
0.063 - 0.126 in
1.6 - 3.2 mm
|
|
| 27AC0011 | $0.0479 - $0.0658 | 3000 In stock |
|
0.375 in
9.5 mm
|
0.165 - 0.185 in
4.2 - 4.7 mm
|
|
| $0.0539 - $0.074 | Request the lead time here |
|
0.280 in
7.1 mm
|
0.062 - 0.145 in
1.6 - 3.7 mm
|
||
| $0.0564 - $0.0774 | 2000 In stock |
|
0.370 in
9.4 mm
|
0.125 - 0.187 in
3.2 - 4.7 mm
|
||
| 27AC0010B | $0.0688 - $0.0945 | 1000 In stock |
|
0.100 in
2.5 mm
|
0.010 - 0.031 in
0.3 - 0.8 mm
|
|
| $0.0527 - $0.0723 | 2000 In stock |
|
0.370 in
9.4 mm
|
0.062 - 0.125 in
1.6 - 3.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue