Menu Search

Canoe Clips

In stock

Canoe Clips are a low-cost fastener, designed to work in the same way as a rivet or a screw. The design of these clips means they are easier to remove than other rivets. The range features a variety of styles, including those with a fully hollow anchor or those that have a partially hollow anchor.

Suitable for front panel mounting, these economical clips easily snap into round holes and cover a smaller surface area. They are ideal for securely holding a variety of materials in place, including both metals and plastics. No tools are required for installation - simply apply thumb pressure over the flat round-shaped head.

Our range offers good electric insulation, as well as vibration, abrasion and corrosion resistance. They can be used on electronic, automotive or machine applications. Canoe Clips insert neatly into panel holes, and are ideal for long-term signs and displays. They can be removed and reused on occasion; however, thanks to their extra firm grip, they are better suited to applications that do not change very often.

  • Material: Nylon 6/6
  • Colors: Black and Natural
  • UL94 V2 Flame Rated options

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
102 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Head Diameter Compatible Panel Thickness Range View
27AC0022 $0.0469 - $0.0644 38000 In stock
0.125 in
0.032 - 0.107 in
$0.0366 - $0.0501 29000 In stock
0.280 in
0.031 - 0.126 in
27AC0005 $0.0496 - $0.068 1000 In stock
0.370 in
0.126 - 0.189 in
$0.0472 - $0.0649 16000 In stock
0.370 in
0.311 - 0.331 in
$0.0606 - $0.0831 6000 In stock
0.685 in
0.126 - 0.35 in
$0.1409 - $0.1933 4000 In stock
0.866 in
0.063 - 0.142 in
27AC0015 $0.0465 - $0.0638 Request the lead time here
0.280 in
0.063 - 0.126 in
27AC0011 $0.0463 - $0.0636 3000 In stock
0.375 in
0.165 - 0.185 in
$0.1186 - $0.1627 37522 In stock
0.620 in
0.358 - 0.382 in
27AC0003 $0.0494 - $0.0678 47000 In stock
0.280 in
0.063 - 0.126 in
$0.0473 - $0.0649 Request the lead time here
0.280 in
0.063 - 0.146 in
27AC0007 $0.0463 - $0.0636 15000 In stock
0.370 in
0.063 - 0.126 in
$0.0994 - $0.1363 10000 In stock
0.750 in
0.095 - 0.218 in
$0.0529 - $0.0725 96000 In stock
0.360 in
0.062 - 0.125 in
$0.0521 - $0.0715 4000 In stock
0.280 in
0.062 - 0.145 in
$0.0568 - $0.0778 8500 In stock
0.480 in
0.125 - 0.187 in
27AC0012B $0.0947 - $0.1105 26000 In stock
0.370 in
0.035 - 0.065 in
27AC0002B $0.0511 - $0.0701 83000 In stock
0.270 in
0.062 - 0.125 in
$0.0839 - $0.098 1000 In stock
0.370 in
0.310 - 0.330 in
$0.0509 - $0.0699 Request the lead time here
0.375 in
0.165 - 0.185 in
  • of 6
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 2.16 - 2.29 mm | 0.085 - 0.09 in; Compatible Panel Thickness Range 0.81 - 2.72 mm | 0.032 - 0.107 in

27AC0022

Price Range
$0.0644 - $0.0469

Stock Levels
38000 In stock
Attributes
  • Anchor Length
    0.187 in
  • Head Diameter
    0.125 in
  • Head Height
    0.030 in
  • Compatible Hole Diameter Range
    0.085 - 0.09 in
  • Compatible Panel Thickness Range
    0.032 - 0.107 in
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 4.1 - 4.2 mm | 0.161 - 0.165 in; Compatible Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in

27AC0018

Price Range
$0.0501 - $0.0366

Stock Levels
29000 In stock
Attributes
  • Anchor Length
    0.400 in
  • Head Diameter
    0.280 in
  • Head Height
    0.080 in
  • Compatible Hole Diameter Range
    0.161 - 0.165 in
  • Compatible Panel Thickness Range
    0.031 - 0.126 in
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 5.4 - 5.7 mm | 0.213 - 0.224 in; Compatible Panel Thickness Range 3.2 - 4.8 mm | 0.126 - 0.189 in

27AC0005

Price Range
$0.068 - $0.0496

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.450 in
  • Head Diameter
    0.370 in
  • Head Height
    0.060 in
  • Compatible Hole Diameter Range
    0.213 - 0.224 in
  • Compatible Panel Thickness Range
    0.126 - 0.189 in
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 4.6 - 4.9 mm | 0.181 - 0.193 in; Compatible Panel Thickness Range 7.9 - 8.4 mm | 0.311 - 0.331 in

27AC0006

Price Range
$0.0649 - $0.0472

Stock Levels
16000 In stock
Attributes
  • Anchor Length
    0.531 in
  • Head Diameter
    0.370 in
  • Head Height
    0.060 in
  • Compatible Hole Diameter Range
    0.181 - 0.193 in
  • Compatible Panel Thickness Range
    0.311 - 0.331 in
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 8.4 - 8.6 mm | 0.331 - 0.339 in; Compatible Panel Thickness Range 3.2 - 8.9 mm | 0.126 - 0.35 in

27AC0019

Price Range
$0.0831 - $0.0606

Stock Levels
6000 In stock
Attributes
  • Anchor Length
    0.895 in
  • Head Diameter
    0.685 in
  • Head Height
    0.070 in
  • Compatible Hole Diameter Range
    0.331 - 0.339 in
  • Compatible Panel Thickness Range
    0.126 - 0.35 in
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 8.5 - 8.8 mm | 0.335 - 0.346 in; Compatible Panel Thickness Range 1.6 - 3.6 mm | 0.063 - 0.142 in

27AC0023

Price Range
$0.1933 - $0.1409

Stock Levels
4000 In stock
Attributes
  • Anchor Length
    0.450 in
  • Head Diameter
    0.866 in
  • Head Height
    0.050 in
  • Compatible Hole Diameter Range
    0.335 - 0.346 in
  • Compatible Panel Thickness Range
    0.063 - 0.142 in
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 3.0 - 3.1 mm | 0.118 - 0.122 in; Compatible Panel Thickness Range 1.6 - 3.2 mm | 0.063 - 0.126 in

27AC0015

Price Range
$0.0638 - $0.0465

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.390 in
  • Head Diameter
    0.280 in
  • Head Height
    0.060 in
  • Compatible Hole Diameter Range
    0.118 - 0.122 in
  • Compatible Panel Thickness Range
    0.063 - 0.126 in
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 4.6 - 4.9 mm | 0.181 - 0.193 in; Compatible Panel Thickness Range 4.2 - 4.7 mm | 0.165 - 0.185 in

27AC0011

Price Range
$0.0636 - $0.0463

Stock Levels
3000 In stock
Attributes
  • Anchor Length
    0.515 in
  • Head Diameter
    0.375 in
  • Head Height
    0.060 in
  • Compatible Hole Diameter Range
    0.181 - 0.193 in
  • Compatible Panel Thickness Range
    0.165 - 0.185 in
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 6.4 - 6.6 mm | 0.252 - 0.26 in; Compatible Panel Thickness Range 9.1 - 9.7 mm | 0.358 - 0.382 in

27AC0016

Price Range
$0.1627 - $0.1186

Stock Levels
37522 In stock
Attributes
  • Anchor Length
    0.767 in
  • Head Diameter
    0.620 in
  • Head Height
    0.065 in
  • Compatible Hole Diameter Range
    0.252 - 0.26 in
  • Compatible Panel Thickness Range
    0.358 - 0.382 in
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 3.8 - 4.1 mm | 0.15 - 0.161 in; Compatible Panel Thickness Range 1.6 - 3.2 mm | 0.063 - 0.126 in

27AC0003

Price Range
$0.0678 - $0.0494

Stock Levels
47000 In stock
Attributes
  • Anchor Length
    0.390 in
  • Head Diameter
    0.280 in
  • Head Height
    0.040 in
  • Compatible Hole Diameter Range
    0.15 - 0.161 in
  • Compatible Panel Thickness Range
    0.063 - 0.126 in
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 3.8 - 4.1 mm | 0.15 - 0.161 in; Compatible Panel Thickness Range 1.6 - 3.7 mm | 0.063 - 0.146 in

27AC0004

Price Range
$0.0649 - $0.0473

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.400 in
  • Head Diameter
    0.280 in
  • Head Height
    0.080 in
  • Compatible Hole Diameter Range
    0.15 - 0.161 in
  • Compatible Panel Thickness Range
    0.063 - 0.146 in
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 5.4 - 5.7 mm | 0.213 - 0.224 in; Compatible Panel Thickness Range 1.6 - 3.2 mm | 0.063 - 0.126 in

27AC0007

Price Range
$0.0636 - $0.0463

Stock Levels
15000 In stock
Attributes
  • Anchor Length
    0.540 in
  • Head Diameter
    0.370 in
  • Head Height
    0.060 in
  • Compatible Hole Diameter Range
    0.213 - 0.224 in
  • Compatible Panel Thickness Range
    0.063 - 0.126 in
Push-In Rivet - ; Black ; Truss ; ; ;

27AC0026B

Price Range
$0.1363 - $0.0994

Stock Levels
10000 In stock
Attributes
  • Anchor Length
    0.606 in
  • Head Diameter
    0.750 in
  • Head Height
    0.055 in
  • Compatible Hole Diameter Range
    0.240 - 0.260 in
  • Compatible Panel Thickness Range
    0.095 - 0.218 in
Push-In Rivet - ; Black ; Truss ; ; ;

27AC0001B

Price Range
$0.0725 - $0.0529

Stock Levels
96000 In stock
Attributes
  • Anchor Length
    0.400 in
  • Head Diameter
    0.360 in
  • Head Height
    0.060 in
  • Compatible Hole Diameter Range
    0.182 - 0.192 in
  • Compatible Panel Thickness Range
    0.062 - 0.125 in
Push-In Rivet - ; Black ; Truss ; ; ;

27AC0004B

Price Range
$0.0715 - $0.0521

Stock Levels
4000 In stock
Attributes
  • Anchor Length
    0.400 in
  • Head Diameter
    0.280 in
  • Head Height
    0.080 in
  • Compatible Hole Diameter Range
    0.151 - 0.161 in
  • Compatible Panel Thickness Range
    0.062 - 0.145 in
Push-In Rivet - ; Black ; Truss ; ; ;

27AC0009B

Price Range
$0.0778 - $0.0568

Stock Levels
8500 In stock
Attributes
  • Anchor Length
    0.562 in
  • Head Diameter
    0.480 in
  • Head Height
    0.060 in
  • Compatible Hole Diameter Range
    0.250 - 0.261 in
  • Compatible Panel Thickness Range
    0.125 - 0.187 in
Push-In Rivet - ; Black ; Truss ; ; ;

27AC0012B

Price Range
$0.1105 - $0.0947

Stock Levels
26000 In stock
Attributes
  • Anchor Length
    0.350 in
  • Head Diameter
    0.370 in
  • Head Height
    0.056 in
  • Compatible Hole Diameter Range
    0.195 - 0.200 in
  • Compatible Panel Thickness Range
    0.035 - 0.065 in
Push-In Rivet - ; Black ; Truss ; ; ;

27AC0002B

Price Range
$0.0701 - $0.0511

Stock Levels
83000 In stock
Attributes
  • Anchor Length
    0.395 in
  • Head Diameter
    0.270 in
  • Head Height
    0.060 in
  • Compatible Hole Diameter Range
    0.131 - 0.135 in
  • Compatible Panel Thickness Range
    0.062 - 0.125 in
Push-In Rivet - ; Black ; Truss ; ; ;

27AC0006B

Price Range
$0.098 - $0.0839

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.531 in
  • Head Diameter
    0.370 in
  • Head Height
    0.060 in
  • Compatible Hole Diameter Range
    0.182 - 0.192 in
  • Compatible Panel Thickness Range
    0.310 - 0.330 in
Push-In Rivet - ; Black ; Truss ; ; ;

27AC0011B

Price Range
$0.0699 - $0.0509

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.515 in
  • Head Diameter
    0.375 in
  • Head Height
    0.060 in
  • Compatible Hole Diameter Range
    0.182 - 0.192 in
  • Compatible Panel Thickness Range
    0.165 - 0.185 in