Quantity | Unit price |
---|---|
1 - 9 | $8.89 |
10 + | $8.33 |
Handle Length | 59.5 mm |
---|---|
Handle Length | 2.343 in |
Handle Width | 34.0 mm |
Handle Width | 1.339 in |
Head Height | 9.0 mm |
Head Height | 0.354 in |
Housing Height | 25.0 mm |
Housing Height | 0.984 in |
Colour | Silver |
Finish | |
Handle Type | Swinghandle Driver Tool Operated |
Key Type | 5.0 mm Double Bit Key |
Latch Material | Zinc Alloy |
Mounting Orientation | Left Handed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue