Menu Search

Cable Tie Mounts - Screw Mount, Harness

In stock

Screw or Rivet Mount Cable Tie Mounts are applied by an easy screw fastener and give maximum stability to a wire bundle. The harness version will allow for multiple cable ties or a wider cable tie

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
4 results
Product SKUs information
Item Code Price range Availability View
$0.374 - $0.7504 9600 In stock
$0.5825 - $1.5046 3774 In stock
MTH1-3 $0.5825 - $1.5046 Request the lead time here
MTH1-1 $0.5825 - $1.5046 Request the lead time here
Cable Tie Holder - Screw; ; ; Nylon 6/6; Natural

FTH-11-8-01

Price Range
$0.7504 - $0.374

Stock Levels
9600 In stock
Attributes
  • Thread Size
    M8
  • Overall Length
    1.291 in
  • Overall Width
    0.752 in
  • Overall Height
    0.311 in
  • Material
    Nylon 6/6
Stainless Steel Cable Tie Mount - Natural ; Stainless Steel ; Maximum Compatible Cable Tie Width 9.9 mm | 0.390 in

MTH1-2

Price Range
$1.5046 - $0.5825

Stock Levels
3774 In stock
Attributes
  • Thread Size
    #10, M5
  • Pitch/TPI
    0.484 in
  • Mounting Thread Length
    0.390 in
  • Compatible Cable Diameter Range
    0.177 - 0.187 in
  • Hole Diameter
    0.213 in
Stainless Steel Cable Tie Mount - Natural ; Stainless Steel ; Maximum Compatible Cable Tie Width 9.9 mm | 0.390 in

MTH1-3

Price Range
$1.5046 - $0.5825

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    1/4 in, M6
  • Pitch/TPI
    0.484 in
  • Mounting Thread Length
    0.390 in
  • Compatible Cable Diameter Range
    0.177 - 0.187 in
  • Hole Diameter
    0.266 in
Stainless Steel Cable Tie Mount - Natural ; Stainless Steel ; Maximum Compatible Cable Tie Width 9.9 mm | 0.390 in

MTH1-1

Price Range
$1.5046 - $0.5825

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    #8, M4
  • Pitch/TPI
    0.484 in
  • Mounting Thread Length
    0.098 in
  • Compatible Cable Diameter Range
    0.177 - 0.187 in
  • Hole Diameter
    0.177 in