Four-Way adhesive mounts offer high versatility in terms of mounting options. The Range supports both adhesive and screw mount holders. The Adhesive Tie Mounts offer strong adhesion for quick and easy installation and are ideal for lightweight wire bungles. They also include a panel hole for optional screw fastening. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Color | Overall Width | Mounting Method | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| FTH-2A-RT-M | $0.2386 - $0.4175 | 65000 In stock |
1.031 in
26.18 mm
|
White
|
0.688 in
17.47 mm
|
Acrylic Adhesive
|
|
|
| $0.3112 - $0.9302 | 11000 In stock |
0.752 in
19.1 mm
|
Black
|
0.752 in
19.1 mm
|
Adhesive
|
0.24 in
6.1 mm
|
||
| $0.2742 - $0.5788 | 63000 In stock |
1 in
25.4 mm
|
Natural
|
1 in
25.4 mm
|
Adhesive
|
0.28 in
7.1 mm
|
||
| MFTH-2-01A1-M | $0.2117 - $0.4436 | Request the lead time here |
0.5 in
12.7 mm
|
Natural
|
0.5 in
12.7 mm
|
Adhesive
|
0.138 in
3.5 mm
|
|
| $0.3048 - $0.9271 | Request the lead time here |
0.752 in
19.1 mm
|
Natural
|
0.752 in
19.1 mm
|
Adhesive
|
0.24 in
6.1 mm
|
||
| FTH-10A-RT-M | $0.821 - $1.6925 | Request the lead time here |
2 in
50.8 mm
|
Natural
|
2 in
50.8 mm
|
Adhesive
|
0.299 in
7.6 mm
|
|
| $0.221 - $0.4336 | 51000 In stock |
0.75 in
19.05 mm
|
White
|
0.75 in
19.05 mm
|
Adhesive
|
0.136 in
3.45 mm
|
||
| $0.1437 - $0.2966 | 106000 In stock |
0.752 in
19.1 mm
|
Black
|
0.752 in
19.1 mm
|
Screw
|
0.24 in
6.1 mm
|
||
| FTH-8A-RT-M | $0.6162 - $1.2729 | 1000 In stock |
1.5 in
38.1 mm
|
Natural
|
1.5 in
38.1 mm
|
Adhesive
|
0.299 in
7.6 mm
|
|
| $0.1847 - $0.3827 | 59000 In stock |
1 in
25.4 mm
|
Natural
|
1 in
25.4 mm
|
Screw
|
0.28 in
7.1 mm
|
||
| $0.1524 - $0.2991 | 41000 In stock |
0.75 in
19.05 mm
|
White
|
0.75 in
19.05 mm
|
|
0.136 in
3.45 mm
|
||
| $0.241 - $0.4732 | 20000 In stock |
0.75 in
19.05 mm
|
White
|
0.75 in
19.05 mm
|
Adhesive
|
0.136 in
3.45 mm
|
||
| FTH-5A-RT-UVB-M | $0.216 - $0.4466 | 68000 In stock |
0.752 in
19.1 mm
|
Black
|
0.752 in
19.1 mm
|
Adhesive
|
0.24 in
6.1 mm
|
|
| $0.22 - $0.4622 | 9000 In stock |
0.752 in
19.1 mm
|
Natural
|
0.752 in
19.1 mm
|
Adhesive
|
0.24 in
6.1 mm
|
||
| $0.1372 - $0.2844 | 76000 In stock |
0.752 in
19.1 mm
|
Natural
|
0.752 in
19.1 mm
|
Screw
|
0.24 in
6.1 mm
|
||
| $0.2769 - $0.406 | Request the lead time here |
1 in
25.4 mm
|
Black
|
1 in
25.4 mm
|
Adhesive
|
0.189 in
4.8 mm
|
||
| $0.2823 - $0.366 | 18000 In stock |
1.000 in
25.4 mm
|
Black
|
1.000 in
25.4 mm
|
Screw
|
0.188 in
4.8 mm
|
||
| MFTH-2-01A-RT-C | $0.2776 - $0.7634 | 19000 In stock |
0.5 in
12.7 mm
|
Natural
|
0.5 in
12.7 mm
|
Adhesive
|
0.138 in
3.5 mm
|
|
| TMA005A | $0.2764 - $0.3456 | 70800 In stock |
1.102 in
28.0 mm
|
Natural
|
1.102 in
28.0 mm
|
Adhesive
|
0.157 in
4.0 mm
|
|
| FTH-5-01-C | $0.1914 - $0.5688 | 9100 In stock |
0.752 in
19.1 mm
|
Natural
|
0.752 in
19.1 mm
|
Screw
|
0.24 in
6.1 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue