Edge Mount Cable Tie Holders have a very strong retention force when attached to the side of a metal panel and an even stronger retention force when attached to the side of a plastic panel. They are designed for fastening to the side of a panel allowing a cable tie to be passed through
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Panel Thickness Range | View | |
|---|---|---|---|---|
| FTH-31-01 | $0.789 - $1.0323 | 80000 In stock |
0.031 - 0.118 in
0.8 - 3.0 mm
|
|
| 550245 | $0.5372 - $0.7172 | 3700 In stock |
0.028 - 0.118 in
0.7 - 3.0 mm
|
|
| $0.7544 - $1.0044 | Request the lead time here |
0.028 - 0.118 in
0.7 - 3.0 mm
|
||
| $0.988 - $1.3173 | 500 In stock |
0.118 - 0.236 in
3.0 - 6.0 mm
|
||
| $0.5372 - $0.7172 | 17500 In stock |
0.028 - 0.118 in
0.7 - 3.0 mm
|
||
| $1.0557 - $1.4083 | 300 In stock |
0.118 - 0.236 in
3.0 - 6.0 mm
|
||
| $0.7544 - $1.0044 | Request the lead time here |
0.028 - 0.118 in
0.7 - 3.0 mm
|
||
| $0.9249 - $1.2356 | 47000 In stock |
0.028 - 0.118 in
0.7 - 3.0 mm
|
||
| $0.6517 - $0.8712 | 400 In stock |
0.028 - 0.118 in
0.7 - 3.0 mm
|
||
| 550252 | $0.9249 - $1.2356 | 100 In stock |
0.028 - 0.118 in
0.7 - 3.0 mm
|
|
| $0.9249 - $1.2356 | 400 In stock |
0.028 - 0.118 in
0.7 - 3.0 mm
|
||
| 550247 | $0.5372 - $0.7172 | 100 In stock |
0.028 - 0.118 in
0.7 - 3.0 mm
|
|
| $0.5372 - $0.7172 | Request the lead time here |
0.028 - 0.118 in
0.7 - 3.0 mm
|
||
| $0.9249 - $1.2356 | 200 In stock |
0.028 - 0.118 in
0.7 - 3.0 mm
|
||
| $1.0557 - $1.4083 | 100 In stock |
0.118 - 0.236 in
3.0 - 6.0 mm
|
||
| $0.7544 - $1.0044 | 500 In stock |
0.028 - 0.118 in
0.7 - 3.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue