Braided sleeving is used in a variety of different applications. From automotive to consumer appliances you can find these sleeves protecting cable bundles. Fully closed, self-closing, and hook & loop fastened wraps are all available in a variety of bundle diameters.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Color | Roll Length | Material | Nominal Inside Diameter | View | |
|---|---|---|---|---|---|---|---|
| $124.82 - $138.69 | 19 In stock |
Black
|
82.021 ft
25.0 m
|
PES
|
1.142 in
29.0 mm
|
||
| $234.32 - $260.30 | 7 In stock |
Black;Grey
|
492.126 ft
150.0 m
|
PES
|
0.984 in
25.0 mm
|
||
| $11.90 - $13.25 | 495 In stock |
Natural
|
3.281 ft
1.0 m
|
AI FOIL;FG;PES
|
1.496 in
38.0 mm
|
||
| $183.92 - $203.79 | 10 In stock |
Black
|
82.021 ft
25.0 m
|
PES
|
1.26 in
32.0 mm
|
||
| $229.56 - $254.30 | 9 In stock |
Black
|
328.084 ft
100.0 m
|
PES
|
0.197 in
5.0 mm
|
||
| $323.13 - $358.01 | 10 In stock |
Black
|
328.084 ft
100.0 m
|
PES
|
0.394 in
10.0 mm
|
||
| $21.22 - $23.60 | 5 In stock |
Black
|
100.066 ft
30.5 m
|
PES
|
0.394 in
10.0 mm
|
||
| $24.22 - $26.91 | 3 In stock |
Black
|
49.869 ft
15.2 m
|
PES
|
0.984 in
25.0 mm
|
||
| $64.79 - $72.04 | 8 In stock |
Black
|
49.869 ft
15.2 m
|
PES
|
1.969 in
50.0 mm
|
||
| $35.50 - $39.43 | 6 In stock |
Black
|
199.803 ft
60.9 m
|
PES
|
0.236 in
6.0 mm
|
||
| $46.68 - $51.85 | Request the lead time here |
Black
|
100.066 ft
30.5 m
|
PES
|
0.591 in
15.0 mm
|
||
| $65.21 - $72.45 | 1 In stock |
Black
|
49.869 ft
15.2 m
|
PES
|
1.575 in
40.0 mm
|
||
| $134.55 - $149.56 | 10 In stock |
Black
|
49.869 ft
15.2 m
|
PES
|
2.992 in
76.0 mm
|
||
| $695.42 - $731.85 | 3 In stock |
Natural
|
100.066 ft
30.5 m
|
Nomex Fiber
|
0.394 in
10.0 mm
|
||
| $1,550.95 - $1,634.16 | Request the lead time here |
Natural
|
100.066 ft
30.5 m
|
Nomex Fiber
|
0.984 in
25.0 mm
|
||
| $28.88 - $33.02 | 6 In stock |
Black
|
199.803 ft
60.9 m
|
Nylon 6/6
|
0.118 in
3.0 mm
|
||
| $27.84 - $31.88 | 9 In stock |
Black
|
100.066 ft
30.5 m
|
Nylon 6/6
|
0.472 in
12.0 mm
|
||
| $29.81 - $34.05 | 16 In stock |
Black
|
49.869 ft
15.2 m
|
Nylon 6/6
|
0.984 in
25.0 mm
|
||
| $104.33 - $119.23 | 10 In stock |
Black
|
100.066 ft
30.5 m
|
PES
|
0.354 in
9.0 mm
|
||
| $158.15 - $180.71 | 9 In stock |
Black
|
100.066 ft
30.5 m
|
PES
|
0.984 in
25.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue