The easiest and quickest way to wrap cables. By inserting the cables into the CAT installation tool, and feeding the slit end of the wrap over the horn of the tool, you can quickly pull the cable bundle through the wrap, creating a neat bundle.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Cable Bundle Diameter | View | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
CAT-25-PP | $5.41 - $5.79 | 126 In stock |
0.965 in
24.5 mm
|
||||||||
CAT-05-PP-BL | $2.21 - $2.27 | 618 In stock |
0.236 in
6.0 mm
|
||||||||
CAT-08-PP | $4.12 - $4.19 | 828 In stock |
0.374 in
9.5 mm
|
||||||||
$482.52 - $522.64 | 1 In stock |
1.22 in
31.0 mm
|
|||||||||
CAT-08-PP-BU | $198.56 - $215.04 | 54 In stock |
0.374 in
9.5 mm
|
||||||||
$4.26 - $4.31 | 694 In stock |
0.63 in
16.0 mm
|
|||||||||
$7.76 - $8.38 | 46 In stock |
1.22 in
31.0 mm
|
|||||||||
$5.06 - $5.55 | 432 In stock |
0.787 in
20.0 mm
|
|||||||||
CAT-20-PP-BU | $318.07 - $344.54 | 48 In stock |
0.787 in
20.0 mm
|
||||||||
CAT-15-PP-BU | $248.14 - $268.84 | 168 In stock |
0.63 in
16.0 mm
|
||||||||
$354.01 - $383.43 | 11 In stock |
0.965 in
24.5 mm
|
|||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue