The Cable Conduit range has been developed and tested to the most demanding quality standards and have been awarded quality approvals and compliance worldwide. The range supports plastic conduit systems and accessories. Plastic conduit is highly flexible and has a high fatigue life. It's high impact strength aids to it's recovery capability when crushed. It's also self-extinguishing and has a high UV resistance. It's flame retardant and has a high resistance to solvents and oils
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Conduit Form | Inside Diameter | View | |
|---|---|---|---|---|---|
| $20.70 - $47.18 | 327 In stock |
Split
|
0.266 in
6.8 mm
|
||
| $35.94 - $81.84 | 4 In stock |
Split
|
0.505 in
12.8 mm
|
||
| $43.51 - $99.08 | 5 In stock |
Split
|
0.650 in
16.5 mm
|
||
| $51.88 - $118.11 | 26 In stock |
Split
|
0.761 in
19.3 mm
|
||
| $62.44 - $142.21 | 28 In stock |
Split
|
0.909 in
23.1 mm
|
||
| $49.67 - $113.14 | 105 In stock |
Split
|
0.761 in
19.3 mm
|
||
| $71.31 - $162.36 | Request the lead time here |
Split
|
0.909 in
23.1 mm
|
||
| 22SL0250NYGY | $20.00 - $45.57 | Request the lead time here |
Split
|
0.266 in
6.8 mm
|
|
| $26.02 - $59.27 | 2 In stock |
Split
|
0.419 in
10.6 mm
|
||
| $31.57 - $71.88 | 44 In stock |
Split
|
0.505 in
12.8 mm
|
||
| $37.54 - $85.48 | 51 In stock |
Split
|
0.650 in
16.5 mm
|
||
| 22SL0750PE | $20.86 - $47.49 | 62 In stock |
Split
|
0.761 in
19.3 mm
|
|
| $26.66 - $60.70 | 110 In stock |
Split
|
0.909 in
23.1 mm
|
||
| $9.67 - $22.00 | 825 In stock |
Split
|
0.266 in
6.8 mm
|
||
| $10.87 - $24.75 | 78 In stock |
Split
|
0.419 in
10.6 mm
|
||
| $13.59 - $30.96 | 413 In stock |
Split
|
0.505 in
12.8 mm
|
||
| $16.17 - $36.79 | 158 In stock |
Split
|
0.650 in
16.5 mm
|
||
| $28.47 - $64.84 | 213 In stock |
Split
|
0.761 in
19.3 mm
|
||
| $39.32 - $89.55 | 81 In stock |
Split
|
0.909 in
23.1 mm
|
||
| 22SL0375FRPPBL | $23.71 - $53.95 | 63 In stock |
Split
|
0.419 in
10.6 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue