Menu Search

Cable Conduit,Plastic

In stock

The Cable Conduit range has been developed and tested to the most demanding quality standards and have been awarded quality approvals and compliance worldwide. The range supports plastic conduit systems and accessories. Plastic conduit is highly flexible and has a high fatigue life. It's high impact strength aids to it's recovery capability when crushed. It's also self-extinguishing and has a high UV resistance. It's flame retardant and has a high resistance to solvents and oils

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
45 results
Product SKUs information
Item Code Price range Availability Conduit Form Inside Diameter View
$12.42 - $28.28 76 In stock
Split
0.266 in
$13.58 - $30.95 277 In stock
Split
0.419 in
$20.33 - $46.32 211 In stock
Split
0.505 in
CF1010A $637.30 - $706.94 Request the lead time here
Unsplit
$270.50 - $338.93 4 In stock
Unsplit
$163.67 - $181.42 17 In stock
Unsplit
1.13 in
$293.69 - $326.98 Request the lead time here
Unsplit
$330.02 - $366.34 15 In stock
Unsplit
$206.77 - $230.33 258 In stock
Unsplit
1.228 in
$345.14 - $430.63 Request the lead time here
Unsplit
$134.32 - $149.49 57 In stock
Split
0.984 in
$283.07 - $314.86 Request the lead time here
Unsplit
$139.34 - $154.30 1 In stock
Split
0.421 in
$144.25 - $160.22 3 In stock
Split
1.102 in
$439.00 - $487.44 1 In stock
Split
$348.17 - $387.53 3 In stock
Unsplit
$179.08 - $199.07 23 In stock
Split
0.76 in
$205.66 - $228.88 6 In stock
Split
1.228 in
CS1060A $376.94 - $417.80 1 In stock
Split
$264.91 - $293.69 2 In stock
Unsplit
  • of 3
N/A - Black ; PP ; Split ; Overall Length 30.5 m | 100.0 ft

22SL0250PP

Price Range
$28.28 - $12.42

Stock Levels
76 In stock
Attributes
  • Inside Diameter
    0.266 in
  • Nominal Inside Diameter
    0.250 in
  • Nominal Size
    0.250 in
  • Outside Diameter
    0.395 in
  • Overall Length
    100 ft
N/A - Black ; PP ; Split ; Overall Length 30.5 m | 100.0 ft

22SL0375PP

Price Range
$30.95 - $13.58

Stock Levels
277 In stock
Attributes
  • Inside Diameter
    0.419 in
  • Nominal Inside Diameter
    0.375 in
  • Nominal Size
    0.375 in
  • Outside Diameter
    0.535 in
  • Overall Length
    100 ft
N/A - Black ; PP ; Split ; Overall Length 30.5 m | 100.0 ft

22SL0500PP

Price Range
$46.32 - $20.33

Stock Levels
211 In stock
Attributes
  • Inside Diameter
    0.505 in
  • Nominal Inside Diameter
    0.500 in
  • Nominal Size
    0.500 in
  • Outside Diameter
    0.670 in
  • Overall Length
    100 ft
Cable Conduit - Black ; Nylon ; Unsplit ; Overall Length 762 m | 2500.0 ft

CF1010A

Price Range
$706.94 - $637.30

Stock Levels
Request the lead time here
Attributes
  • Nominal Size
    0.250 in
  • Overall Length
    2500 ft
  • Color
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Nylon
Cable Conduit Nylon

900082

Price Range
$338.93 - $270.50

Stock Levels
4 In stock
Attributes
  • Maximum Operating Temperature
    300 °F
  • Minimum Operating Temperature
    -40 °F
  • Nominal Size
    1.250 in
  • Operating Temperature Range
    -40 - 300 °F
  • Overall Length
    200 ft
Cable Conduit - Gray ; HDPE ; Unsplit ; Overall Length 50.0 m | 164.042 ft

CF010A

Price Range
$181.42 - $163.67

Stock Levels
17 In stock
Attributes
  • Inside Diameter
    1.13 in
  • Nominal Size
    1.125 in
  • Outside Diameter
    1.339 in
  • Overall Length
    164.042 ft
  • Color
    Gray
Cable Conduit - Black ; Nylon ; Unsplit ; Overall Length 304.8 m | 1000.0 ft

CF1060A

Price Range
$326.98 - $293.69

Stock Levels
Request the lead time here
Attributes
  • Nominal Size
    0.500 in
  • Overall Length
    1000 ft
  • Color
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Nylon
Cable Conduit - Black ; Nylon ; Unsplit ; Overall Length 457.2 m | 1500.0 ft

CF1020A

Price Range
$366.34 - $330.02

Stock Levels
15 In stock
Attributes
  • Nominal Size
    0.375 in
  • Overall Length
    1500 ft
  • Color
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Nylon
Cable Conduit - Gray ; HDPE ; Unsplit ; Overall Length 50.0 m | 164.042 ft

CF011A

Price Range
$230.33 - $206.77

Stock Levels
258 In stock
Attributes
  • Inside Diameter
    1.228 in
  • Nominal Size
    1.250 in
  • Outside Diameter
    1.575 in
  • Overall Length
    164.042 ft
  • Color
    Gray
Cable Conduit Nylon

900081

Price Range
$430.63 - $345.14

Stock Levels
Request the lead time here
Attributes
  • Maximum Operating Temperature
    300 °F
  • Minimum Operating Temperature
    -40 °F
  • Nominal Size
    0.875 in
  • Operating Temperature Range
    -40 - 300 °F
  • Overall Length
    400 ft
Cable Conduit PP

CS008A

Price Range
$149.49 - $134.32

Stock Levels
57 In stock
Attributes
  • Inside Diameter
    0.984 in
  • Nominal Inside Diameter
    1 in
  • Nominal Size
    1.000 in
  • Outside Diameter
    1.181 in
  • Overall Length
    164.042 ft
Cable Conduit - Black ; Nylon ; Unsplit ; Overall Length 213.4 m | 700.0 ft

CF1080A

Price Range
$314.86 - $283.07

Stock Levels
Request the lead time here
Attributes
  • Nominal Size
    0.620 in
  • Overall Length
    700 ft
  • Color
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Nylon
Cable Conduit PP

CS002A

Price Range
$154.30 - $139.34

Stock Levels
1 In stock
Attributes
  • Inside Diameter
    0.421 in
  • Nominal Size
    0.438 in
  • Outside Diameter
    0.63 in
  • Overall Length
    656.168 ft
  • Color
    Black
Cable Conduit PP

CS009A

Price Range
$160.22 - $144.25

Stock Levels
3 In stock
Attributes
  • Inside Diameter
    1.102 in
  • Nominal Size
    1.125 in
  • Outside Diameter
    1.339 in
  • Overall Length
    164.042 ft
  • Color
    Black
Cable Conduit - Black ; Nylon ; Split ; Overall Length 457.2 m | 1500.0 ft

CS1040A

Price Range
$487.44 - $439.00

Stock Levels
1 In stock
Attributes
  • Nominal Size
    0.438 in
  • Overall Length
    1500 ft
  • Color
    Black
  • Conduit Form
    Split
  • Full Material
    Nylon
Cable Conduit - Black ; Nylon ; Unsplit ; Overall Length 137.2 m | 450.0 ft

CF1090A

Price Range
$387.53 - $348.17

Stock Levels
3 In stock
Attributes
  • Nominal Size
    0.750 in
  • Overall Length
    450 ft
  • Color
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Nylon
Cable Conduit PP

CS005A

Price Range
$199.07 - $179.08

Stock Levels
23 In stock
Attributes
  • Inside Diameter
    0.76 in
  • Nominal Size
    0.750 in
  • Outside Diameter
    0.937 in
  • Overall Length
    328.084 ft
  • Color
    Black
Cable Conduit PP

CS010A

Price Range
$228.88 - $205.66

Stock Levels
6 In stock
Attributes
  • Inside Diameter
    1.228 in
  • Nominal Size
    1.250 in
  • Outside Diameter
    1.575 in
  • Overall Length
    164.042 ft
  • Color
    Black
Cable Conduit - Black ; Nylon ; Split ; Overall Length 335.3 m | 1100.0 ft

CS1060A

Price Range
$417.80 - $376.94

Stock Levels
1 In stock
Attributes
  • Nominal Size
    0.500 in
  • Overall Length
    1100 ft
  • Color
    Black
  • Conduit Form
    Split
  • Full Material
    Nylon
Cable Conduit - Black ; Nylon ; Unsplit ; Overall Length 61 m | 200.0 ft

CF1150A

Price Range
$293.69 - $264.91

Stock Levels
2 In stock
Attributes
  • Nominal Size
    1.125 in
  • Overall Length
    200 ft
  • Color
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Nylon