Adhesive Mount Adjustable Cable Clamps have a ratcheting feature to hold and lock bundles securely. Clamps can be reopened for routing changes and are good in high-vibration applications; these clamps will not open unless tab is released. Adhesive base allows for easy installation. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Width | Compatible Cable Diameter | Base Length | View | |
|---|---|---|---|---|---|---|
| $0.4295 - $0.928 | 256300 In stock |
0.752 in
19.1 mm
|
|
1 in
25.4 mm
|
||
| AKKL-4756A-19 | $0.6675 - $1.7945 | 3800 In stock |
0.752 in
19.1 mm
|
|
1.252 in
31.8 mm
|
|
| AKKL-5775A-RT | $0.7403 - $1.5996 | 4400 In stock |
0.752 in
19.1 mm
|
|
1.5 in
38.1 mm
|
|
| $0.961 - $2.2382 | 1175 In stock |
0.752 in
19.1 mm
|
|
1.5 in
38.1 mm
|
||
| $0.5371 - $1.1603 | 6500 In stock |
0.752 in
19.1 mm
|
|
1.252 in
31.8 mm
|
||
| $0.9056 - $2.435 | 100 In stock |
1 in
25.4 mm
|
|
2 in
50.8 mm
|
||
| $0.558 - $1.3911 | 1000 In stock |
0.752 in
19.1 mm
|
|
1 in
25.4 mm
|
||
| $0.6057 - $1.6261 | 2200 In stock |
0.752 in
19.1 mm
|
|
1 in
25.4 mm
|
||
| $0.9677 - $2.5985 | Request the lead time here |
0.752 in
19.1 mm
|
|
1.5 in
38.1 mm
|
||
| $0.6973 - $1.6243 | Request the lead time here |
0.752 in
19.1 mm
|
|
1.252 in
31.8 mm
|
||
| 22AAWC310400 | $0.2598 - $0.3207 | Request the lead time here |
0.748 in
19.0 mm
|
|
1 in
25.4 mm
|
|
| 22AAWC830930 | $0.745 - $0.8278 | 28500 In stock |
1 in
25.4 mm
|
|
1.748 in
44.4 mm
|
|
| $0.3249 - $0.4011 | 22450 In stock |
0.748 in
19.0 mm
|
|
1.445 in
36.7 mm
|
||
| $0.4479 - $0.5529 | 280500 In stock |
1 in
25.4 mm
|
|
1.657 in
42.1 mm
|
||
| $0.2728 - $0.3369 | 6000 In stock |
0.748 in
19.0 mm
|
|
1.28 in
32.5 mm
|
||
| $0.4705 - $1.2869 | 1200 In stock |
0.65 in
16.5 mm
|
|
0.85 in
21.6 mm
|
||
| $0.3461 - $0.9479 | 3700 In stock |
0.65 in
16.5 mm
|
|
0.85 in
21.6 mm
|
||
| $1.3397 - $3.6689 | 500 In stock |
1 in
25.4 mm
|
|
2.5 in
63.5 mm
|
||
| $0.9425 - $2.5329 | Request the lead time here |
1 in
25.4 mm
|
|
2 in
50.8 mm
|
||
| $1.2045 - $3.233 | 5200 In stock |
1 in
25.4 mm
|
|
2 in
50.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue