Adhesive Mount Adjustable Cable Clamps have a ratcheting feature to hold and lock bundles securely. Clamps can be reopened for routing changes and are good in high-vibration applications; these clamps will not open unless tab is released. Adhesive base allows for easy installation. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Width | Compatible Cable Diameter | Base Length | View | |
|---|---|---|---|---|---|---|
| $0.4546 - $1.2434 | Request the lead time here |
0.65 in
16.5 mm
|
|
0.85 in
21.6 mm
|
||
| AKKL-10112A-RT | $1.0459 - $2.8633 | 5000 In stock |
1 in
25.4 mm
|
|
2.5 in
63.5 mm
|
|
| $1.2944 - $3.5448 | 300 In stock |
1 in
25.4 mm
|
|
2.5 in
63.5 mm
|
||
| $1.1638 - $3.1237 | 5400 In stock |
1 in
25.4 mm
|
|
2 in
50.8 mm
|
||
| $0.9106 - $2.4472 | Request the lead time here |
1 in
25.4 mm
|
|
2 in
50.8 mm
|
||
| $0.3344 - $0.9158 | 6300 In stock |
0.65 in
16.5 mm
|
|
0.85 in
21.6 mm
|
||
| AKKL-5775A-RT | $0.7153 - $1.5455 | Request the lead time here |
0.752 in
19.1 mm
|
|
1.5 in
38.1 mm
|
|
| $0.9285 - $2.1625 | 1650 In stock |
0.752 in
19.1 mm
|
|
1.5 in
38.1 mm
|
||
| $0.5852 - $1.5711 | Request the lead time here |
0.752 in
19.1 mm
|
|
1 in
25.4 mm
|
||
| $0.415 - $0.8966 | 334000 In stock |
0.752 in
19.1 mm
|
|
1 in
25.4 mm
|
||
| $0.935 - $2.5106 | 3300 In stock |
0.752 in
19.1 mm
|
|
1.5 in
38.1 mm
|
||
| $0.5189 - $1.1211 | 9100 In stock |
0.752 in
19.1 mm
|
|
1.252 in
31.8 mm
|
||
| $0.5391 - $1.3441 | 1875 In stock |
0.752 in
19.1 mm
|
|
1 in
25.4 mm
|
||
| AKKL-4756A-19 | $0.6449 - $1.7338 | 5000 In stock |
0.752 in
19.1 mm
|
|
1.252 in
31.8 mm
|
|
| $0.875 - $2.3527 | 2600 In stock |
1 in
25.4 mm
|
|
2 in
50.8 mm
|
||
| $0.6737 - $1.5694 | Request the lead time here |
0.752 in
19.1 mm
|
|
1.252 in
31.8 mm
|
||
| $0.3139 - $0.3875 | 13450 In stock |
0.748 in
19.0 mm
|
|
1.445 in
36.7 mm
|
||
| $0.2636 - $0.3255 | 7898 In stock |
0.748 in
19.0 mm
|
|
1.28 in
32.5 mm
|
||
| 22AAWC830930 | $0.7198 - $0.8887 | 31500 In stock |
1 in
25.4 mm
|
|
1.748 in
44.4 mm
|
|
| $0.4328 - $0.5342 | 118000 In stock |
1 in
25.4 mm
|
|
1.657 in
42.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue