Quantity | Unit price |
---|---|
100 - 999 | $0.6726 |
1000 - 4999 | $0.4776 |
5000 - 9999 | $0.3781 |
10000 + | $0.3254 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Length | 31.8 mm |
---|---|
Base Length | 1.250 in |
Base Width | 13.4 mm |
Base Width | 0.528 in |
Maximum Compatible Cable Diameter | 12.5 mm |
Maximum Compatible Cable Diameter | 0.492 in |
Minimum Compatible Cable Diameter | 10 mm |
Minimum Compatible Cable Diameter | 0.394 in |
Overall Height | 27.8 mm |
Overall Height | 1.095 in |
Base Material | Rubber Based Adhesive |
Colour | Black |
Material Flammability Standard | UL94 V-2 |
Mounting Method | Adhesive Mount |
Style | 3 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue