Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Cables slide into wire saddle and are kept in place without the need of a locking mechanism. The round saddle design allows for a wide range of cable diameters. Plug-in application allows for easy installation. Flat side can be beneficial when space is limited. Cupped base provides stability and protects the hole from contaminants. Several spacer options to isolate the cables away from board components.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter | Compatible Cable Diameter | Compatible Panel Thickness Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| $0.1904 - $0.2165 | Request the lead time here |
|
|
|
0.394 in
10.0 mm
|
||
| $0.2404 - $0.2731 | Request the lead time here |
|
|
|
0.315 in
8.0 mm
|
||
| $0.1961 - $0.223 | Request the lead time here |
|
|
|
0.472 in
12.0 mm
|
||
| $0.1795 - $0.2041 | Request the lead time here |
|
|
|
0.236 in
6.0 mm
|
||
| $0.2551 - $0.2897 | Request the lead time here |
|
|
|
0.472 in
12.0 mm
|
||
| $0.2621 - $0.2978 | 3000 In stock |
|
|
|
0.157 in
4.0 mm
|
||
| $0.2202 - $0.2502 | Request the lead time here |
|
|
|
0.394 in
10.0 mm
|
||
| $0.2337 - $0.2656 | 500 In stock |
|
|
|
1.181 in
30.0 mm
|
||
| $0.2951 - $0.3351 | Request the lead time here |
|
|
|
0.472 in
12.0 mm
|
||
| $0.1849 - $0.2102 | Request the lead time here |
|
|
|
0.315 in
8.0 mm
|
||
| SCCA-2-19 | $0.2335 - $0.2652 | Request the lead time here |
|
|
|
0.236 in
6.0 mm
|
|
| $0.2076 - $0.236 | Request the lead time here |
|
|
|
0.236 in
6.0 mm
|
||
| $0.2266 - $0.2574 | Request the lead time here |
|
|
|
0.157 in
4.0 mm
|
||
| $0.1743 - $0.1981 | Request the lead time here |
|
|
|
0.157 in
4.0 mm
|
||
| $0.2017 - $0.229 | Request the lead time here |
|
|
|
0.157 in
4.0 mm
|
||
| $0.214 - $0.243 | Request the lead time here |
|
|
|
0.315 in
8.0 mm
|
||
| $0.278 - $0.3159 | Request the lead time here |
|
|
|
0.315 in
8.0 mm
|
||
| $0.2269 - $0.2578 | Request the lead time here |
|
|
|
0.472 in