Easily mounted with adhesive. No through-hole is required. Locking device holds cable in place and can be re-opened as well. Different styles, colors and material available. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Width | Maximum Compatible Cable Diameter | Base Length | View | |
|---|---|---|---|---|---|---|
| CCA009A | $0.4182 - $0.7498 | 4000 In stock |
|
|
|
|
| CCA010A | $0.4631 - $0.8289 | 5200 In stock |
|
|
|
|
| $0.3269 - $0.5831 | 4300 In stock |
|
|
|
||
| CCA011A | $0.6107 - $1.0921 | 6000 In stock |
|
|
|
|
| KKL-8-RT | $0.5624 - $1.1278 | Request the lead time here |
|
|
|
|
| $0.3501 - $0.6222 | 2500 In stock |
|
|
|
||
| $0.2815 - $0.3127 | Request the lead time here |
0.625 in
15.9 mm
|
0.375 in
9.5 mm
|
1.000 in
25.4 mm
|
||
| $0.375 - $0.4167 | Request the lead time here |
0.625 in
15.9 mm
|
0.375 in
9.5 mm
|
1.000 in
25.4 mm
|
||
| $0.256 - $0.2843 | 1000 In stock |
|
|
|
||
| KKL-4-RT | $0.4482 - $0.4854 | 24500 In stock |
|
|
|
|
| $0.8247 - $1.6541 | 700 In stock |