Quantity | Unit price |
---|---|
1 - 99 | $12.383 |
100 - 199 | $6.1915 |
200 - 999 | $2.4827 |
1000 - 9999 | $1.1007 |
10000 - 19999 | $1.0461 |
20000 + | $0.9916 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Nominal Pipe Size | 50.8 mm |
---|---|
Compatible Nominal Pipe Size | 2.000 in |
Colour | Blue |
Full Material | Polyethylene |
Material | PE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue