Menu Search

Bolt Seals

In stock

A high security Bolt Seal that is ideal for use for the securing import and export goods both domestically, and internationally. Applications include; shipping containers, cargo containers, trucks, trailer vehicle doors and rail freights.

These bolt seals features an 18mm insert and pin head that keeps the seal engaged on the applications latch when the plastic cover is intentionally or accidentally removed. It has limited 180 degree rotation when engaged. These seals prevent high-speed spinning attacks on the barrel. The bolt seal also features a label attachment.

The range includes different options, including pins that are either coated or uncoated. The coated pin has an additional layer of paint that gives it an extra layer of protection from chips and damage.The bolt seal barrel is made from high-quality ABS material, which benefits from impact resistance and also indicates evidence of tampering.

ISO 17712:2013 (coated pin option only) and C-TPAT compliant.

To Install;
1. Place pin into barrel
2. Press down on seal
3. Use bolt cutters to remove (sold separately).

  • Material: Acrylonitrile Butadiene Styrene (ABS) Barrel and Steel Pin
  • Colors: Blue, Green, Orange, Red and White

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
18 results
Product SKUs information
Item Code Price range Availability Maximum Tensile Strength Color Overall Length Material Type Minimum Tensile Strength View
$0.748 - $0.965 207 In stock
White
3.543 in
PP
UnoLock
2248.715 lbf
1222238 $0.694 - $0.854 238 In stock
Yellow
3.465 in
Steel
HanaLock
2976.241 lbf
$0.755 - $1.133 Request the lead time here
Blue
3.559 in
Steel
HanaLock
2976.241 lbf
$0.755 - $1.133 Request the lead time here
White
3.559 in
Steel
HanaLock
2976.241 lbf
$0.772 - $1.039 485 In stock
Green
3.559 in
Steel
HanaLock
2976.241 lbf
$0.748 - $0.965 Request the lead time here
Orange
3.543 in
PP
UnoLock
2248.715 lbf
$0.772 - $1.039 Request the lead time here
White
3.559 in
Steel
HanaLock
2976.241 lbf
1222259 $0.755 - $1.133 Request the lead time here
Orange
3.559 in
Steel
HanaLock
2976.241 lbf
$0.694 - $0.854 Request the lead time here
Green
3.465 in
Steel
HanaLock
2976.241 lbf
1222236 $0.694 - $0.854 Request the lead time here
White
3.465 in
Steel
HanaLock
2976.241 lbf
$0.755 - $1.133 Request the lead time here
Red
3.559 in
Steel
HanaLock
2976.241 lbf
$0.755 - $1.133 Request the lead time here
Yellow
3.559 in
Steel
HanaLock
2976.241 lbf
$0.772 - $1.039 Request the lead time here
Yellow
3.559 in
Steel
HanaLock
2976.241 lbf
$0.772 - $1.039 Request the lead time here
Blue
3.465 in
Steel
HanaLock
2976.241 lbf
$0.772 - $1.039 Request the lead time here
Red
3.559 in
Steel
HanaLock
2976.241 lbf
$0.694 - $0.854 Request the lead time here
Blue
3.465 in
Steel
HanaLock
2976.241 lbf
$0.748 - $0.965 Request the lead time here
Blue
3.543 in
PP
UnoLock
2248.715 lbf
$0.748 - $0.965 Request the lead time here
Yellow
3.543 in
PP
UnoLock
2248.715 lbf
UnoLock 10.5 mm (DIA) 80.0 mm (L) PP White

1222574

Price Range
$0.965 - $0.748

Stock Levels
207 In stock
Attributes
  • Classification
    High-Security Seal
  • Seal Type
    Bolt Seal
  • Type
    UnoLock
  • Removability
    Cutting tool required
  • Locking Mechanism
    C Clip & Metal Insert
HanaLock 8.0 mm (DIA) 76.0 mm (L) Steel Yellow

1222238

Price Range
$0.854 - $0.694

Stock Levels
238 In stock
Attributes
  • Classification
    High-Security Seal
  • Seal Type
    Bolt Seal
  • Type
    HanaLock
  • Removability
    Cutting tool required
  • Locking Mechanism
    C Clip & Metal Insert
HanaLock 8.0 mm (DIA) 78.5 mm (L) Steel Blue

1222257

Price Range
$1.133 - $0.755

Stock Levels
Request the lead time here
Attributes
  • Classification
    High-Security Seal
  • Seal Type
    Bolt Seal
  • Type
    HanaLock
  • Removability
    Cutting tool required
  • Locking Mechanism
    C Clip & Metal Insert
HanaLock 8.0 mm (DIA) 78.5 mm (L) Steel White

1222254

Price Range
$1.133 - $0.755

Stock Levels
Request the lead time here
Attributes
  • Classification
    High-Security Seal
  • Seal Type
    Bolt Seal
  • Type
    HanaLock
  • Removability
    Cutting tool required
  • Locking Mechanism
    C Clip & Metal Insert
HanaLock 8.0 mm (DIA) 78.5 mm (L) Steel Green

1222246

Price Range
$1.039 - $0.772

Stock Levels
485 In stock
Attributes
  • Classification
    High-Security Seal
  • Seal Type
    Bolt Seal
  • Type
    HanaLock
  • Removability
    Cutting tool required
  • Locking Mechanism
    C Clip & Metal Insert
UnoLock 10.5 mm (DIA) 80.0 mm (L) PP Orange

1222579

Price Range
$0.965 - $0.748

Stock Levels
Request the lead time here
Attributes
  • Classification
    High-Security Seal
  • Seal Type
    Bolt Seal
  • Type
    UnoLock
  • Removability
    Cutting tool required
  • Locking Mechanism
    C Clip & Metal Insert
HanaLock 8.0 mm (DIA) 78.5 mm (L) Steel White

1222242

Price Range
$1.039 - $0.772

Stock Levels
Request the lead time here
Attributes
  • Classification
    High-Security Seal
  • Seal Type
    Bolt Seal
  • Type
    HanaLock
  • Removability
    Cutting tool required
  • Locking Mechanism
    C Clip & Metal Insert
HanaLock 8.0 mm (DIA) 78.5 mm (L) Steel Orange

1222259

Price Range
$1.133 - $0.755

Stock Levels
Request the lead time here
Attributes
  • Classification
    High-Security Seal
  • Seal Type
    Bolt Seal
  • Type
    HanaLock
  • Removability
    Cutting tool required
  • Locking Mechanism
    C Clip & Metal Insert
HanaLock 8.0 mm (DIA) 76.0 mm (L) Steel Green

1222240

Price Range
$0.854 - $0.694

Stock Levels
Request the lead time here
Attributes
  • Classification
    High-Security Seal
  • Seal Type
    Bolt Seal
  • Type
    HanaLock
  • Removability
    Cutting tool required
  • Locking Mechanism
    C Clip & Metal Insert
HanaLock 8.0 mm (DIA) 76.0 mm (L) Steel White

1222236

Price Range
$0.854 - $0.694

Stock Levels
Request the lead time here
Attributes
  • Classification
    High-Security Seal
  • Seal Type
    Bolt Seal
  • Type
    HanaLock
  • Removability
    Cutting tool required
  • Locking Mechanism
    C Clip & Metal Insert
HanaLock 8.0 mm (DIA) 78.5 mm (L) Steel Red

1222255

Price Range
$1.133 - $0.755

Stock Levels
Request the lead time here
Attributes
  • Classification
    High-Security Seal
  • Seal Type
    Bolt Seal
  • Type
    HanaLock
  • Removability
    Cutting tool required
  • Locking Mechanism
    C Clip & Metal Insert
HanaLock 8.0 mm (DIA) 78.5 mm (L) Steel Yellow

1222256

Price Range
$1.133 - $0.755

Stock Levels
Request the lead time here
Attributes
  • Classification
    High-Security Seal
  • Seal Type
    Bolt Seal
  • Type
    HanaLock
  • Removability
    Cutting tool required
  • Locking Mechanism
    C Clip & Metal Insert
HanaLock 8.0 mm (DIA) 78.5 mm (L) Steel Yellow

1222244

Price Range
$1.039 - $0.772

Stock Levels
Request the lead time here
Attributes
  • Classification
    High-Security Seal
  • Seal Type
    Bolt Seal
  • Type
    HanaLock
  • Removability
    Cutting tool required
  • Locking Mechanism
    C Clip & Metal Insert
HanaLock 8.0 mm (DIA) 78.5 mm (L) Steel Blue

1222245

Price Range
$1.039 - $0.772

Stock Levels
Request the lead time here
Attributes
  • Classification
    High-Security Seal
  • Seal Type
    Bolt Seal
  • Type
    HanaLock
  • Removability
    Cutting tool required
  • Locking Mechanism
    C Clip & Metal Insert
HanaLock 8.0 mm (DIA) 78.5 mm (L) Steel Red

1222243

Price Range
$1.039 - $0.772

Stock Levels
Request the lead time here
Attributes
  • Classification
    High-Security Seal
  • Seal Type
    Bolt Seal
  • Type
    HanaLock
  • Removability
    Cutting tool required
  • Locking Mechanism
    C Clip & Metal Insert
HanaLock 8.0 mm (DIA) 76.0 mm (L) Steel Blue

1222239

Price Range
$0.854 - $0.694

Stock Levels
Request the lead time here
Attributes
  • Classification
    High-Security Seal
  • Seal Type
    Bolt Seal
  • Type
    HanaLock
  • Removability
    Cutting tool required
  • Locking Mechanism
    C Clip & Metal Insert
UnoLock 10.5 mm (DIA) 80.0 mm (L) PP Blue

1222577

Price Range
$0.965 - $0.748

Stock Levels
Request the lead time here
Attributes
  • Classification
    High-Security Seal
  • Seal Type
    Bolt Seal
  • Type
    UnoLock
  • Removability
    Cutting tool required
  • Locking Mechanism
    C Clip & Metal Insert
UnoLock 10.5 mm (DIA) 80.0 mm (L) PP Yellow

1222576

Price Range
$0.965 - $0.748

Stock Levels
Request the lead time here
Attributes
  • Classification
    High-Security Seal
  • Seal Type
    Bolt Seal
  • Type
    UnoLock
  • Removability
    Cutting tool required
  • Locking Mechanism
    C Clip & Metal Insert