Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Blanking Plugs are used for the sheet metal industry as a protection against sharp edge and are ideal for closing panel cavities. Rubber and plastic blanking plugs provide a clean finish and are an easy to use, quick blanking solution.
Our Polyvinyl Chloride (PVC ) and Thermoplastic Elastomer (TPE) Hole Plugs come in black. The PVC hole plug features non-staining properties. They offer resistance to ozone, acids, and sunlight - with excellent aging qualities. The TPE options is highly resistant to oils, acids and alkalis. These durable rubber hole plugs are resistant to temperatures up to 203F.
Available are a range of Threaded Rubber Plugs made from black Silicone Rubber. These threaded blanking plugs can be pushed into place using a blunt tipped tool. They are used to give water-tight protection to spare holes that need to be closed off. The silicone plug features a pull tab for super easy removal, and they provide a suitable fit for standard Metric and PG sizes.
If you're looking for something aesthetically pleasing, browse our Connector Port Plugs. Made from flame resistant Nylon 6/6 with a UL94 V2 rating. This plugs come in a choice of black or grey color options. They blank off redundant connector ports and offer a quick and easy installation solution - simply press-fit into the designated hole.
Our blanking plug range comes in an array of size options, and materials to suit your application needs.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Cable Size | Color | Material | Fitting Height | Panel Thickness Range | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|---|---|
| 11323B | $0.4071 - $1.1295 | 5945 In stock |
|
Black
|
PVC
|
|
|
|
|
| 15155B | $0.1449 - $0.4024 | 17355 In stock |
|
Black
|
TPE
|
|
|
|
|
| $0.32 - $0.8881 | 2866 In stock |
|
Black
|
TPE
|
|
|
|
||
| $0.4287 - $1.1924 | 3000 In stock |
|
Black
|
TPE
|
|
|
|
||
| $0.6661 - $1.8506 | 1125 In stock |
|
Black
|
TPE
|
|
|
|
||
| $0.6416 - $1.604 | 1078 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.239 - $0.663 | 6870 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.0977 - $0.2705 | 11487 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.1579 - $0.4361 | 1854 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.5621 - $1.5577 | Request the lead time here |
|
Black
|
PVC
|
|
|
|
||
| $0.1505 - $0.4169 | Request the lead time here |
|
Black
|
PVC
|
|
|
|
||
| $0.1999 - $0.5553 | 4800 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.1391 - $0.3863 | 3780 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.6222 - $1.6554 | Request the lead time here |
|
Black
|
Silicone Rubber
|
|
0.039 - 0.079 in
1.0 - 2.0 mm
|
|
||
| $0.484 - $1.2872 | Request the lead time here |
|
Black
|
Silicone Rubber
|
|
0.039 - 0.079 in
1.0 - 2.0 mm
|
|
||
| $1.5629 - $3.6231 | Request the lead time here |
|
Black
|
Silicone Rubber
|
|
0.039 - 0.079 in
1.0 - 2.0 mm
|
|
||
| 10233B | $0.0953 - $0.2639 | 13957 In stock |
|
Black
|
PVC
|
|
|
|
|
| 10502B | $0.1318 - $0.3669 | Request the lead time here |
|
Black
|
PVC
|
|
|
|
|
| $0.1157 - $0.3202 | 27593 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.1356 - $0.3766 | 48811 In stock |
|
Black
|
PVC