Menu Search

Blanking Plugs

In stock

Blanking Plugs are used for the sheet metal industry as a protection against sharp edge and are ideal for closing panel cavities. Rubber and plastic blanking plugs provide a clean finish and are an easy to use, quick blanking solution.

Our Polyvinyl Chloride (PVC ) and Thermoplastic Elastomer (TPE) Hole Plugs come in black. The PVC hole plug features non-staining properties. They offer resistance to ozone, acids, and sunlight - with excellent aging qualities. The TPE options is highly resistant to oils, acids and alkalis. These durable rubber hole plugs are resistant to temperatures up to 203F.
Available are a range of Threaded Rubber Plugs made from black Silicone Rubber. These threaded blanking plugs can be pushed into place using a blunt tipped tool. They are used to give water-tight protection to spare holes that need to be closed off. The silicone plug features a pull tab for super easy removal, and they provide a suitable fit for standard Metric and PG sizes.

If you're looking for something aesthetically pleasing, browse our Connector Port Plugs. Made from flame resistant Nylon 6/6 with a UL94 V2 rating. This plugs come in a choice of black or grey color options. They blank off redundant connector ports and offer a quick and easy installation solution - simply press-fit into the designated hole.

Our blanking plug range comes in an array of size options, and materials to suit your application needs.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
51 results
Product SKUs information
Item Code Price range Availability Cable Size Color Material Fitting Height Panel Thickness Range Compatible Hole Diameter Range View
$0.3026 - $0.8382 3000 In stock
Black
PVC
15157B $0.1783 - $0.4909 5000 In stock
Black
TPE
$0.1594 - $0.441 9146 In stock
Black
TPE
$0.4287 - $1.1924 3077 In stock
Black
TPE
11148B $0.3621 - $1.009 3650 In stock
Black
PVC
$0.1028 - $0.2865 10246 In stock
Black
TPE
$0.2071 - $0.5777 17243 In stock
Black
TPE
$0.336 - $0.9301 4583 In stock
Black
TPE
$0.6619 - $1.8343 3866 In stock
Black
TPE
$0.1301 - $0.3606 3000 In stock
Black
PVC
$0.6544 - $2.5343 12800 In stock
Black
Silicone Rubber
0.039 - 0.079 in
  • of 3
Blanking Plug - ; Compatible Hole Diameter 22 mm | 0.866 in; Overall Diameter 28.5 mm | 1.122 in; Polyvinyl Chloride; Black

11152B

Price Range
$0.8382 - $0.3026

Stock Levels
3000 In stock
Attributes
  • Color
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 12.7 mm | 0.500 in; Overall Diameter 18.7 mm | 0.736 in; Thermoplastic Rubber; Black

15157B

Price Range
$0.4909 - $0.1783

Stock Levels
5000 In stock
Attributes
  • Color
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 19.8 mm | 0.781 in; Overall Diameter 25.0 mm | 0.984 in; Thermoplastic Rubber; Black

15161B

Price Range
$0.441 - $0.1594

Stock Levels
9146 In stock
Attributes
  • Color
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 25.4 mm | 1.000 in; Overall Diameter 32.0 mm | 1.26 in; Thermoplastic Rubber; Black

15166B

Price Range
$1.1924 - $0.4287

Stock Levels
3077 In stock
Attributes
  • Color
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 25.4 mm | 1.000 in; Overall Diameter 32.0 mm | 1.26 in; Polyvinyl Chloride; Black

11148B

Price Range
$1.009 - $0.3621

Stock Levels
3650 In stock
Attributes
  • Color
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 4.7 mm | 0.187 in; Overall Diameter 9.3 mm | 0.366 in; Thermoplastic Rubber; Black

15150B

Price Range
$0.2865 - $0.1028

Stock Levels
10246 In stock
Attributes
  • Color
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 14.9 mm | 0.587 in; Overall Diameter 20.0 mm | 0.787 in; Thermoplastic Rubber; Black

15158B

Price Range
$0.5777 - $0.2071

Stock Levels
17243 In stock
Attributes
  • Color
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 22 mm | 0.866 in; Overall Diameter 28.5 mm | 1.122 in; Thermoplastic Rubber; Black

15162B

Price Range
$0.9301 - $0.336

Stock Levels
4583 In stock
Attributes
  • Color
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 31.8 mm | 1.250 in; Overall Diameter 38.2 mm | 1.504 in; Thermoplastic Rubber; Black

15168B

Price Range
$1.8343 - $0.6619

Stock Levels
3866 In stock
Attributes
  • Color
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 11.9 mm | 0.469 in; Overall Diameter 17.5 mm | 0.689 in; Polyvinyl Chloride; Black

15511B

Price Range
$0.3606 - $0.1301

Stock Levels
3000 In stock
Attributes
  • Color
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Overall Diameter 44.3 mm | 1.744 in ; ; Silicone Rubber ; Black

551849

Price Range
$2.5343 - $0.6544

Stock Levels
12800 In stock
Attributes
  • Overall Diameter
    1.744 in
  • Overall Height
    0.65 in
  • Panel Thickness Range
    0.039 - 0.079 in
  • Color
    Black
  • Full Material
    Silicone