Menu Search

Ball Knobs

In stock

Ball Knobs come in a wide selection of diameters and molded-in inserts. The applications and industries cover lawn mowers, exercise equipment, machinery, valves, spigots, levers and many more. Ball knobs are an aesthetic and ergonomic option for controlling, clamping and shifting operations.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
76 results
Product SKUs information
Item Code Price range Availability Knob Diameter Thread Size Insert Type Insert Material Finish Knob Material View
$1.00 - $2.17 300 In stock
1.380 in
M6 x 1.0
Blind Hole
Steel
Yellow Zinc
PP
$0.55 - $1.19 3269 In stock
0.750 in
#8-32
Blind Hole
Steel
Yellow Zinc
PP
$0.75 - $1.64 1804 In stock
1.000 in
3/8-16
Stop Nut
Steel
Clear Zinc
PP
$0.92 - $2.00 436 In stock
1.250 in
5/16-18
Stop Nut
Steel
Clear Zinc
PP
$0.92 - $2.00 Request the lead time here
1.250 in
M8 x 1.25
Blind Hole
Steel
Clear Zinc
PP
$1.06 - $2.31 683 In stock
1.470 in
1/4-20
Blind Hole
Steel
Clear Zinc
PP
$1.10 - $2.40 490 In stock
1.470 in
1/2-13
Stop Nut
Steel
Clear Zinc
PP
$1.40 - $3.06 325 In stock
1.880 in
5/8-11
Blind Hole (Stop Nut)
Steel
Clear Zinc
Polypropylene
$1.39 - $3.02 94 In stock
1.880 in
1/2-13
Stop Nut
Steel
Clear Zinc
PP
$1.72 - $3.75 1441 In stock
1.000 in
10-24
Blind Hole
Brass
No Finish
TPE
$2.16 - $4.70 800 In stock
1.250 in
1/4-20
Blind Hole
Brass
Clear Zinc
TPE (Overmold), Polypropylene (Base)
$0.74 - $1.62 100 In stock
1.000 in
5/16-18
Stop Nut
Steel
Clear Zinc
PP
$0.92 - $2.00 60 In stock
1.250 in
5/16-18
Blind Hole
Steel
Yellow Zinc
PP
$0.91 - $1.98 450 In stock
1.250 in
M6 x 1.0
Blind Hole
Steel
Yellow Zinc
PP
$1.02 - $2.22 580 In stock
1.380 in
3/8-16
Blind Hole
Steel
Clear Zinc
PP
$1.01 - $2.20 600 In stock
1.380 in
M8 x 1.25
Blind Hole
Steel
Clear Zinc
PP
  • of 4
Ball Knob - Blind Hole; Knob Diameter 35.1 mm | 1.380 in; Thread Size M6 x 1.0; PP; Black

KNM6----B3---22

Price Range
$2.17 - $1.00

Stock Levels
300 In stock
Attributes
  • Knob Diameter
    1.380 in
  • Knob Height
    1.280 in
  • Thread Size
    M6 x 1.0
  • Finish
    Yellow Zinc
  • Insert Material
    Steel
N/A - Knob Diameter 19.1 mm | 0.750 in; Thread Size 8-32; Insert Type Blind Hole

KN82----B0---22

Price Range
$1.19 - $0.55

Stock Levels
3269 In stock
Attributes
  • Base Diameter
    0.370 in
  • Knob Diameter
    0.750 in
  • Knob Height
    0.700 in
  • Thread Size
    #8-32
  • Finish
    Yellow Zinc
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 3/8-16; Insert Type Stop Nut

KN6C----B1-L-21

Price Range
$1.64 - $0.75

Stock Levels
1804 In stock
Attributes
  • Base Diameter
    0.620 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.880 in
  • Thread Size
    3/8-16
  • Finish
    Clear Zinc
N/A - Knob Diameter 31.8 mm | 1.250 in; Thread Size 5/16-18; Insert Type Stop Nut

KN5C----B2-L-21

Price Range
$2.00 - $0.92

Stock Levels
436 In stock
Attributes
  • Base Diameter
    0.620 in
  • Knob Diameter
    1.250 in
  • Knob Height
    1.150 in
  • Thread Size
    5/16-18
  • Finish
    Clear Zinc
Ball Knob - Blind Hole; Knob Diameter 31.8 mm | 1.250 in; Thread Size M8 x 1.25; PP; Black

KNM8----B2---21

Price Range
$2.00 - $0.92

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    1.250 in
  • Knob Height
    1.150 in
  • Thread Size
    M8 x 1.25
  • Finish
    Clear Zinc
  • Insert Material
    Steel
N/A - Knob Diameter 37.3 mm | 1.470 in; Thread Size 1/4-20; Insert Type Blind Hole

KN4C----B4---21

Price Range
$2.31 - $1.06

Stock Levels
683 In stock
Attributes
  • Base Diameter
    0.750 in
  • Knob Diameter
    1.470 in
  • Knob Height
    1.400 in
  • Thread Size
    1/4-20
  • Finish
    Clear Zinc
N/A - Knob Diameter 37.3 mm | 1.470 in; Thread Size 1/2-13; Insert Type Stop Nut

KN8C----B4-L-21

Price Range
$2.40 - $1.10

Stock Levels
490 In stock
Attributes
  • Base Diameter
    0.750 in
  • Knob Diameter
    1.470 in
  • Knob Height
    1.400 in
  • Thread Size
    1/2-13
  • Finish
    Clear Zinc
Ball Knob - Knob Diameter 47.8 mm | 1.880 in; Thread Size 5/8-11; Insert Type Blind Hole (Stop Nut)

KN1C----B7-L-21

Price Range
$3.06 - $1.40

Stock Levels
325 In stock
Attributes
  • Base Diameter
    1.000 in
  • Knob Diameter
    1.880 in
  • Knob Height
    1.750 in
  • Thread Size
    5/8-11
  • Finish
    Clear Zinc
N/A - Knob Diameter 47.8 mm | 1.880 in; Thread Size 1/2-13; Insert Type Stop Nut

KN8C----B7-L-21

Price Range
$3.02 - $1.39

Stock Levels
94 In stock
Attributes
  • Base Diameter
    1.000 in
  • Knob Diameter
    1.880 in
  • Knob Height
    1.750 in
  • Thread Size
    1/2-13
  • Finish
    Clear Zinc
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 10-24; Insert Type Blind Hole

KN04----B1S--90

Price Range
$3.75 - $1.72

Stock Levels
1441 In stock
Attributes
  • Base Diameter
    0.620 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.880 in
  • Thread Size
    10-24
  • Finish
    No Finish
Ball Knob - Knob Diameter 31.8 mm | 1.250 in; Thread Size 1/4-20; Insert Type Blind Hole

KN4C----B2S--21

Price Range
$4.70 - $2.16

Stock Levels
800 In stock
Attributes
  • Base Diameter
    1.150 in
  • Knob Diameter
    1.250 in
  • Knob Height
    0.620 in
  • Thread Size
    1/4-20
  • Finish
    Clear Zinc
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 5/16-18; Insert Type Stop Nut

KN5C----B1-L-21

Price Range
$1.62 - $0.74

Stock Levels
100 In stock
Attributes
  • Base Diameter
    0.620 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.880 in
  • Thread Size
    5/16-18
  • Finish
    Clear Zinc
N/A - Knob Diameter 31.8 mm | 1.250 in; Thread Size 5/16-18; Insert Type Blind Hole

KN5C----B2---22

Price Range
$2.00 - $0.92

Stock Levels
60 In stock
Attributes
  • Base Diameter
    0.620 in
  • Knob Diameter
    1.250 in
  • Knob Height
    1.150 in
  • Thread Size
    5/16-18
  • Finish
    Yellow Zinc
Ball Knob - Blind Hole; Knob Diameter 31.8 mm | 1.250 in; Thread Size M6 x 1.0; PP; Black

KNM6----B2---22

Price Range
$1.98 - $0.91

Stock Levels
450 In stock
Attributes
  • Knob Diameter
    1.250 in
  • Knob Height
    1.150 in
  • Thread Size
    M6 x 1.0
  • Finish
    Yellow Zinc
  • Insert Material
    Steel
Ball Knob - Knob Diameter 35.1 mm | 1.380 in; Thread Size 3/8-16; Insert Type Blind Hole

KN6C----B3---21

Price Range
$2.22 - $1.02

Stock Levels
580 In stock
Attributes
  • Knob Diameter
    1.380 in
  • Knob Height
    1.280 in
  • Thread Size
    3/8-16
  • Finish
    Clear Zinc
  • Insert Material
    Steel
Ball Knob - Blind Hole; Knob Diameter 35.1 mm | 1.380 in; Thread Size M8 x 1.25; PP; Black

KNM8----B3---21

Price Range
$2.20 - $1.01

Stock Levels
600 In stock
Attributes
  • Knob Diameter
    1.380 in
  • Knob Height
    1.280 in
  • Thread Size
    M8 x 1.25
  • Finish
    Clear Zinc
  • Insert Material
    Steel