Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Ball Knobs come in a wide selection of diameters and molded-in inserts. The applications and industries cover lawn mowers, exercise equipment, machinery, valves, spigots, levers and many more. Ball knobs are an aesthetic and ergonomic option for controlling, clamping and shifting operations.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Insert Type | Insert Material | Finish | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| $1.22 - $2.65 | Request the lead time here |
1.610 in
40.9 mm
|
5/8-11
|
Stop Nut
|
Steel
|
Clear Zinc
|
PP
|
||
| $0.73 - $1.58 | 1583 In stock |
1.000 in
25.4 mm
|
10-24
|
Stop Nut
|
Steel
|
Clear Zinc
|
PP
|
||
| $0.90 - $1.96 | 410 In stock |
1.250 in
31.8 mm
|
10-24
|
Stop Nut
|
Steel
|
Clear Zinc
|
PP
|
||
| $0.93 - $2.02 | Request the lead time here |
1.250 in
31.8 mm
|
3/8-16
|
Blind Hole
|
Steel
|
Clear Zinc
|
PP
|
||
| $1.00 - $2.18 | 590 In stock |
1.380 in
35.1 mm
|
1/4-20
|
Blind Hole
|
Steel
|
Clear Zinc
|
PP
|
||
| $1.02 - $2.22 | 442 In stock |
1.380 in
35.1 mm
|
M10 x 1.5
|
Blind Hole
|
Steel
|
Clear Zinc
|
PP
|
||
| $1.08 - $2.35 | 740 In stock |
1.470 in
37.3 mm
|
3/8-16
|
Stop Nut
|
Steel
|
Clear Zinc
|
PP
|
||
| $1.07 - $2.33 | 23 In stock |
1.470 in
37.3 mm
|
M8 x 1.25
|
Blind Hole
|
Steel
|
Clear Zinc
|
PP
|
||
| $1.18 - $2.57 | 400 In stock |
1.610 in
40.9 mm
|
3/8-16
|
Stop Nut
|
Steel
|
Clear Zinc
|
PP
|
||
| $1.17 - $2.55 | 300 In stock |
1.610 in
40.9 mm
|
M8 x 1.25
|
Blind Hole
|
Steel
|
Clear Zinc
|
PP
|
||
| $1.37 - $2.98 | Request the lead time here |
1.880 in
47.8 mm
|
3/8-16
|
Blind Hole
|
Steel
|
Clear Zinc
|
PP
|
||
| $1.36 - $2.96 | 125 In stock |
1.880 in
47.8 mm
|
M8 x 1.25
|
Blind Hole
|
Steel
|
Clear Zinc
|
PP
|
||
| $2.13 - $4.65 | 400 In stock |
1.250 in
31.8 mm
|
10-24
|
Blind Hole (Stop Nut)
|
Brass
|
Clear Zinc
|
TPE (Overmold), Polypropylene (Base)
|
||
| $2.37 - $5.17 | 500 In stock |
1.380 in
35.1 mm
|
1/4-20
|
Blind Hole
|
Steel
|
Clear Zinc
|
TPE
|
||
| $2.52 - $5.49 | 200 In stock |
1.470 in
37.3 mm
|
1/4-20
|
Blind Hole
|
Steel
|
Clear Zinc
|
TPE
|
||
| $2.77 - $6.05 | 400 In stock |
1.610 in
40.9 mm
|
5/16-18
|
Blind Hole
|
Steel
|
Yellow Zinc
|
TPE
|
||
| $3.24 - $7.07 | Request the lead time here |
1.880 in
47.8 mm
|
3/8-16
|
Blind Hole (Stop Nut)
|
Brass
|
Clear Zinc
|
TPE (Overmold), Polypropylene (Base)
|
||
| $1.09 - $2.37 | 200 In stock |
1.630 in
41.4 mm
|
M10/M12
|
Self Tapping Blind Hole
|
|
No Finish
|
PP
|
||
| $3.80 - $8.27 | 400 In stock |
1.630 in
41.4 mm
|
M8/M10
|
Self Tapping Blind Hole
|
|
No Finish
|
TPE
|
||
| $1.35 - $2.93 | 70 In stock |
1.880 in
47.8 mm
|
M6 x 1.0
|
Blind Hole
|
Steel
|
Yellow Zinc
|
PP