Menu Search

Ball Knobs

In stock

Ball Knobs come in a wide selection of diameters and molded-in inserts. The applications and industries cover lawn mowers, exercise equipment, machinery, valves, spigots, levers and many more. Ball knobs are an aesthetic and ergonomic option for controlling, clamping and shifting operations.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
76 results
Product SKUs information
Item Code Price range Availability Knob Diameter Thread Size Insert Type Insert Material Finish Knob Material View
$0.57 - $1.24 2344 In stock
0.750 in
10-32
Blind Hole
Brass
No Finish
PP
$0.76 - $1.64 1583 In stock
1.000 in
10-24
Stop Nut
Steel
Clear Zinc
PP
$0.94 - $2.05 440 In stock
1.250 in
1/4-20
Blind Hole
Steel
Yellow Zinc
PP
$0.96 - $2.10 450 In stock
1.250 in
M10 x 1.5
Blind Hole
Steel
Clear Zinc
PP
$1.04 - $2.26 590 In stock
1.380 in
1/4-20
Blind Hole
Steel
Clear Zinc
PP
$1.06 - $2.30 442 In stock
1.380 in
M10 x 1.5
Blind Hole
Steel
Clear Zinc
PP
$0.76 - $1.66 2079 In stock
1.000 in
1/4-20
Stop Nut
Steel
Clear Zinc
PP
$0.93 - $2.03 410 In stock
1.250 in
10-24
Stop Nut
Steel
Clear Zinc
PP
$0.96 - $2.09 Request the lead time here
1.250 in
3/8-16
Blind Hole
Steel
Clear Zinc
PP
$1.12 - $2.43 740 In stock
1.470 in
3/8-16
Stop Nut
Steel
Clear Zinc
PP
$1.11 - $2.41 23 In stock
1.470 in
M8 x 1.25
Blind Hole
Steel
Clear Zinc
PP
$1.22 - $2.66 400 In stock
1.610 in
3/8-16
Stop Nut
Steel
Clear Zinc
PP
$1.26 - $2.74 Request the lead time here
1.610 in
5/8-11
Stop Nut
Steel
Clear Zinc
PP
$1.24 - $2.70 190 In stock
1.610 in
1/2-13
Blind Hole (Stop Nut)
Steel
Clear Zinc
Polypropylene
$1.45 - $3.17 325 In stock
1.880 in
5/8-11
Blind Hole (Stop Nut)
Steel
Clear Zinc
Polypropylene
$1.44 - $3.13 94 In stock
1.880 in
1/2-13
Stop Nut
Steel
Clear Zinc
PP
$1.78 - $3.88 1441 In stock
1.000 in
10-24
Blind Hole
Brass
No Finish
TPE
$2.45 - $5.35 500 In stock
1.380 in
1/4-20
Blind Hole
Steel
Clear Zinc
TPE
$2.47 - $5.40 590 In stock
1.380 in
5/16-18
Blind Hole
Steel
Yellow Zinc
TPE
$2.87 - $6.26 400 In stock
1.610 in
5/16-18
Blind Hole
Steel
Yellow Zinc
TPE
  • of 4
N/A - Knob Diameter 19.1 mm | 0.750 in; Thread Size 10-32; Insert Type Blind Hole

KN02----B0---90

Price Range
$1.24 - $0.57

Stock Levels
2344 In stock
Attributes
  • Base Diameter
    0.370 in
  • Knob Diameter
    0.750 in
  • Knob Height
    0.700 in
  • Thread Size
    10-32
  • Finish
    No Finish
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 10-24; Insert Type Stop Nut

KN04----B1-L-21

Price Range
$1.64 - $0.76

Stock Levels
1583 In stock
Attributes
  • Base Diameter
    0.620 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.880 in
  • Thread Size
    10-24
  • Finish
    Clear Zinc
N/A - Knob Diameter 31.8 mm | 1.250 in; Thread Size 1/4-20; Insert Type Blind Hole

KN4C----B2---21

Price Range
$2.05 - $0.94

Stock Levels
440 In stock
Attributes
  • Base Diameter
    0.620 in
  • Knob Diameter
    1.250 in
  • Knob Height
    1.150 in
  • Thread Size
    1/4-20
  • Finish
    Yellow Zinc
Ball Knob - Blind Hole; Knob Diameter 31.8 mm | 1.250 in; Thread Size M10 x 1.5; PP; Black

KNM10---B2---21

Price Range
$2.10 - $0.96

Stock Levels
450 In stock
Attributes
  • Knob Diameter
    1.250 in
  • Knob Height
    1.150 in
  • Thread Size
    M10 x 1.5
  • Finish
    Clear Zinc
  • Insert Material
    Steel
N/A - Knob Diameter 35.1 mm | 1.380 in; Thread Size 1/4-20; Insert Type Blind Hole

KN4C----B3---21

Price Range
$2.26 - $1.04

Stock Levels
590 In stock
Attributes
  • Base Diameter
    0.750 in
  • Knob Diameter
    1.380 in
  • Knob Height
    1.280 in
  • Thread Size
    1/4-20
  • Finish
    Clear Zinc
Ball Knob - Blind Hole; Knob Diameter 35.1 mm | 1.380 in; Thread Size M10 x 1.5; PP; Black

KNM10---B3---21

Price Range
$2.30 - $1.06

Stock Levels
442 In stock
Attributes
  • Knob Diameter
    1.380 in
  • Knob Height
    1.280 in
  • Thread Size
    M10 x 1.5
  • Finish
    Clear Zinc
  • Insert Material
    Steel
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 1/4-20; Insert Type Stop Nut

KN4C----B1-L-21

Price Range
$1.66 - $0.76

Stock Levels
2079 In stock
Attributes
  • Base Diameter
    0.620 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.880 in
  • Thread Size
    1/4-20
  • Finish
    Clear Zinc
N/A - Knob Diameter 31.8 mm | 1.250 in; Thread Size 10-24; Insert Type Stop Nut

KN04----B2-L-21

Price Range
$2.03 - $0.93

Stock Levels
410 In stock
Attributes
  • Base Diameter
    0.620 in
  • Knob Diameter
    1.250 in
  • Knob Height
    1.150 in
  • Thread Size
    10-24
  • Finish
    Clear Zinc
N/A - Knob Diameter 31.8 mm | 1.250 in; Thread Size 3/8-16; Insert Type Blind Hole

KN6C----B2---21

Price Range
$2.09 - $0.96

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.620 in
  • Knob Diameter
    1.250 in
  • Knob Height
    1.150 in
  • Thread Size
    3/8-16
  • Finish
    Clear Zinc
N/A - Knob Diameter 37.3 mm | 1.470 in; Thread Size 3/8-16; Insert Type Stop Nut

KN6C----B4-L-21

Price Range
$2.43 - $1.12

Stock Levels
740 In stock
Attributes
  • Base Diameter
    0.750 in
  • Knob Diameter
    1.470 in
  • Knob Height
    1.400 in
  • Thread Size
    3/8-16
  • Finish
    Clear Zinc
Ball Knob - Blind Hole; Knob Diameter 37.3 mm | 1.470 in; Thread Size M8 x 1.25; PP; Black

KNM8----B4---21

Price Range
$2.41 - $1.11

Stock Levels
23 In stock
Attributes
  • Knob Diameter
    1.470 in
  • Knob Height
    1.400 in
  • Thread Size
    M8 x 1.25
  • Finish
    Clear Zinc
  • Insert Material
    Steel
N/A - Knob Diameter 40.9 mm | 1.610 in; Thread Size 3/8-16; Insert Type Stop Nut

KN6C----B5-L-21

Price Range
$2.66 - $1.22

Stock Levels
400 In stock
Attributes
  • Base Diameter
    0.750 in
  • Knob Diameter
    1.610 in
  • Knob Height
    1.520 in
  • Thread Size
    3/8-16
  • Finish
    Clear Zinc
N/A - Knob Diameter 40.9 mm | 1.610 in; Thread Size 5/8-11; Insert Type Stop Nut

KN1C----B5-L-21

Price Range
$2.74 - $1.26

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.750 in
  • Knob Diameter
    1.610 in
  • Knob Height
    1.520 in
  • Thread Size
    5/8-11
  • Finish
    Clear Zinc
Ball Knob - Knob Diameter 40.9 mm | 1.610 in; Thread Size 1/2-13; Insert Type Blind Hole (Stop Nut)

KN8C----B5-L-21

Price Range
$2.70 - $1.24

Stock Levels
190 In stock
Attributes
  • Base Diameter
    0.750 in
  • Knob Diameter
    1.610 in
  • Knob Height
    1.520 in
  • Thread Size
    1/2-13
  • Finish
    Clear Zinc
Ball Knob - Knob Diameter 47.8 mm | 1.880 in; Thread Size 5/8-11; Insert Type Blind Hole (Stop Nut)

KN1C----B7-L-21

Price Range
$3.17 - $1.45

Stock Levels
325 In stock
Attributes
  • Base Diameter
    1.000 in
  • Knob Diameter
    1.880 in
  • Knob Height
    1.750 in
  • Thread Size
    5/8-11
  • Finish
    Clear Zinc
N/A - Knob Diameter 47.8 mm | 1.880 in; Thread Size 1/2-13; Insert Type Stop Nut

KN8C----B7-L-21

Price Range
$3.13 - $1.44

Stock Levels
94 In stock
Attributes
  • Base Diameter
    1.000 in
  • Knob Diameter
    1.880 in
  • Knob Height
    1.750 in
  • Thread Size
    1/2-13
  • Finish
    Clear Zinc
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 10-24; Insert Type Blind Hole

KN04----B1S--90

Price Range
$3.88 - $1.78

Stock Levels
1441 In stock
Attributes
  • Base Diameter
    0.620 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.880 in
  • Thread Size
    10-24
  • Finish
    No Finish
N/A - Knob Diameter 35.1 mm | 1.380 in; Thread Size 1/4-20; Insert Type Blind Hole

KN4C----B3S--21

Price Range
$5.35 - $2.45

Stock Levels
500 In stock
Attributes
  • Base Diameter
    0.750 in
  • Knob Diameter
    1.380 in
  • Knob Height
    1.280 in
  • Thread Size
    1/4-20
  • Finish
    Clear Zinc
N/A - Knob Diameter 35.1 mm | 1.380 in; Thread Size 5/16-18; Insert Type Blind Hole

KN5C----B3S--22

Price Range
$5.40 - $2.47

Stock Levels
590 In stock
Attributes
  • Base Diameter
    0.750 in
  • Knob Diameter
    1.380 in
  • Knob Height
    1.280 in
  • Thread Size
    5/16-18
  • Finish
    Yellow Zinc
Ball Knob - Knob Diameter 40.9 mm | 1.610 in; Thread Size 5/16-18; Insert Type Blind Hole

KN5C----B5S--22

Price Range
$6.26 - $2.87

Stock Levels
400 In stock
Attributes
  • Knob Diameter
    1.610 in
  • Knob Height
    1.520 in
  • Thread Size
    5/16-18
  • Finish
    Yellow Zinc
  • Insert Material
    Steel