Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Universal Bushings that are designed to protect wires, cables, tubing and other irregular shaped items from sharp, unfinished edges in panels.
The bushing helps to absorb shock and vibration, and also benefits from insulation properties. The web or shutters on the bushing diameter provide a fit for various sizes, while providing a clean finished appearance.
Installation is simple and fast - simply apply fingertip pressure to snap the bushing into position. No tools are needed.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Approximate Cable Holding Diameter | Compatible Hole Diameter | Panel Thickness | View | |
|---|---|---|---|---|---|---|
| $0.3011 - $0.8247 | 1100 In stock |
|
|
0.126 in
3.2 mm
|
||
| PGSD-5 | $0.1038 - $0.2855 | 1000 In stock |
|
|
0.126 in
3.2 mm
|
|
| $0.208 - $0.5686 | 11200 In stock |
|
|
0.063 in
1.6 mm
|
||
| $0.1196 - $0.328 | 6000 In stock |
|
|
0.063 in
1.6 mm
|
||
| $0.1454 - $0.3979 | 1000 In stock |
|
|
0.063 in
1.6 mm
|
||
| 22AF1093 | $0.0995 - $0.1365 | 75500 In stock |
|
|
0.126 in
3.2 mm
|
|
| $0.1949 - $0.5324 | 400 In stock |
|
|
0.063 in
1.6 mm
|
||
| PGSD-11 | $0.3326 - $0.9098 | 1100 In stock |
|
|
0.126 in
3.2 mm
|
|
| 22AF0750 | $0.0453 - $0.0621 | Request the lead time here |
0.39 in
9.9 mm
|
0.752 in
19.1 mm
|
0.126 in
3.2 mm
|
|
| 22AF1000 | $0.0956 - $0.1311 | 130000 In stock |
0.453 in
11.5 mm
|
1 in
25.4 mm
|
0.126 in
3.2 mm
|
|
| 22AF0875 | $0.0499 - $0.0684 | 97000 In stock |
0.453 in
11.5 mm
|
0.874 in
22.2 mm
|
0.126 in
3.2 mm
|
|
| $0.0339 - $0.0466 | 11000 In stock |
0.406 in
10.3 mm
|
0.626 in
15.9 mm
|
0.126 in
3.2 mm
|
||
| $0.0678 - $0.0932 | 6000 In stock |
|
0.750 in
19.1 mm
|
|
||
| $0.1522 - $0.3466 | 1500 In stock |
|
1.093 in
27.8 mm
|
|
||
| $0.0509 - $0.0699 | 24000 In stock |
0.406 in
10.3 mm
|
0.626 in
15.9 mm
|
0.126 in
3.2 mm
|
||
| $0.1463 - $0.3332 | 11000 In stock |
|
1.000 in
25.4 mm
|
|
||
| $0.0748 - $0.1027 | 27000 In stock |
|
0.875 in
22.2 mm
|
|
||
| $0.3113 - $0.7085 | Request the lead time here |
|
1.250 in
31.8 mm
|
|
||
| $0.2035 - $0.279 | 4500 In stock |
|
1.252 in
31.8 mm
|
|
||
| $0.0748 - $0.1027 | 11000 In stock |
|
0.812 in
20.6 mm