Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Färg: Naturfärgad, Svart Materialets flamsäkerhetsklass: , UL94 V-2, UL94 V-0, UL94 HBSerienummer: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.
Använd filter eller sök nedan för att hitta det du söker
| Prisintervall | Tillgänglighet | Flänshöjd | Minsta ytterdiameter | Färg | Material | Innerdiameter | Maximal ytterdiameter | Köp | |
|---|---|---|---|---|---|---|---|---|---|
| 2,2662 kr - 2,3833 kr | 4974 I lager |
0.047 in
1.2 mm
|
0.118 in
3.0 mm
|
Naturfärgad
|
Nylon 6/6
|
0.091 in
2.3 mm
|
0.181 in
4.6 mm
|
||
| 2,0718 kr - 2,2025 kr | 2418 I lager |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Naturfärgad
|
Nylon 6/6
|
0.114 in
2.9 mm
|
0.236 in
6.0 mm
|
||
| 2,0971 kr - 2,2272 kr | 7469 I lager |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Naturfärgad
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.398 in
10.1 mm
|
||
| 1,6717 kr - 2,1254 kr | 1431 I lager |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Naturfärgad
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.398 in
10.1 mm
|
||
| 2,0971 kr - 2,2272 kr | 174 I lager |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Naturfärgad
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.398 in
10.1 mm
|
||
| 1,6717 kr - 2,1501 kr | 938 I lager |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Naturfärgad
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.398 in
10.1 mm
|
||
| 2,1007 kr - 2,7325 kr | 18931 I lager |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Naturfärgad
|
Nylon 6/6
|
0.26 in
6.6 mm
|
0.512 in
13.0 mm
|
||
| 3,2398 kr - 3,6096 kr | 9895 I lager |
0.118 in
3.0 mm
|
0.63 in
16.0 mm
|
Naturfärgad
|
Nylon 6/6
|
0.472 in
12.0 mm
|
0.827 in
21.0 mm
|
||
| 4,6304 kr - 4,6304 kr | 6010 I lager |
0.063 in
1.6 mm
|
0.394 in
10.0 mm
|
Naturfärgad
|
Nylon 6/6
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
||
| 1,8344 kr - 2,367 kr | 49800 I lager |
0.067 in
1.7 mm
|
0.193 in
4.9 mm
|
Naturfärgad
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.323 in
8.2 mm
|
||
| 2,1155 kr - 2,722 kr | 32951 I lager |
0.173 in
4.4 mm
|
0.39 in
9.9 mm
|
Naturfärgad
|
Nylon 6/6
|
0.319 in
8.1 mm
|
0.732 in
18.6 mm
|
||
| 0,6953 kr - 1,1006 kr | 261 I lager |
0.043 in
1.1 mm
|
0.189 in
4.8 mm
|
Svart
|
Nylon 6/6
|
0.102 in
2.6 mm
|
0.315 in
8.0 mm
|
||
| 0,747 kr - 1,1835 kr | Fråga angående leveranstidhär |
0.087 in
2.2 mm
|
0.201 in
5.1 mm
|
Svart
|
Nylon 6/6
|
0.138 in
3.5 mm
|
0.276 in
7.0 mm
|
||
| 0,716 kr - 1,1331 kr | Fråga angående leveranstidhär |
0.098 in
2.5 mm
|
0.138 in
3.5 mm
|
Svart
|
Nylon 6/6
|
0.118 in
3.0 mm
|
0.217 in
5.5 mm
|
||
| 4,2616 kr - 4,4381 kr | 253 I lager |
0.177 in
4.5 mm
|
0.512 in
13.0 mm
|
Svart
|
25% Glass Filled Nylon 6
|
0.256 in
6.5 mm
|
0.984 in
25.0 mm
|
||
| 2,7188 kr - 2,7188 kr | Fråga angående leveranstidhär |
0.039 in
1.0 mm
|
0.15 in
3.8 mm
|
Naturfärgad
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.28 in
7.1 mm
|
||
| 10134825 | 3,6096 kr - 3,6096 kr | 29998 I lager |
0.075 in
1.9 mm
|
0.358 in
9.1 mm
|
Naturfärgad
|
Nylon 6/6
|
0.24 in
6.1 mm
|
0.469 in
11.9 mm
|
|
| 3,9795 kr - 3,9795 kr | 3427 I lager |
0.079 in
2.0 mm
|
0.433 in
11.0 mm
|
Naturfärgad
|
Nylon 6/6
|
0.315 in
8.0 mm
|
0.63 in
16.0 mm
|
||
| 1,8936 kr - 2,4409 kr | 40000 I lager |
0.091 in
2.3 mm
|
0.232 in
5.9 mm
|
Naturfärgad
|
Nylon 6/6
|
0.161 in
4.1 mm
|
0.409 in
10.4 mm
|
||
| 2,5297 kr - 3,2842 kr | 7477 I lager |
0.256 in
6.5 mm
|
0.547 in
13.9 mm
|
Naturfärgad
|
Nylon 6/6
|
0.476 in
12.1 mm
|
1.055 in
26.8 mm